(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Locating Pins - Round head with tapered and flat tip and internally threaded shank.

Straight Locating Pins - Round head with tapered and flat tip and internally threaded shank.
  • Spec Change

Straight, Tapered-shaped Locating Pins with the angle selectable

[FY21 new product]
・Configurable D dimension can be specified in increments of 0.01mm (new product type)

  • inCAD Components
Locating Pin- Straight, D Tolerance,Tapped:Related Image
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]There may not be a centering hole depending on the total dimensions.
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Tapped
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCLPSTTA
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GLPSTTA
304 Stainless Steel--SLPSTTA
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HLPSTTA

Specifications

Part Number-L-E-A
   
Type D Tol. D
GLPSTTA G 8-L29.3-E8.3-A15
■Tapped
Part NumberL
0.1mm Increment
E
0.1mm Increment
AM
(Coarse Thread)
TypeD Tol.D
LPSTTA
GLPSTTA
SLPSTTA
HLPSTTA
M (m6)
P (p6)
G (g6)
H (h7)
510.0~30.00.5~10.015
30
45
60
M23
610.0~40.0M35
815.0~40.0M58
10M58

Price list

Part NumberAvailable Sizes
TypeD Tol.D①O1 Tool Steel Hardened
LPSTTA
②Hard O1 Tool Steel
GLPSTTA
④304 Stainless Steel
SLPSTTA
⑤Hard 304 Stainless Steel
HLPSTTA
LPSTTA
GLPSTTA
SLPSTTA
HLPSTTA
M (m6)
P
(p6)
G
(g6)
H
(h7)
5    
6    
8    
10    

Alterations

Locating Pin- Straight, D Tolerance,Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
GLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
HLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
SLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6g610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6h710 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6m610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6p610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6g610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6h710 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6m610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6p610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No6g610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No8g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No10g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No6h710 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No8h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No10h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No6m610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No8m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No10m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No6p610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No8p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No10p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6g610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10g615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6h710 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10h715 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6m610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10m615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6p610 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8p615 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10p615 ~ 4015 ~ 600.5 ~ 10

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support