(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Locating Pins - Round head with tapered, flat tip and straight shank.

Straight Locating Pins - Round head with tapered, flat tip and straight shank.
  • Spec Change

Straight, Tapered-shaped Locating Pins with the angle selectable

[FY21 new product]
・Configurable D dimension can be specified in increments of 0.01mm (new product type)

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pin- Straight, D Tolerance,Tapped:Related Image
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]It may not come with the center hole There may not be a centering hole depending on the total dimensions.
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Standard
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCLPSTA
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GLPSTA
O1 Tool Steel Equivalent--BLPSTA
304 Stainless Steel--SLPSTA
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HLPSTA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCLPSTA

Specifications

Part Number-L-E-A
   
Type D Tol. D
LPSTA M 6-L14.0-E2.5-A30
■Tolerance Selection
DStandard Grade
MPGH
m6p6g6h7
5~6+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
8, 10+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
[ ! ]D-2EtanA≥0.73 (Tip Diameter Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577 tan45°≈1 tan60°≈1.732
■Standard
Part NumberL
0.1mm Increment
E
0.1mm Increment
AC
TypeD Tol.D
LPSTA
GLPSTA
BLPSTA
SLPSTA
HL
PSTA
CLPSTA
M (m6)
P (p6)
G (g6)
H (h7)
13.0~10.00.5~10.015
30

45
60
0.1
23.0~20.00.5
30.5
43.0~25.01
54.0~30.01
65.0~40.01
85.0~40.01.5
102

Price list

Part NumberAvailable Sizes
TypeD Tol.D①O1 Tool Steel Hardened
LPSTA
②Hard O1 Tool Steel
GLPSTA
③O1 Tool Steel
BLPSTA
④304 Stainless Steel
SLPSTA
⑤Hard 304 Stainless Steel
HLPSTA
⑥Stainless Steel440C
CLPSTA
LPSTA
GLPSTA
BLPSTA
SLPSTA
HL
PSTA
CLPSTA
M (m6)
P
(p6)
G
(g6)
H
(h7)
1      
2      
3      
4      
5      
6      
8      
10      

Alterations

Locating Pin- Straight, D Tolerance,Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLPSTAG1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM5-L[4-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM6-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM8-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAM10-L[5-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAP1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAP2-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAP3-L[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAP4-L[3-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1g63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2g63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3g63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4g63 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5g64 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No6g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No1h73 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2h73 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3h73 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4h73 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5h74 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No6h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1m63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2m63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3m63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4m63 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5m64 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No6m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No1p63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2p63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3p63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4p63 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5p64 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No6p65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8p65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10p65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1g63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2g63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3g63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4g63 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5g64 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10g65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1h73 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2h73 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3h73 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4h73 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5h74 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10h75 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1m63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2m63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3m63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4m63 ~ 2515 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5m64 ~ 3015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10m65 ~ 4015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1p63 ~ 1015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2p63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3p63 ~ 2015 ~ 600.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4p63 ~ 2515 ~ 600.5 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Taper Length E
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support