(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Locating Pins - Round head, tapered tip and internally threaded shank.

Stepped Locating Pins - Round head, tapered tip and internally threaded shank.
  • Lead Time Reduction

•Shape: 2-Stepped
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: g6
•Head Shape: Round
•Head Tip Shape: Tapered

  • inCAD Components
Locating Pins - Double Pilot, Standard, Configurable:Related Image
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessTapped
D Tolerance g6
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCWPG
304 Stainless Steel--SWPG
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HWPG

Specifications

Part Number-P-Q-L-B-E-F
HWPG16-P20.02-Q15.30-L18-B12.3-E3.1-F5.0
Dg6
6-0.004
-0.012
8, 10-0.005
-0.014
12, 16-0.006
-0.017
20-0.007
-0.020
■Tapped
Part NumberP
0.01mm Increment
Q
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
F
0.1mm Increment
mM (Coarse)
TypeD
D Tolerance g6
WPG
SWPG
HWPG
6 6.00~10.002.00~9.00 6~122.0~20.01.0~10.02.0~20.03M35
8 8.00~13.00 3.00~12.00 8~164M48
1010.00~15.00 3.00~14.0010~203.0~20.03.0~20.04M58
1212.00~16.00 5.00~15.0012~244M58
1616.00~25.0010.00~24.0016~325.0~20.05.0~20.05M812
2020.00~30.0013.00~29.0020~405M812
[ ! ]P>Q [ ! ]Note the strength of under-head part. >> P.1566
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HWPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
HWPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
SWPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
SWPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
SWPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
SWPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
SWPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
SWPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
F
(mm)
Positioning Part Length B
(mm)
Q
(mm)
Taper Length E
(mm)
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 1066 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 1388 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 151010 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating12 ~ 161212 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 251616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

11 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating20 ~ 302020 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 1066 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8 ~ 1388 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10 ~ 151010 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12 ~ 161212 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No16 ~ 251616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No20 ~ 302020 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 1066 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1388 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10 ~ 151010 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 161212 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No16 ~ 251616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No20 ~ 302020 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10

Loading...

  1. 1

Example

Locating Pins - Double Pilot, Standard, Configurable:Related Image
 

Basic Information

Basic Shape Double-Stepped Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support