(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, selectable tip and internally threaded shank, resin.

Large Head Locating Pins - Round shaped head, selectable tip and internally threaded shank, resin.

Selectable material locating pins: Polyacetal, MC nylon, CDR2 nylon and peek. Tapered, spherical or flat tip. Internally threaded shank with g6 tolerances, thread sizes from M3 to M6. P, L and B parameters configurable, D is selectable.

  • inCAD Components
位置決めピン 樹脂大頭先端形状選択-めねじ-:Related Image
[ ! ]The outer diameter tolerance is the result of measurement at room temperature (20°C).
・Materials
TypeFixed PartHead Shape[ M ]MaterialOperating Ambient Temperature
P ConfigurableP, L, B Configurable
JPFJPY (Tapped)A (Tapered)
FA (Flat)
Q (Sphere)
Polyacetal (Black)-45~95°C
MJPMFPMC Nylon (Blue)-40~120°C
DJPDFPConductive MC Nylon CDR2 (Black)-40~120°C
JKPFKPPEEK (Natural Ivory)-50~250°C
[ ! ]Some combinations are not available. Refer to the price list to select the available combination.

[ ! ]Characteristics of Polyacetal, MC Nylon, Conductive MC Nylon, PEEK
>> P.2953, 954
(For Polyacetal and MC Nylon, refer to Standard Grade.)

Specifications

Part Number-P-L-B
 
Type Fixed Part Head Shape D
FJP Y Q 10-P12.00-L12-B7.0
■P Configurable
Part NumberP
0.01mm Increment
LBCm1M (Coarse)2
TypeFixed PartHead ShapeD D
Tolerance g6
JP

MJP

DJP

JKP
Y (Tapped)A (Tapered)
FA (Flat)
Q (Sphere)
6-0.004
-0.012
 6.50~10.00108131M35
8-0.005
-0.014
 9.00~13.001581.541M58
10-0.005
-0.014
11.00~15.001510241M58
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm1M (Coarse)2
TypeFixed PartHead ShapeD D
Tolerance g6
FJP

MFP

DFP

FKP
Y (Tapped)A (Tapered)
FA (Flat)
Q (Sphere)
6-0.004
-0.012
 6.50~10.00 6~122.0~12.0131M35
8-0.005
-0.014
 9.00~13.00 8~162.0 (3.0)~15.01.541M58
10-0.005
-0.014
11.00~15.0010~203.0 (4.0)~20.0241M58
[ ! ]B dimension of Flat Type is in ( ).

Alterations

位置決めピン 樹脂大頭先端形状選択-めねじ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DFPYA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
DFPYA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
DFPYA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
DFPYFA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
DFPYFA8-P[9-13/0.01]-L[8-16/1]-B[3-15/0.1]
DFPYFA10-P[11-15/0.01]-L[10-20/1]-B[4-20/0.1]
DFPYQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
DFPYQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
DFPYQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
DJPYA6-P[6.5-10/0.01]
DJPYA8-P[9-13/0.01]
DJPYA10-P[11-15/0.01]
DJPYFA6-P[6.5-10/0.01]
DJPYFA8-P[9-13/0.01]
DJPYFA10-P[11-15/0.01]
DJPYQ6-P[6.5-10/0.01]
DJPYQ8-P[9-13/0.01]
DJPYQ10-P[11-15/0.01]
FJPYA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
FJPYA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
FJPYA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
FJPYFA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
FJPYFA8-P[9-13/0.01]-L[8-16/1]-B[3-15/0.1]
FJPYFA10-P[11-15/0.01]-L[10-20/1]-B[4-20/0.1]
FJPYQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
FJPYQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
FJPYQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
FKPYQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
FKPYQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
FKPYQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
JKPYQ6-[6.5-10/0.01]
JKPYQ8-[9-13/0.01]
JKPYQ10-[11-15/0.01]
MFPYA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
MFPYA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
MFPYA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
MFPYQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
MFPYQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
MFPYQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
MJPYA6-[6.5-10/0.01]
MJPYA8-[9-13/0.01]
MJPYFA6-[6.5-10/0.01]
MJPYFA8-[9-13/0.01]
MJPYFA10-[11-15/0.01]
MJPYQ6-[6.5-10/0.01]
MJPYQ8-[9-13/0.01]
MJPYQ10-[11-15/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR26.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR29 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR211 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR26.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR29 ~ 1388 ~ 16--3 ~ 15
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR211 ~ 151010 ~ 20--4 ~ 20
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR26.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR29 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR211 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR26.5 ~ 106-108-
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR29 ~ 138-158-
1 Piece(s)

10 Days or more

10Tapered[Resin] Conductive MC Nylon CDR211 ~ 1510-1510-
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR26.5 ~ 106-108-
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR29 ~ 138-158-
1 Piece(s)

10 Days or more

10Flat[Resin] Conductive MC Nylon CDR211 ~ 1510-1510-
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR26.5 ~ 106-108-
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR29 ~ 138-158-
1 Piece(s)

10 Days or more

10Spherical Surface[Resin] Conductive MC Nylon CDR211 ~ 1510-1510-
1 Piece(s)

8 Days or more

10Tapered[Resin] Polyacetal6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Tapered[Resin] Polyacetal9 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

8 Days or more

10Tapered[Resin] Polyacetal11 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

8 Days or more

10Flat[Resin] Polyacetal6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Flat[Resin] Polyacetal9 ~ 1388 ~ 16--3 ~ 15
1 Piece(s)

8 Days or more

10Flat[Resin] Polyacetal11 ~ 151010 ~ 20--4 ~ 20
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] Polyacetal6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] Polyacetal9 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] Polyacetal11 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK9 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK11 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK6.5 ~ 106-108-
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK9 ~ 138-158-
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] PEEK11 ~ 1510-1510-
1 Piece(s)

8 Days or more

10Tapered[Resin] MC Nylon6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Tapered[Resin] MC Nylon9 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

8 Days or more

10Tapered[Resin] MC Nylon11 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon6.5 ~ 1066 ~ 12--2 ~ 12
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon9 ~ 1388 ~ 16--2 ~ 15
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon11 ~ 151010 ~ 20--3 ~ 20
1 Piece(s)

8 Days or more

10Tapered[Resin] MC Nylon6.5 ~ 106-108-
1 Piece(s)

8 Days or more

10Tapered[Resin] MC Nylon9 ~ 138-158-
1 Piece(s)

8 Days or more

10Flat[Resin] MC Nylon6.5 ~ 106-108-
1 Piece(s)

8 Days or more

10Flat[Resin] MC Nylon9 ~ 138-158-
1 Piece(s)

8 Days or more

10Flat[Resin] MC Nylon11 ~ 1510-1510-
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon6.5 ~ 106-108-
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon9 ~ 138-158-
1 Piece(s)

8 Days or more

10Spherical Surface[Resin] MC Nylon11 ~ 1510-1510-

Loading...

  1. 1
 

Basic Information

Basic Shape Large Head Head Shape Round Drive No
Shank Style Female Thread Heat Treatment No Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.05 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support