(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, tapered nylon tip and externally threaded shank.

Large Head Locating Pins - Round shaped head, tapered nylon tip and externally threaded shank.
  • Spec Change

The externally threaded stem is held by a nut from the opposite side of the locating pin orientation. Nylon at the tip prevents scratching of the workpiece. Options available in tool steel or stainless steel, additionally configurable heat treatment: hardened. P, B and L parameters are configurable and D is selectable. Thread size options from M3 to M10.

  • inCAD Components

* The insertion guide is applicable to tolerance m6 and p6 type only.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
Material No.PinHeadTypeD Tolerance and
Shape Code
[ M ]Material[ H ]Hardness[ M ]Plastic Material
O1 Tool SteelTreated Hardness: 60 ~ 63HRCMC NylonJPPHNA (Threaded, g6)
304 Stainless Steel-SJPPH
440C or 420 Stainless SteelTreated Hardness: 50 ~ 55HRCCJPPH
[ ! ]Features of MC Nylon >> P.2-953
[ ! ]440C or 420 Stainless Steel has an identification groove on D mounting section.
 

Specifications

Part Number-P-L-B
  
Type Shape D
JPPH NA 8-P10.00-L10-B5.5
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
mxM (Coarse)
TypeShape CodeDD
Tolerance g6
JPPH
SJPPH
CJPPH
NA 5-0.004
-0.012
5.50~8.003~102.0~10.054M5
 6-0.004
-0.012
6.50~10.003~102.0~12.054M6
 8-0.005
-0.014
9.00~13.005~102.0~15.054M8
10-0.005
-0.014
11.00~15.005~153.0~20.054M10
12-0.006
-0.017
13.00~16.008~1554M12
16-0.006
-0.017
17.00~25.008~205.0~20.065M16
20-0.007
-0.020
22.00~30.0010~2065M20
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Alterations

位置決めピン 大頭テーパ -樹脂ヘッド付- おねじ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPPHNA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
CJPPHNA6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]
CJPPHNA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]
CJPPHNA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]
CJPPHNA12-P[13-16/0.01]-L[8-15/1]-B[3-20/0.1]
CJPPHNA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]
CJPPHNA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]
JPPHNA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
JPPHNA6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]
JPPHNA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]
JPPHNA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]
JPPHNA12-P[13-16/0.01]-L[8-15/1]-B[3-20/0.1]
JPPHNA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]
JPPHNA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]
SJPPHNA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
SJPPHNA6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]
SJPPHNA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]
SJPPHNA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]
SJPPHNA12-P[13-16/0.01]-L[8-15/1]-B[3-20/0.1]
SJPPHNA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]
SJPPHNA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened5.5 ~ 853 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened6.5 ~ 1063 ~ 102 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 1385 ~ 102 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 15105 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened13 ~ 16128 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened17 ~ 25168 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened22 ~ 302010 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened5.5 ~ 853 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened6.5 ~ 1063 ~ 102 ~ 12
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened9 ~ 1385 ~ 102 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened11 ~ 15105 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened13 ~ 16128 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened17 ~ 25168 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened22 ~ 302010 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo5.5 ~ 853 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6.5 ~ 1063 ~ 102 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo9 ~ 1385 ~ 102 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo11 ~ 15105 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo13 ~ 16128 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo17 ~ 25168 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo22 ~ 302010 ~ 205 ~ 20

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Male thread Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support