(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, bullet tip and externally threaded shank.

Large Head Locating Pins - Round shaped head, bullet tip and externally threaded shank.
  • Spec Change

The B dimension is shortened and the insertion guide is reshaped to Bullet Nose in order to facilitate insertion/removal of workpieces. This product is Compact Type enabling the L dimension to be shortened also.

  • inCAD Components

PDF

位置決めピン 大頭砲弾形状 -おねじ-:Related Image
[ ! ]Polished, centering hole is may not be on all 304 Stainless Pins.
[ ! ]Locating Pins for Height Adjusting that have a shorter fixed B dimension are available on >> PP.1660
・Materials
Material No.[ M ]Material[ S ]
Surface Treatment
[ H ]HardnessTypeShape Code
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCFPCHNA (Threaded)
O1 Tool Steel EquivalentHard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GFPCH
O1 Tool Steel Equivalent--BFPCH
304 Stainless Steel--SFPCH
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HFPCH
440C Stainless Steel-Treated Hardness: 50 ~ 55HRCCFPCH

Specifications

Part Number-P-L-B
 
Type Shape D
FPCH NA3-P4.20-L6-B2.0
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
R1M
(Coarse)
TypeShape CodeDD dim. Tolerance g6
FPCH
GFPCH
BFPCH
SFPCH
HFPCH
CFPCH
NA 3-0.002
-0.008
3.50~6.002~101.0~5.01 M3
 4-0.004
-0.012
4.50~7.001 M4
 5-0.004
-0.012
5.50~8.003~101 M5
 6-0.004
-0.012
 6.50~10.001 M6
 8-0.005
-0.014
 9.00~13.001 M8
10-0.005
-0.014
11.00~15.002M10
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Alterations

位置決めピン 大頭砲弾形状 -おねじ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
HFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
HFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
HFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
HFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
HFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
HFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
SFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
SFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
SFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
SFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
SFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1]
SFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 15103 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 15103 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No11 ~ 15103 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 15103 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating11 ~ 15103 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No3.5 ~ 632 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No4.5 ~ 742 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No5.5 ~ 853 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 1063 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No9 ~ 1383 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No11 ~ 15103 ~ 101 ~ 5

Loading...

  1. 1

Example

位置決めピン 大頭砲弾形状 -おねじ-:Related Image

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Bullet Nose
Drive No Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.