(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, tapered tip, externally threaded shank.

Large Head Locating Pins - Round head, tapered tip, externally threaded shank.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins- Large Head, Round Tapered, Standard:Related Image
[ ! ]An insertion guide will only be machined on p6 tolerance components.
[ ! ]440C Stainless Steel has an identification groove on D mounting section.
[ ! ]Polished, centering hole may not be on all 304 Stainless Pins.

Specifications

Part Number-P
     
Type Shape D
JPRB B 10-12
■Threaded
Part NumberP SelectionLBEM
(Coarse)
* Tightening Torque
N · cm
TypeShape CodeDD dim. Tolerance g6
JPRB
GJPRB
SJPRB
CJPRB

(Buff Finished)
MJPRB

[ ! ]Applicable when D≥5.
NB3-0.01 456          5 53 M3  147
4-0.016 56          5 64 M4  333
5-0.016  68        10 64 M5  676
6-0.016   810       10 85 M6 1156
8-0.019    101213     15 85 M8 2803
10-0.019     121315    15105M10 5557
12-0.023      131516   15106M12 9702
16-0.023         2025 22107M1624108
20-0.027          253030157M2046942
* Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Alterations

Locating Pins- Large Head, Round Tapered, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPRBNB3-[4,​5,​6]
CJPRBNB4-[5,​6]
CJPRBNB5-[6,​8]
CJPRBNB6-[8,​10]
CJPRBNB8-[10,​12,​13]
CJPRBNB10-[12,​13,​15]
CJPRBNB12-[13,​15,​16]
CJPRBNB16-[20,​25]
CJPRBNB20-[25,​30]
GJPRBNB3-[4,​5,​6]
GJPRBNB4-[5,​6]
GJPRBNB5-[6,​8]
GJPRBNB6-[8,​10]
GJPRBNB8-[10,​12,​13]
GJPRBNB10-[12,​13,​15]
GJPRBNB12-[13,​15,​16]
GJPRBNB16-[20,​25]
GJPRBNB20-[25,​30]
JPRBNB3-[4,​5,​6]
JPRBNB4-[5,​6]
JPRBNB5-[6,​8]
JPRBNB6-[8,​10]
JPRBNB8-[10,​12,​13]
JPRBNB10-[12,​13,​15]
JPRBNB12-[13,​15,​16]
JPRBNB16-[20,​25]
JPRBNB20-[25,​30]
MJPRBNB5-[6,​8]
MJPRBNB6-[8,​10]
MJPRBNB8-[10,​12,​13]
MJPRBNB10-[12,​13,​15]
MJPRBNB12-[13,​15,​16]
MJPRBNB16-[20,​25]
MJPRBNB20-[25,​30]
SJPRBNB3-[4,​5,​6]
SJPRBNB4-[5,​6]
SJPRBNB5-[6,​8]
SJPRBNB6-[8,​10]
SJPRBNB8-[10,​12,​13]
SJPRBNB10-[12,​13,​15]
SJPRBNB12-[13,​15,​16]
SJPRBNB16-[20,​25]
SJPRBNB20-[25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 63
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 64
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 85
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 106
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 138
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 1510
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 1612
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 2516
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None25 ~ 3020
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating4 ~ 63
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating5 ~ 64
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating6 ~ 85
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating8 ~ 106
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating10 ~ 138
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating12 ~ 1510
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating13 ~ 1612
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating20 ~ 2516
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating25 ~ 3020
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None4 ~ 63
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None5 ~ 64
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None6 ~ 85
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None8 ~ 106
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None10 ~ 138
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None12 ~ 1510
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None13 ~ 1612
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None20 ~ 2516
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None25 ~ 3020
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing6 ~ 85
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing8 ~ 106
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing10 ~ 138
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing12 ~ 1510
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing13 ~ 1612
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing20 ~ 2516
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing25 ~ 3020
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None4 ~ 63
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None5 ~ 64
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None6 ~ 85
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None8 ~ 106
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None10 ~ 138
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None12 ~ 1510
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None13 ~ 1612
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None20 ~ 2516
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None25 ~ 3020

Loading...

  1. 1

More Information

Locating Pins- Large Head, Round Tapered, Standard:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.