(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small Head Locating Pins - Round or diamond head, threaded shank, internally threaded shank.

Stainless Steel Small Head Locating Pins - Round or diamond head, threaded shank, internally threaded shank.
  • Spec Change

Small head pin. The internally threaded shank is held by screws from the opposite side of the locating pin orientation. Pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Small Head - Tapered End:
・Materials
[ M ]Material[ H ]HardnessPin
Shape
Tapped
g6
High Hardness
Stainless Steel
35HRC~RoundAFPSTA
DiamondAFPSTD

Specifications

Part Number-P-L-B
   
Type D
AFPSTA8-P6.01-L12-B5.3
■Tolerance Selection
Dm6p6g6
4~6+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
8, 10+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M
(Coarse)
* Recommended Tightening Torque
N • cm
2
TypeDD(g6)
AFPSTA (Round)
AFPSTD (Diamond)
 6-0.004
-0.012
4.00~ 6.008(9)~122.0~12.021.5M31475
 8-0.005
-0.014
6.00~ 8.0011(12)~162.0~15.031.8M43336
10-0.005
-0.014
7.00~10.0011(12)~203.0~20.032.2M56768
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part. >>P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.
* Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Price list

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPSTA6-P[4-6/0.01]-L[8-12/1]-B[2-12/0.1]
AFPSTA8-P[6-8/0.01]-L[11-16/1]-B[2-15/0.1]
AFPSTA10-P[7-10/0.01]-L[11-20/1]-B[3-20/0.1]
AFPSTD6-P[4-6/0.01]-L[9-12/1]-B[2-12/0.1]
AFPSTD8-P[6-8/0.01]-L[12-16/1]-B[2-15/0.1]
AFPSTD10-P[7-10/0.01]-L[12-20/1]-B[3-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Round632 ~ 128 ~ 12
1 Piece(s)

10 Days or more

10Round842 ~ 1511 ~ 16
1 Piece(s)

10 Days or more

10Round1053 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10Diamond632 ~ 129 ~ 12
1 Piece(s)

10 Days or more

10Diamond842 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamond1053 ~ 2012 ~ 20

Loading...

  1. 1

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Female Thread Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6
Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support