(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Chains for special environment.
Part Number
Configured Part Number is shown.
CHEE-[4-9998/1]
Part Number | - | Number of Links |
CHEE | - | 200 |
Part Number | Number of Links | Number of Rows | Usage | Color | Allowable Tension (N) | Allowable Chain Speed (m/min) | Coefficient of Sliding Friction f1 | Reference Mass (kg/m) | Operating Temp. (°C) | Pitch | C | W | H | h1 | h2 | Number of Links per Unit |
TYPE | ||||||||||||||||
CHEE | 4~ | 2 Rows | General Use | White | 1270 | 60 | 0.25 | 0.55 | -5~65 | 12.7 | 14.4 | 32 | 12.7 | 6.4 | 6.3 | 240 (Circumference Length 3,048mm) |
Loading...
Width(mm) | 26~76.1 | Chain Spec | Regular | Nominal Designation (W) | 40(32) |
---|---|---|---|---|---|
Width W(mm) | 32 | Applicable sprocket | CHEES Series |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy