(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Chains for special environments added.
Part Number
Configured Part Number is shown.
Part Number | - | Number of Links |
CHEED40 | - | 200 |
Part Number | Number of Links | Number of Rows | Usage | Color | Allowable Tension (N) | Allowable Chain Speed (m/min) | Coefficient of Sliding Friction f1 | Reference Mass (kg/m) | Operating Temp. (°C) | Pitch | C | W | H | h1 | h2 | Number of Links per Unit | |
TYPE | No | ||||||||||||||||
CHEED | 40 | 4~ | Single | General Use | White | 441 | 60 | 0.25 | 0.32 | -5~65 | 12.7 | 7.95 | 20 | 12.7 | 6.7 | 6 | 240 (Circumference Length 3,048mm) |
60 | 4~ | Single | General Use | White | 882 | 60 | 0.25 | 0.72 | -5~65 | 19.05 | 12.7 | 30 | 17.3 | 8.8 | 8.5 | 160 (Circumference Length 3,048mm) | |
CHEEC | 40 | 4~ | Single | Conductive | Black | 340 | 60 | 0.25 | 0.36 | -20~80 | 12.7 | 7.95 | 20 | 12.7 | 6.7 | 6 | 240 (Circumference Length 3,048mm) |
CHEEH | 40 | 4~ | Single | Heat Resistant | Black | 440 | 100 | 0.25 | 0.36 | -20~150 | 12.7 | 7.95 | 20 | 12.7 | 6.7 | 6 | 240 (Circumference Length 3,048mm) |
CHEEY | 40 | 4~ | Single | Chemical Resistant | White | 250 | 60 | 0.25 | 0.36 | -20~80 | 12.7 | 7.95 | 20 | 12.7 | 6.7 | 6 | 240 (Circumference Length 3,048mm) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CHEEC40-[4-3000/1] |
CHEED40-[4-9999/1] |
CHEED60-[4-3000/1] |
CHEEH40-[4-3000/1] |
Loading...
Chemical Name | Spec. for General Use / Conductive Type | Spec. for Chemical Resistant Type |
CHEED CHEEC | CHEEY | |
Acetone | ○ | × |
Oil (Vegetable, Mineral) | ○ | ○ |
Alcohol | ○ | ○ |
Ammonia Water | ○ | ○ |
Sodium Chloride | ○ | ○ |
Hydrochloric Acid (2%) | × | × |
Seawater | △ | △ |
Oxygenated Water | × | ○ |
Sodium Hydroxide (Sodium Hydroxide (25%) | ○ | ○ |
Gasoline | ○ | ○ |
Formic Acid | × | ○ |
Formic Aldehyde | ○ | ○ |
Citric Acid | △ | ○ |
Chemical Name | Spec. for General Use / Conductive Type | Spec. for Chemical Resistant Type |
CHEED CHEEC | CHEEY | |
Chromic Acid | × | △ |
Acetic Acid | × | ○ |
Carbon Tetrachloride | ○ | ○ |
Sodium Hypochlorite | × | × |
Nitric Acid (5%) | × | ○ |
Potassium Hydrate | ○ | ○ |
Soap Solution | ○ | ○ |
Lactic Acid | ○ | ○ |
Paraffin | ○ | ○ |
Benzene | ○ | ○ |
Iodine | × | × |
Sulfuric Acid | × | × |
Phosphoric Acid (10%) | × | △ |
Chemical Name | Spec. for General Use / Conductive Type | Spec. for Chemical Resistant Type |
CHEED CHEEC | CHEEY | |
Whiskey | ○ | ○ |
Milk | ○ | ○ |
Vinegar | △ | △ |
Soft Drinks | ○ | ○ |
Beer | ○ | ○ |
Fruit Juice | ○ | ○ |
Water | ○ | ○ |
Vegetable Juice | ○ | ○ |
Wine | ○ | ○ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy