(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toothed Belts - Type T10.

Toothed Belts - Type T10.
  • Volume Discount

Can be used for general transmission and light load conveyance.

  • inCAD Components
タイミングベルト T10タイプ:Related Image
[ ! ]Operating Temp.: 0~80°C
[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Cannot be used with tension from back side.
[ ! ]How to select products, >> P.2253.
・Materials
[ M ] Material
① Main BodyPolyurethane
② Core WireSteel Cord

Specifications

Part Number
 
Type Belt Number Belt Nominal Width
TTBU 900 T10 - 200
TypePitchHhLUnit Mass g/m
(Width: 10mm)
T10104.52.53.542.0
■Type: T10 (Pitch: 10mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Compliance with Standard
TypeBelt NumberBelt Nominal WidthBelt Nominal Width
150200250300400500
TTBU400T10150
(15mm)


200
(20mm)


250
(25mm)


300
(30mm)


400
(40mm)


500
(50mm)
40400
450T1045450-
500T1050500-
530T1053530-
550T1055550-
560T1056560
600T1060600
630T1063630-
650T1065650-
700T1070700
720T1072720
750T1075750
800T1080800
850T1085850
900T1090900-
910T1091910-
920T1092920
950T1095950
960T1096960-
980T1098980
1000T101001000
1050T101051050
1100T101101100-
1150T101151150
1200T101201200
1250T101251250
1300T101301300-
1320T101321320
1350T101351350
1400T101401400
1450T101451450
1500T101501500-
1600T101601600
1700T101701700
1750T101751750
1800T101801800-
1880T101881880

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TTBU1000T10-150
TTBU1000T10-200
TTBU1000T10-250
TTBU1000T10-300
TTBU1000T10-400
TTBU1000T10-500
TTBU1050T10-150
TTBU1050T10-200
TTBU1050T10-250
TTBU1050T10-300
TTBU1050T10-400
TTBU1050T10-500
TTBU1100T10-150
TTBU1100T10-200
TTBU1100T10-250
TTBU1100T10-300
TTBU1100T10-400
TTBU1100T10-500
TTBU1150T10-150
TTBU1150T10-200
TTBU1150T10-250
TTBU1150T10-300
TTBU1150T10-400
TTBU1150T10-500
TTBU1200T10-150
TTBU1200T10-200
TTBU1200T10-250
TTBU1200T10-300
TTBU1200T10-400
TTBU1200T10-500
TTBU1250T10-150
TTBU1250T10-200
TTBU1250T10-250
TTBU1250T10-300
TTBU1250T10-400
TTBU1250T10-500
TTBU1300T10-150
TTBU1300T10-200
TTBU1300T10-250
TTBU1300T10-300
TTBU1300T10-400
TTBU1300T10-500
TTBU1320T10-150
TTBU1320T10-200
TTBU1320T10-250
TTBU1320T10-300
TTBU1320T10-400
TTBU1320T10-500
TTBU1350T10-150
TTBU1350T10-200
TTBU1350T10-250
TTBU1350T10-300
TTBU1350T10-400
TTBU1350T10-500
TTBU1400T10-150
TTBU1400T10-200
TTBU1400T10-250
TTBU1400T10-300
TTBU1400T10-400
TTBU1400T10-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

8 Days or more

10151000100
1 Piece(s)Available

8 Days or more

10201000100
1 Piece(s)Available

46 Days or more

10251000100
1 Piece(s)Available

8 Days or more

10301000100
1 Piece(s)Available

8 Days or more

10401000100
1 Piece(s)Available

8 Days or more

10501000100
1 Piece(s)Available

8 Days or more

10151050105
1 Piece(s)Available

8 Days or more

10201050105
1 Piece(s)Available

10 Days or more

10251050105
1 Piece(s)Available

8 Days or more

10301050105
1 Piece(s)Available

8 Days or more

10401050105
1 Piece(s)Available

8 Days or more

10501050105
1 Piece(s)Available

8 Days or more

10151100110
1 Piece(s)Available

8 Days or more

10201100110
1 Piece(s)Available

10 Days or more

10251100110
1 Piece(s)Available

8 Days or more

10301100110
1 Piece(s)Available

8 Days or more

10401100110
1 Piece(s)Available

8 Days or more

10501100110
1 Piece(s)Available

8 Days or more

10151150115
1 Piece(s)Available

8 Days or more

10201150115
1 Piece(s)Available

10 Days or more

10251150115
1 Piece(s)Available

8 Days or more

10301150115
1 Piece(s)Available

8 Days or more

10401150115
1 Piece(s)Available

8 Days or more

10501150115
1 Piece(s)Available

8 Days or more

10151200120
1 Piece(s)Available

8 Days or more

10201200120
1 Piece(s)Available

46 Days or more

10251200120
1 Piece(s)Available

8 Days or more

10301200120
1 Piece(s)Available

8 Days or more

10401200120
1 Piece(s)Available

8 Days or more

10501200120
1 Piece(s)Available

8 Days or more

10151250125
1 Piece(s)Available

8 Days or more

10201250125
1 Piece(s)Available

10 Days or more

10251250125
1 Piece(s)Available

8 Days or more

10301250125
1 Piece(s)Available

8 Days or more

10401250125
1 Piece(s)Available

8 Days or more

10501250125
1 Piece(s)Available

8 Days or more

10151300130
1 Piece(s)Available

8 Days or more

10201300130
1 Piece(s)Available

10 Days or more

10251300130
1 Piece(s)Available

8 Days or more

10301300130
1 Piece(s)Available

8 Days or more

10401300130
1 Piece(s)Available

8 Days or more

10501300130
1 Piece(s)Available

8 Days or more

10151320132
1 Piece(s)Available

8 Days or more

10201320132
1 Piece(s)Available

10 Days or more

10251320132
1 Piece(s)Available

8 Days or more

10301320132
1 Piece(s)Available

8 Days or more

10401320132
1 Piece(s)Available

8 Days or more

10501320132
1 Piece(s)Available

8 Days or more

10151350135
1 Piece(s)Available

8 Days or more

10201350135
1 Piece(s)Available

10 Days or more

10251350135
1 Piece(s)Available

8 Days or more

10301350135
1 Piece(s)Available

8 Days or more

10401350135
1 Piece(s)Available

8 Days or more

10501350135
1 Piece(s)Available

8 Days or more

10151400140
1 Piece(s)Available

8 Days or more

10201400140
1 Piece(s)Available

46 Days or more

10251400140
1 Piece(s)Available

8 Days or more

10301400140
1 Piece(s)Available

8 Days or more

10401400140
1 Piece(s)Available

8 Days or more

10501400140

Loading...

 

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Type T10 Belt Shape Type Trapezoidal Tooth Profile Metric Type
Transmission Torque Regular Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.