(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : S5M
•Belt Material : Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S5M Series (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
HTBN | ① Back Rubber | Chloroprene Rubber |
② Tooth Rubber | ||
③ Core Wire | Fiberglass Cord S/Z Alternately Twisted Continuous | |
④ Tooth Fabric | Nylon Cloth |
Part Number | ||||
Type | Belt Number | - | Belt Nominal Width | |
HTBN | 400 S5M | - | 100 |
Type | Pitch | Ra | Lr | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
S5M | 5 | 3.25 | 3.25 | 3.41 | 1.91 | 1.5 | 0.480 | 34.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Compliance with Standard | ||||
Type | Belt | Belt Nominal Width | HTBN | ||||
Number | 100 | 150 | 250 | ||||
HTBN (Rubber) | 225 S5M | 100 (10mm) 150 (15mm) 250 (25mm) | 45 | 225 | ● | ● | ● |
230 S5M | 46 | 230 | ● | ● | ● | ||
255 S5M | 51 | 255 | ● | ● | ● | ||
260 S5M | 52 | 260 | ● | ● | ● | ||
295 S5M | 59 | 295 | ● | ● | ● | ||
300 S5M | 60 | 300 | ● | ● | ● | ||
305 S5M | 61 | 305 | ● | ● | ● | ||
320 S5M | 64 | 320 | ● | ● | ● | ||
325 S5M | 65 | 325 | ● | ● | ● | ||
340 S5M | 68 | 340 | ● | ● | ● | ||
350 S5M | 70 | 350 | ● | ● | ● | ||
360 S5M | 72 | 360 | ● | ● | ● | ||
370 S5M | 74 | 370 | ● | ● | ● | ||
375 S5M | 75 | 375 | ● | ● | ● | ||
380 S5M | 76 | 380 | ● | ● | ● | ||
390 S5M | 78 | 390 | ● | ● | ● | ||
400 S5M | 80 | 400 | ● | ● | ● | ||
415 S5M | 83 | 415 | ● | ● | ● | ||
425 S5M | 85 | 425 | ● | ● | ● | ||
435 S5M | 87 | 435 | ● | ● | ● | ||
440 S5M | 88 | 440 | ● | ● | ● | ||
450 S5M | 90 | 450 | ● | ● | ● | ||
475 S5M | 95 | 475 | ● | ● | ● | ||
490 S5M | 98 | 490 | ● | ● | ● | ||
500 S5M | 100 | 500 | ● | ● | ● | ||
520 S5M | 104 | 520 | ● | ● | ● | ||
525 S5M | 105 | 525 | ● | ● | ● | ||
530 S5M | 106 | 530 | ● | ● | ● | ||
545 S5M | 109 | 545 | ● | ● | ● | ||
550 S5M | 110 | 550 | ● | ● | ● | ||
560 S5M | 112 | 560 | ● | ● | ● | ||
575 S5M | 115 | 575 | ● | ● | ● | ||
590 S5M | 118 | 590 | ● | ● | ● | ||
595 S5M | 119 | 595 | ● | ● | ● | ||
600 S5M | 120 | 600 | ● | ● | ● | ||
625 S5M | 125 | 625 | ● | ● | ● | ||
640 S5M | 128 | 640 | ● | ● | ● | ||
650 S5M | 130 | 650 | ● | ● | ● | ||
665 S5M | 133 | 665 | ● | ● | ● | ||
670 S5M | 134 | 670 | ● | ● | ● | ||
675 S5M | 135 | 675 | ● | ● | ● | ||
690 S5M | 138 | 690 | ● | ● | ● | ||
695 S5M | 139 | 695 | ● | ● | ● | ||
700 S5M | 140 | 700 | ● | ● | ● | ||
710 S5M | 142 | 710 | ● | ● | ● | ||
720 S5M | 144 | 720 | ● | ● | ● | ||
725 S5M | 145 | 725 | ● | ● | ● | ||
730 S5M | 146 | 730 | ● | ● | ● | ||
740 S5M | 148 | 740 | ● | ● | ● | ||
750 S5M | 150 | 750 | ● | ● | ● | ||
765 S5M | 153 | 765 | ● | ● | ● | ||
780 S5M | 156 | 780 | ● | ● | ● | ||
800 S5M | 160 | 800 | ● | ● | ● | ||
810 S5M | 162 | 810 | ● | ● | ● | ||
830 S5M | 166 | 830 | ● | ● | ● | ||
845 S5M | 169 | 845 | ● | ● | ● | ||
850 S5M | 170 | 850 | ● | ● | ● | ||
870 S5M | 174 | 870 | ● | ● | ● | ||
890 S5M | 178 | 890 | ● | ● | ● | ||
900 S5M | 180 | 900 | ● | ● | ● | ||
930 S5M | 186 | 930 | ● | ● | ● | ||
950 S5M | 190 | 950 | ● | ● | ● | ||
975 S5M | 195 | 975 | ● | ● | ● | ||
1000 S5M | 200 | 1000 | ● | ● | ● | ||
1025 S5M | 205 | 1025 | ● | ● | ● | ||
1050 S5M | 210 | 1050 | ● | ● | ● | ||
1055 S5M | 211 | 1055 | ● | ● | ● | ||
1085 S5M | 217 | 1085 | ● | ● | ● | ||
1090 S5M | 218 | 1090 | ● | ● | ● | ||
1100 S5M | 220 | 1100 | ● | ● | ● | ||
1105 S5M | 221 | 1105 | ● | - | ● | ||
1115 S5M | 223 | 1115 | ● | - | ● | ||
1120 S5M | 224 | 1120 | ● | - | ● | ||
1125 S5M | 225 | 1125 | ● | ● | ● | ||
1135 S5M | 227 | 1135 | ● | ● | ● | ||
1145 S5M | 229 | 1145 | ● | ● | ● | ||
1160 S5M | 232 | 1160 | ● | ● | ● | ||
1165 S5M | 233 | 1165 | ● | ● | ● | ||
1195 S5M | 239 | 1195 | ● | ● | ● | ||
1225 S5M | 245 | 1225 | ● | ● | ● | ||
1250 S5M | 250 | 1250 | ● | ● | ● | ||
1270 S5M | 254 | 1270 | ● | ● | ● | ||
1295 S5M | 259 | 1295 | ● | ● | ● | ||
1350 S5M | 270 | 1350 | ● | ● | ● | ||
1420 S5M | 284 | 1420 | ● | ● | ● | ||
1475 S5M | 295 | 1475 | ● | ● | ● | ||
1500 S5M | 300 | 1500 | ● | ● | ● | ||
1505 S5M | 301 | 1505 | ● | ● | ● | ||
1530 S5M | 306 | 1530 | ● | ● | ● | ||
1595 S5M | 319 | 1595 | ● | ● | ● | ||
1605 S5M | 321 | 1605 | ● | ● | ● | ||
1680 S5M | 336 | 1680 | ● | ● | ● | ||
1715 S5M | 343 | 1715 | ● | ● | ● | ||
1800 S5M | 360 | 1800 | ● | ● | ● | ||
2000 S5M | 400 | 2000 | ● | ● | ● | ||
2145 S5M | 429 | 2145 | ● | ● | ● | ||
2255 S5M | 451 | 2255 | ● | ● | ● | ||
2480 S5M | 496 | 2480 | ● | ● | ● |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Type | S5M | Belt Shape Type | Round Tooth Profile Super Torque |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy