(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : MXL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - MXL Series (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
TBN | ① Back Rubber | Chloroprene Rubber |
② Tooth Rubber | ||
③ Core Wire | Fiberglass Cord S/Z Alternately Twisted Continuous | |
④ Tooth Fabric | Nylon Cloth | |
TUN | ①, ② Main Body | Polyurethane |
③ Core Wire | MXL: Kevlar XL, L: Steel Cord |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
TBN TUN | 210MXL 320MXL | 025 050 |
Type | Pitch | 2 θ | Lr | h | H | Rr | Ra | Unit Mass g/m (Width: 10mm) |
MXL (Rubber) | 2.032 | 40° | 1.14 | 0.51 | 1.11 | 0.13 | 0.13 | 11.0 |
MXL (Polyurethane) | 2.032 | 60° | - | 0.46 | 1.22 | - | - | 10.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Compliance with Standard | |||||||
Type | Belt Number | Belt Nominal Width | TBN | TUN | ||||||
019 | 025 | 037 | 050 | 025 | 037 | |||||
TBN (Rubber) TUN (Polyurethane) | 45MXL | 019 (4.8mm) 025 (6.4mm) 037 (9.5mm) 050 (12.7mm) | 45 | 91.44 | ● | ● | ● | - | - | - |
48MXL | 48 | 97.54 | ● | ● | ● | - | - | - | ||
50MXL | 50 | 101.6 | ● | ● | ● | - | - | - | ||
52MXL | 52 | 105.66 | ● | ● | ● | - | - | - | ||
53MXL | 53 | 107.7 | ● | ● | ● | - | - | - | ||
54MXL | 54 | 109.73 | ● | ● | ● | - | - | - | ||
55MXL | 55 | 111.76 | ● | ● | ● | - | - | - | ||
56MXL | 56 | 113.79 | ● | ● | ● | - | - | - | ||
57MXL | 57 | 115.82 | ● | ● | ● | - | - | - | ||
59MXL | 59 | 119.89 | ● | ● | ● | - | - | - | ||
60MXL | 60 | 121.92 | ● | ● | ● | - | - | - | ||
61MXL | 61 | 123.95 | ● | ● | ● | - | - | - | ||
63MXL | 63 | 128.02 | ● | ● | ● | - | - | - | ||
65MXL | 65 | 132.08 | ● | ● | ● | - | - | - | ||
67MXL | 67 | 136.14 | ● | ● | ● | - | - | - | ||
68MXL | 68 | 138.18 | ● | ● | ● | - | - | - | ||
70MXL | 70 | 142.24 | ● | ● | ● | - | - | - | ||
71MXL | 71 | 144.27 | ● | ● | ● | - | - | - | ||
72MXL | 72 | 146.3 | ● | ● | ● | - | - | - | ||
73MXL | 73 | 148.34 | ● | ● | ● | - | - | - | ||
75MXL | 75 | 152.4 | ● | ● | ● | - | - | - | ||
76MXL | 76 | 154.43 | ● | ● | ● | - | - | - | ||
77MXL | 77 | 156.46 | ● | ● | ● | - | ● | ● | ||
78MXL | 78 | 158.5 | ● | ● | ● | - | ● | - | ||
79MXL | 79 | 160.53 | ● | ● | ● | - | - | - | ||
80MXL | 80 | 162.56 | ● | ● | ● | - | ● | ● | ||
82MXL | 82 | 166.62 | ● | ● | ● | - | ● | ● | ||
83MXL | 83 | 168.66 | ● | ● | ● | - | ● | ● | ||
85MXL | 85 | 172.72 | ● | ● | ● | - | ● | ● | ||
87MXL | 87 | 176.78 | ● | ● | ● | - | ● | ● | ||
88MXL | 88 | 178.82 | ● | ● | ● | - | ● | ● | ||
89MXL | 89 | 180.85 | - | - | - | - | ● | ● | ||
90MXL | 90 | 182.88 | ● | ● | ● | ● | ● | ● | ||
91MXL | 91 | 184.91 | ● | ● | ● | - | ● | ● | ||
92MXL | 92 | 186.94 | ● | ● | ● | - | - | - | ||
93MXL | 93 | 188.98 | ● | ● | ● | - | - | - | ||
94MXL | 94 | 191.01 | ● | ● | ● | - | ● | ● | ||
95MXL | 95 | 193.04 | ● | ● | ● | - | ● | ● | ||
96MXL | 96 | 195.07 | ● | ● | ● | - | - | - | ||
97MXL | 97 | 197.1 | ● | ● | ● | - | - | - | ||
98MXL | 98 | 199.14 | ● | ● | ● | - | ● | ● | ||
99MXL | 99 | 201.17 | ● | ● | ● | - | - | - | ||
100MXL | 100 | 203.2 | ● | ● | ● | - | ● | ● | ||
101MXL | 101 | 205.23 | ● | ● | ● | - | - | - | ||
102MXL | 102 | 207.26 | ● | ● | ● | - | ● | ● | ||
103MXL | 103 | 209.3 | ● | ● | ● | - | ● | ● | ||
104MXL | 104 | 211.33 | - | - | - | - | ● | ● | ||
105MXL | 105 | 213.36 | ● | ● | ● | ● | ● | ● | ||
106MXL | 106 | 215.39 | ● | ● | ● | ● | ● | ● | ||
108MXL | 108 | 219.46 | ● | ● | ● | ● | - | - | ||
110MXL | 110 | 223.52 | ● | ● | ● | ● | ● | ● | ||
112MXL | 112 | 227.58 | ● | ● | ● | ● | ● | ● | ||
114MXL | 114 | 231.65 | ● | ● | ● | ● | ● | ● | ||
115MXL | 115 | 233.68 | ● | ● | ● | ● | ● | ● | ||
118MXL | 118 | 239.78 | ● | ● | ● | ● | ● | ● | ||
120MXL | 120 | 243.84 | ● | ● | ● | ● | ● | ● | ||
121MXL | 121 | 245.87 | ● | ● | ● | ● | - | - | ||
122MXL | 122 | 247.9 | ● | ● | ● | ● | ● | ● | ||
123MXL | 123 | 249.94 | ● | ● | ● | ● | ● | ● | ||
124MXL | 124 | 251.97 | - | - | - | - | ● | ● | ||
125MXL | 125 | 254 | ● | ● | ● | ● | ● | ● | ||
126MXL | 126 | 256.03 | ● | ● | ● | ● | ● | ● | ||
127MXL | 127 | 258.06 | ● | ● | ● | ● | - | - | ||
128MXL | 128 | 260.1 | ● | ● | ● | ● | - | - | ||
129MXL | 129 | 262.13 | ● | ● | ● | ● | - | - | ||
130MXL | 130 | 264.16 | ● | ● | ● | ● | ● | ● | ||
131MXL | 131 | 266.19 | ● | ● | ● | ● | - | - | ||
132MXL | 132 | 268.22 | ● | ● | ● | ● | ● | ● | ||
134MXL | 134 | 272.29 | ● | ● | ● | ● | - | - | ||
135MXL | 135 | 274.32 | ● | ● | ● | ● | - | - | ||
138MXL | 138 | 280.42 | ● | ● | ● | ● | - | - | ||
140MXL | 140 | 284.48 | ● | ● | ● | ● | ● | ● | ||
142MXL | 142 | 288.54 | ● | ● | ● | ● | ● | ● | ||
144MXL | 144 | 292.61 | ● | ● | ● | ● | ● | ● | ||
145MXL | 145 | 294.64 | - | - | - | - | ● | ● | ||
146MXL | 146 | 296.67 | ● | ● | ● | ● | - | - | ||
148MXL | 148 | 300.74 | ● | ● | ● | ● | - | - | ||
150MXL | 150 | 304.8 | ● | ● | ● | ● | ● | ● | ||
155MXL | 155 | 314.96 | ● | ● | ● | ● | ● | ● | ||
158MXL | 158 | 321.06 | ● | ● | ● | ● | - | - | ||
160MXL | 160 | 325.12 | ● | ● | ● | ● | ● | ● | ||
162MXL | 162 | 329.18 | ● | ● | ● | ● | - | - |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Compliance with Standard | |||||||
Type | Belt Number | Belt Nominal Width | TBN | TUN | ||||||
019 | 025 | 037 | 050 | 025 | 037 | |||||
TBN (Rubber) TUN (Polyurethane) | 165MXL | 019 (4.8mm) 025 (6.4mm) 037 (9.5mm) 050 (12.7mm) | 165 | 335.28 | ● | ● | ● | ● | ● | ● |
170MXL | 170 | 345.44 | ● | ● | ● | ● | ● | ● | ||
175MXL | 175 | 355.6 | ● | ● | ● | ● | ● | ● | ||
180MXL | 180 | 365.76 | ● | ● | ● | ● | ● | ● | ||
184MXL | 184 | 373.89 | ● | ● | ● | ● | ● | ● | ||
190MXL | 190 | 386.08 | ● | ● | ● | ● | ● | ● | ||
192MXL | 192 | 390.14 | ● | ● | ● | ● | - | - | ||
195MXL | 195 | 396.24 | ● | ● | ● | ● | ● | ● | ||
200MXL | 200 | 406.4 | ● | ● | ● | ● | ● | ● | ||
210MXL | 210 | 426.72 | ● | ● | ● | ● | ● | ● | ||
212MXL | 212 | 430.78 | ● | ● | ● | ● | ● | ● | ||
221MXL | 221 | 449.07 | ● | ● | ● | ● | ● | ● | ||
222MXL | 222 | 451.1 | ● | ● | ● | ● | - | - | ||
224MXL | 224 | 455.17 | ● | ● | ● | ● | ● | - | ||
226MXL | 226 | 459.23 | ● | ● | ● | ● | - | - | ||
228MXL | 228 | 463.3 | ● | ● | ● | ● | ● | ● | ||
230MXL | 230 | 467.36 | ● | ● | ● | ● | - | - | ||
232MXL | 232 | 471.42 | ● | ● | ● | ● | - | - | ||
235MXL | 235 | 477.52 | - | - | - | - | ● | ● | ||
236MXL | 236 | 479.55 | ● | ● | ● | ● | ● | ● | ||
239MXL | 239 | 485.65 | ● | ● | ● | ● | ● | ● | ||
240MXL | 240 | 487.68 | ● | ● | ● | ● | ● | ● | ||
245MXL | 245 | 497.84 | ● | ● | ● | ● | - | - | ||
248MXL | 248 | 503.94 | ● | ● | ● | ● | ● | ● | ||
249MXL | 249 | 505.97 | - | - | - | - | ● | - | ||
250MXL | 250 | 508 | ● | ● | ● | ● | ● | ● | ||
256MXL | 256 | 520.19 | ● | ● | ● | ● | ● | ● | ||
260MXL | 260 | 528.32 | ● | ● | ● | ● | ● | ● | ||
262MXL | 262 | 532.38 | ● | ● | ● | ● | - | - | ||
265MXL | 265 | 538.48 | ● | ● | ● | ● | ● | ● | ||
273MXL | 273 | 554.74 | ● | ● | ● | ● | - | - | ||
275MXL | 275 | 558.8 | ● | ● | ● | ● | - | - | ||
277MXL | 277 | 562.86 | - | - | - | - | ● | ● | ||
280MXL | 280 | 568.96 | ● | ● | ● | ● | ● | ● | ||
281MXL | 281 | 570.99 | ● | ● | ● | ● | - | - | ||
285MXL | 285 | 579.12 | ● | ● | ● | ● | - | - | ||
288MXL | 288 | 585.22 | ● | ● | ● | - | - | - | ||
290MXL | 290 | 589.28 | ● | ● | ● | - | ● | ● | ||
295MXL | 295 | 599.44 | ● | ● | ● | - | - | - | ||
296MXL | 296 | 601.47 | - | - | - | - | ● | |||
297MXL | 297 | 603.5 | ● | ● | ● | ● | - | - | ||
300MXL | 300 | 609.6 | ● | ● | ● | ● | ● | ● | ||
305MXL | 305 | 619.76 | ● | ● | ● | ● | - | - | ||
310MXL | 310 | 629.92 | ● | ● | ● | ● | ● | ● | ||
312MXL | 312 | 633.98 | ● | ● | ● | ● | - | - | ||
315MXL | 315 | 640.08 | ● | ● | ● | ● | ● | ● | ||
318MXL | 318 | 646.18 | ● | ● | ● | ● | - | - | ||
320MXL | 320 | 650.24 | ● | ● | ● | ● | - | - | ||
330MXL | 330 | 670.56 | ● | ● | ● | ● | - | - | ||
332MXL | 332 | 674.62 | ● | ● | ● | ● | - | - | ||
334MXL | 334 | 678.69 | ● | ● | ● | ● | - | - | ||
336MXL | 336 | 682.75 | ● | ● | ● | ● | - | - | ||
337MXL | 337 | 684.78 | ● | ● | ● | ● | - | - | ||
340MXL | 340 | 690.88 | - | - | - | - | ● | ● | ||
347MXL | 347 | 705.1 | ● | ● | ● | ● | - | - | ||
350MXL | 350 | 711.2 | ● | ● | ● | ● | ● | ● | ||
355MXL | 355 | 721.36 | ● | ● | ● | ● | - | - | ||
358MXL | 358 | 727.46 | - | - | - | - | ● | ● | ||
359MXL | 359 | 729.49 | ● | ● | ● | - | - | - | ||
360MXL | 360 | 731.52 | - | - | - | - | ● | ● | ||
364MXL | 364 | 739.65 | ● | ● | ● | - | - | - | ||
365MXL | 365 | 741.68 | ● | ● | ● | - | - | - | ||
370MXL | 370 | 751.84 | - | - | - | - | ● | ● | ||
372MXL | 372 | 755.9 | ● | ● | ● | - | - | - | ||
380MXL | 380 | 772.16 | ● | ● | ● | ● | ● | ● | ||
390MXL | 390 | 792.48 | - | - | - | - | ● | ● | ||
397MXL | 397 | 806.7 | ● | ● | ● | ● | - | - | ||
400MXL | 400 | 812.8 | ● | ● | ● | ● | ● | ● | ||
405MXL | 405 | 822.96 | ● | ● | ● | ● | - | - | ||
420MXL | 420 | 853.44 | - | - | - | - | ● | ● | ||
434MXL | 434 | 881.89 | - | - | - | - | ● | ● | ||
435MXL | 435 | 883.92 | ● | ● | ● | ● | - | - | ||
448MXL | 448 | 910.34 | ● | ● | ● | ● | - | - | ||
453MXL | 453 | 920.5 | ● | ● | ● | ● | - | - | ||
464MXL | 464 | 942.85 | ● | ● | ● | ● | - | - | ||
487MXL | 487 | 989.56 | ● | ● | ● | ● | - | - | ||
498MXL | 498 | 1011.94 | ● | ● | ● | ● | - | - | ||
500MXL | 500 | 1016 | ● | ● | ● | ● | ● | ● | ||
516MXL | 516 | 1048.51 | ● | ● | ● | ● | - | - | ||
525MXL | 525 | 1066.8 | ● | ● | ● | ● | - | - | ||
535MXL | 535 | 1087.12 | ● | ● | ● | ● | - | - | ||
550MXL | 550 | 1117.6 | ● | ● | ● | ● | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Type | MXL |
---|---|---|---|---|---|
Belt Shape Type | Trapezoidal Tooth Profile Circular Type | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy