(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys - Tensioning, with Central Bearing.

Idler Pulleys - Tensioning, with Central Bearing.
  • Volume Discount
  • Spec Change

Can be used as the tension adjuster for timing belts.

  • inCAD Components
アイドラー センターベアリングタイプ:Related Image
[ ! ]Bearings are press-fitted.
* Bearing Accuracy: JIS B1514 Class 0 (before press-fitting)
・Materials
Type[ M ] Material[ S ] Surface Treatment
No FlangeFlangedMain BodyFlangeBearing
AFBDAFDF2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
BFBDBFDF1045 Carbon Steel
or Equivalent
Low Carbon SteelBlack Oxide
MFBDMFDFElectroless Nickel Plating
SFBDSFDF304 Stainless SteelStainless Steel-

Specifications

Part Number-D
AFBD9-20
■Center Bearing
Part NumberDFAApplicable Belt Nominal WidthSBearing DimensionsRetaining RingCompliance with Standard
TypeWinchmmNo.dBAFBD
MFBD
SFBD
AFDF
MFDF
SFDF
BFBD
BFDF
No FlangeFlanged
AFBDBFBDMFBDSFBDAFDFBFDFMFDFSFDF
No Flange
AFBD
BFBD
MFBD
SF
BD

Flanged
AFDF
BFDF
MFDF
SFDF
920255-0402.5695ZZ54RTWS13RTWN13------
25305-0402.5695ZZ54RTWS13RTWN13
1025306019-2.5 696ZZ65RTWS15RTWN15------
1125307-0603.0 696ZZ65RTWS15RTWN15
11.525307.5025-3.25 696ZZ65RTWS15RTWN15
1430359031-4 698ZZ86RTWS19RTWN19------
153035110371004.5 698ZZ86RTWS19RTWN19
164048110371004 6000ZZ108RTWS26RTWN26
19303614050-6.5698ZZ86RTWS19RTWN19------
354514050-5.5 628ZZ88RTWS24RTWN24
455514050-5 6200ZZ109RTWS30RTWN30
22354517-15076000ZZ108RTWS26RTWN26------
455517-1506.5 6200ZZ109RTWS30RTWN30
26404821075-96000ZZ108RTWS26RTWN26------
455521075-8.56200ZZ109RTWS30RTWN30------
505821075-8.5 6200ZZ109RTWS30RTWN30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFBD9-20
AFBD9-25
AFBD10-25
AFBD11-25
AFBD11.5-25
AFBD14-30
AFBD15-30
AFBD16-40
AFBD19-30
AFBD19-35
AFBD19-45
AFBD22-35
AFBD22-45
AFBD26-40
AFBD26-45
AFBD26-50
AFDF9-20
AFDF9-25
AFDF10-25
AFDF11-25
AFDF11.5-25
AFDF14-30
AFDF15-30
AFDF16-40
AFDF19-30
AFDF19-35
AFDF19-45
AFDF22-35
AFDF22-45
AFDF26-40
AFDF26-45
AFDF26-50
BFBD9-25
BFBD11-25
BFBD11.5-25
BFBD15-30
BFBD16-40
BFBD19-35
BFBD19-45
BFBD22-45
BFBD26-50
BFDF9-25
BFDF11-25
BFDF11.5-25
BFDF15-30
BFDF16-40
BFDF19-35
BFDF19-45
BFDF22-45
BFDF26-50
MFBD9-25
MFBD11-25
MFBD11.5-25
MFBD15-30
MFBD16-40
MFBD19-35
MFBD19-45
MFBD22-45
MFBD26-50
MFDF9-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Material Surface Treatment O.D.
(mm)
Bearing Position Groove Width W
(mm)
With or w/o Flange
1 Piece(s)Available

10 Days or more

10-4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize20Center Bearing Type9Not Provided
1 Piece(s)Available

8 Days or more

10-4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-9Not Provided
1 Piece(s)Available

8 Days or more

100.19 in (3/16")4.8[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-10Not Provided
1 Piece(s)Available

8 Days or more

10-6[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-11Not Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-11.5Not Provided
1 Piece(s)Available

8 Days or more

100.31 in (5/16")7.9[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30-14Not Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")10[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30-15Not Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")10[Aluminum] Aluminum Alloy 2000 seriesClear Anodize40-16Not Provided
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30Center Bearing Type19Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize35-19Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45-19Not Provided
1 Piece(s)Available

8 Days or more

10-15[Aluminum] Aluminum Alloy 2000 seriesClear Anodize35Center Bearing Type22Not Provided
1 Piece(s)Available

10 Days or more

10-15[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45-22Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize40Center Bearing Type26Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45Center Bearing Type26Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize50-26Not Provided
1 Piece(s)Available

10 Days or more

10-4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize20Center Bearing Type9Provided
1 Piece(s)Available

10 Days or more

10-4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-9Provided
1 Piece(s)Available

10 Days or more

100.19 in (3/16")4.8[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-10Provided
1 Piece(s)Available

8 Days or more

10-6[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-11Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.4[Aluminum] Aluminum Alloy 2000 seriesClear Anodize25-11.5Provided
1 Piece(s)Available

10 Days or more

100.31 in (5/16")7.9[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30-14Provided
1 Piece(s)Available

Same day

Stock

100.37 in (3/8")10[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30-15Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")10[Aluminum] Aluminum Alloy 2000 seriesClear Anodize40-16Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize30Center Bearing Type19Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize35-19Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45-19Provided
1 Piece(s)Available

8 Days or more

10-15[Aluminum] Aluminum Alloy 2000 seriesClear Anodize35Center Bearing Type22Provided
1 Piece(s)Available

10 Days or more

10-15[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45-22Provided
1 Piece(s)Available

8 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize40Center Bearing Type26Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize45Center Bearing Type26Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1[Aluminum] Aluminum Alloy 2000 seriesClear Anodize50-26Provided
1 Piece(s)Available

10 Days or more

10-4SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

10-6SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.4SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

10-15SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1SteelBlack Oxide Coating---Not Provided
1 Piece(s)Available

10 Days or more

10-4SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

10-6SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.4SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

10-15SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1SteelBlack Oxide Coating---Provided
1 Piece(s)Available

10 Days or more

10-4SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

10-6SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.4SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.37 in (3/8")10SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.7SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

10-15SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.1SteelElectroless Nickel Plating---Not Provided
1 Piece(s)Available

10 Days or more

10-4SteelElectroless Nickel Plating---Provided

Loading...

 

Basic Information

Type Idlers Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.