(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, T5 and T10 Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, T5 and T10 Series.
  • Volume Discount

New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.

フランジ付歯付アイドラー 両サイドベアリングタイプ T□:Related Image
[ ! ]Bearings are press-fitted. * Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
AHTFW2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize

Specifications

Part Number-d
 
Type Teeth-Applicable Belt
AHTFW 24-T5200-10
■T5 Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing Dimensions
TypeTeethApplicable BeltNo.DB
AHTFW18T5100628.65 27.80 3322111613696ZZx2155
T515028.65 27.80 3322172213696ZZx2155
T5200828.65 27.80 3322222716.5698ZZx2196
T525028.65 27.80 3322273216.5698ZZx2196
20T5100831.83 31.00 3624111616.5698ZZx2196
T515031.83 31.00 3624172216.5698ZZx2196
T520031.83 31.00 3624222716.5698ZZx2196
T525031.83 31.00 3624273216.5698ZZx2196
22T51501035.01 34.25 4027172219.56900ZZx2226
T520035.01 34.25 4027222719.56900ZZx2226
T525035.01 34.25 4027273219.56900ZZx2226
24T51001038.20 37.40 4530111619.56900ZZx2226
T515038.20 37.40 4530172219.56900ZZx2226
T520038.20 37.40 45302227236000ZZx2268
T525038.20 37.40 45302732236000ZZx2268
25T51501039.79 39.00 45301722236000ZZx2268
T520039.79 39.00 45302227236000ZZx2268
T525039.79 39.00 45302732236000ZZx2268
28T51501044.56 43.75 48351722256200ZZx2309
T520044.56 43.75 48352227256200ZZx2309
T525044.56 43.75 48352732256200ZZx2309
30T51501247.75 46.95 52361722256001ZZx2288
T520047.75 46.95 52362227276201ZZx23210
T525047.75 46.95 52362732276201ZZx23210
■T10 Type (Both Sides Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWDhBearing Dimensions
TypeTeethApplicable BeltNo.DB
AHTFW16T101501250.93 49.05 58401722256001ZZx2288
T1020050.93 49.05 58402227256001ZZx2288
T1025050.93 49.05 58402732256001ZZx2288
T1030050.93 49.05 58403237276201ZZx23210
T101501550.93 49.05 58401722296002ZZx2329
T1020050.93 49.05 58402227296002ZZx2329
T1025050.93 49.05 58402732296002ZZx2329
T1030050.93 49.05 58403237306202ZZx23511
T1040050.93 49.05 58404348306202ZZx23511
T1050050.93 49.05 58405358306202ZZx23511
18T102001557.30 55.45 61452227296002ZZx2329
T1025057.30 55.45 61452732306202ZZx23511
T1030057.30 55.45 61453237306202ZZx23511
20T102001563.66 61.80 67502227296002ZZx2329
T1025063.66 61.80 67502732306202ZZx23511
T1030063.66 61.80 67503237306202ZZx23511
T1040063.66 61.80 67504348306202ZZx23511
T1050063.66 61.80 67505358306202ZZx23511
22T102002070.03 68.15 80602227376004ZZx24212
T1025070.03 68.15 80502732376004ZZx24212
T1030070.03 68.15 80503237416204ZZx24714
24T102002076.39 74.55 87672227376004ZZx24212
T1025076.39 74.55 87672732416204ZZx24714
T1030076.39 74.55 87673237416204ZZx24714
26T102002082.76 80.90 87672227376004ZZx24212
T1025082.76 80.90 87672732416204ZZx24714
T1030082.76 80.90 87673237416204ZZx24714

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTFW16-T10150-12
AHTFW16-T10150-15
AHTFW16-T10200-12
AHTFW16-T10200-15
AHTFW16-T10250-12
AHTFW16-T10250-15
AHTFW16-T10300-12
AHTFW16-T10300-15
AHTFW16-T10400-15
AHTFW16-T10500-15
AHTFW18-T10200-15
AHTFW18-T10250-15
AHTFW18-T10300-15
AHTFW18-T5100-6
AHTFW18-T5150-6
AHTFW18-T5200-8
AHTFW18-T5250-8
AHTFW20-T10200-15
AHTFW20-T10250-15
AHTFW20-T10300-15
AHTFW20-T10400-15
AHTFW20-T10500-15
AHTFW20-T5100-8
AHTFW20-T5150-8
AHTFW20-T5200-8
AHTFW20-T5250-8
AHTFW22-T10200-20
AHTFW22-T10250-20
AHTFW22-T10300-20
AHTFW22-T5150-10
AHTFW22-T5200-10
AHTFW22-T5250-10
AHTFW24-T10200-20
AHTFW24-T10250-20
AHTFW24-T10300-20
AHTFW24-T5100-10
AHTFW24-T5150-10
AHTFW24-T5200-10
AHTFW24-T5250-10
AHTFW25-T5150-10
AHTFW25-T5200-10
AHTFW25-T5250-10
AHTFW26-T10200-20
AHTFW26-T10250-20
AHTFW26-T10300-20
AHTFW28-T5150-10
AHTFW28-T5200-10
AHTFW28-T5250-10
AHTFW30-T5150-12
AHTFW30-T5200-12
AHTFW30-T5250-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10T10151612
1 Piece(s)Available

10 Days or more

10T10151615
1 Piece(s)Available

10 Days or more

10T10201612
1 Piece(s)Available

10 Days or more

10T10201615
1 Piece(s)Available

10 Days or more

10T10251612
1 Piece(s)Available

10 Days or more

10T10251615
1 Piece(s)Available

10 Days or more

10T10301612
1 Piece(s)Available

10 Days or more

10T10301615
1 Piece(s)Available

10 Days or more

10T10401615
1 Piece(s)Available

10 Days or more

10T10501615
1 Piece(s)Available

10 Days or more

10T10201815
1 Piece(s)Available

10 Days or more

10T10251815
1 Piece(s)Available

10 Days or more

10T10301815
1 Piece(s)Available

10 Days or more

10T510186
1 Piece(s)Available

10 Days or more

10T515186
1 Piece(s)Available

10 Days or more

10T520188
1 Piece(s)Available

10 Days or more

10T525188
1 Piece(s)Available

10 Days or more

10T10202015
1 Piece(s)Available

10 Days or more

10T10252015
1 Piece(s)Available

10 Days or more

10T10302015
1 Piece(s)Available

10 Days or more

10T10402015
1 Piece(s)Available

10 Days or more

10T10502015
1 Piece(s)Available

10 Days or more

10T510208
1 Piece(s)Available

10 Days or more

10T515208
1 Piece(s)Available

8 Days or more

10T520208
1 Piece(s)Available

10 Days or more

10T525208
1 Piece(s)Available

10 Days or more

10T10202220
1 Piece(s)Available

10 Days or more

10T10252220
1 Piece(s)Available

10 Days or more

10T10302220
1 Piece(s)Available

10 Days or more

10T5152210
1 Piece(s)Available

10 Days or more

10T5202210
1 Piece(s)Available

10 Days or more

10T5252210
1 Piece(s)Available

10 Days or more

10T10202420
1 Piece(s)Available

10 Days or more

10T10252420
1 Piece(s)Available

10 Days or more

10T10302420
1 Piece(s)Available

10 Days or more

10T5102410
1 Piece(s)Available

10 Days or more

10T5152410
1 Piece(s)Available

10 Days or more

10T5202410
1 Piece(s)Available

10 Days or more

10T5252410
1 Piece(s)Available

10 Days or more

10T5152510
1 Piece(s)Available

10 Days or more

10T5202510
1 Piece(s)Available

10 Days or more

10T5252510
1 Piece(s)Available

10 Days or more

10T10202620
1 Piece(s)Available

10 Days or more

10T10252620
1 Piece(s)Available

10 Days or more

10T10302620
1 Piece(s)Available

10 Days or more

10T5152810
1 Piece(s)Available

10 Days or more

10T5202810
1 Piece(s)Available

10 Days or more

10T5252810
1 Piece(s)Available

10 Days or more

10T5153012
1 Piece(s)Available

10 Days or more

10T5203012
1 Piece(s)Available

10 Days or more

10T5253012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)

Loading...

  1. 1

Basic Information

Type Idlers with Teeth Material Aluminum Alloy 2000 series Surface Treatment Clear Anodize
Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.