(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Central Bearing, 2GT, 3GT, 5GT, and 8YU Series.

Idler Pulleys with Teeth - With Flange, Central Bearing, 2GT, 3GT, 5GT, and 8YU Series.
  • Volume Discount

Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー センターベアリングタイプ □GT・□YU:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
AGTF2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
BGTF1045 Carbon Steel or EquivalentLow Carbon SteelBlack Oxide
*Bearing Accuracy: JIS B1514 Class 0
[ ! ]Bearings are press-fitted.
 

Specifications

Part Number
 
Type Teeth Applicable Belt
AGTF 30 GT5090
■2GT, 3GT, 5GT, 8YU (Center Bearing Type)

Part NumberShaft DiameterP.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltdNo.DBGAGTFBGTF
AGTF
BGTF
40GT2060625.4624.9630217.010.32.15606ZZx117617-
GT2090625.4624.96302110.013.33.65606ZZx117617-
30GT3060628.6527.8932237.311.02.50606ZZx117617-
GT3090628.6527.89322310.314.04.00606ZZx117617-
20GT5090831.8330.69352410.314.04.00698ZZx119619
GT5120831.8330.69352413.317.05.50698ZZx119619
24GT50901038.20 37.06423010.314.04.50 6800ZZx119520
GT51201038.20 37.06423013.317.03.50 6800ZZx219520
28GT50901044.5643.42483610.314.04.50 6800ZZx119520
GT51201044.5643.42483613.317.06.00 6800ZZx119520
30GT50901247.7546.61513910.314.04.50 6801ZZx121522
GT51201247.7546.61513913.317.06.00 6801ZZx121522
20YU81502050.9349.56624016.723.08.00 6804ZZx132734
YU82002050.9349.56624021.728.07.00 6804ZZx232734
30YU81502576.3975.02856416.723.08.00 6805ZZx137738
YU82002576.3975.02856421.728.07.00 6805ZZx237738
YU82502576.3975.02856426.733.09.50 6805ZZx237738

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AGTF20GT5090
AGTF20GT5120
AGTF20YU8150
AGTF20YU8200
AGTF24GT5090
AGTF24GT5120
AGTF28GT5090
AGTF28GT5120
AGTF30GT3060
AGTF30GT3090
AGTF30GT5090
AGTF30GT5120
AGTF30YU8150
AGTF30YU8200
AGTF30YU8250
AGTF40GT2060
AGTF40GT2090
BGTF20GT5090
BGTF20GT5120
BGTF20YU8150
BGTF20YU8200
BGTF24GT5090
BGTF24GT5120
BGTF28GT5090
BGTF28GT5120
BGTF30GT5090
BGTF30GT5120
BGTF30YU8150
BGTF30YU8200
BGTF30YU8250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

105GT920[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

105GT1220[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

108YU1520[Aluminum] Aluminum Alloy 2000 seriesClear Anodize20
1 Piece(s)Available

10 Days or more

108YU2020[Aluminum] Aluminum Alloy 2000 seriesClear Anodize20
1 Piece(s)Available

10 Days or more

105GT924[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT1224[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT928[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT1228[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

103GT630[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

103GT930[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT930[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT1230[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

108YU1530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

108YU2030[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

108YU2530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

102GT640[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

102GT940[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-
1 Piece(s)Available

10 Days or more

105GT920SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

105GT1220SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

108YU1520SteelBlack Oxide Coating20
1 Piece(s)Available

10 Days or more

108YU2020SteelBlack Oxide Coating20
1 Piece(s)Available

10 Days or more

105GT924SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

105GT1224SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

105GT928SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

105GT1228SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

105GT930SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

105GT1230SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

108YU1530SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

108YU2030SteelBlack Oxide Coating-
1 Piece(s)Available

10 Days or more

108YU2530SteelBlack Oxide Coating-

Loading...

  1. 1

Example

フランジ付歯付アイドラー センターベアリングタイプ □GT・□YU:Related Image
 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.