(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, P5M and P8M Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, P5M and P8M Series.
  • Volume Discount
  • Spec Change

New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー 両サイドベアリングタイプ P□M:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
APTFW(*1) 2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
KPTFWHard Clear Anodize *
BPTFW1045 Carbon Steel or EquivalentLow Carbon SteelBlack Oxide
* Hard Anodize: Treatment Film Hardness 300HV ~
* Bearing Accuracy: JIS B1514 Class 0
[ ! ]Bearings are press-fitted.
(*1) Body material of P8M is 7075 Aluminum Alloy.
 

Specifications

Part Number-d
 
Type Teeth Applicable Belt
APTFW 25-P5M150-6
■P5M, P8M Type (Both Sides Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWDhBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltAPTFW
KPTFW
BPTFWAPTFW
KPTFW
BPTFWNo.DBAPTFWKPTFWBPTFW
APTFW
KPTFW
BPTFW
25P5M100639.79 38.65 -44-3211.61613696ZZx2155--
P5M15039.79 38.65 -44-3216.62113696ZZx2155--
P5M100839.79 38.65 4444323211.61616.5698ZZx2196
P5M15039.79 38.65 4444323216.62116.5698ZZx2196
28P5M1001044.56 43.42 5050383811.61619.56900ZZx2226
P5M15044.56 43.42 5050383816.62119.56900ZZx2226
30P5M1501247.75 46.60 -55-4016.621246001ZZx2288--
36P5M1501557.30 56.15 -67-5016.621286002ZZx2329--
26P8M1501266.21 64.84 7474585816.822246001ZZx2288
P8M25066.21 64.84 7474585827.833246001ZZx2288
30P8M1501576.3975.02 8383636316.822286002ZZx2329
P8M25076.3975.02 8383636327.833286002ZZx2329
P8M2502076.3975.02 8383636327.833366004ZZx24212

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APTFW25-P5M100-8
APTFW25-P5M150-8
APTFW26-P8M150-12
APTFW26-P8M250-12
APTFW28-P5M100-10
APTFW28-P5M150-10
APTFW30-P8M150-15
APTFW30-P8M250-15
APTFW30-P8M250-20
BPTFW25-P5M100-6
BPTFW25-P5M100-8
BPTFW25-P5M150-6
BPTFW25-P5M150-8
BPTFW26-P8M150-12
BPTFW26-P8M250-12
BPTFW28-P5M100-10
BPTFW28-P5M150-10
BPTFW30-P5M150-12
BPTFW30-P8M150-15
BPTFW30-P8M250-15
BPTFW30-P8M250-20
BPTFW36-P5M150-15
KPTFW25-P5M100-8
KPTFW25-P5M150-8
KPTFW26-P8M150-12
KPTFW26-P8M250-12
KPTFW28-P5M100-10
KPTFW28-P5M150-10
KPTFW30-P8M150-15
KPTFW30-P8M250-15
KPTFW30-P8M250-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10P5M1025[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10P5M1525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10P8M1526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10P8M2526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10P5M1028[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10P5M1528[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10P8M1530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10P8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10P8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10P5M1025SteelBlack Oxide Coating6
1 Piece(s)Available

10 Days or more

10P5M1025SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

10P5M1525SteelBlack Oxide Coating6
1 Piece(s)Available

10 Days or more

10P5M1525SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

10P8M1526SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10P8M2526SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10P5M1028SteelBlack Oxide Coating10
1 Piece(s)Available

10 Days or more

10P5M1528SteelBlack Oxide Coating10
1 Piece(s)Available

10 Days or more

10P5M1530SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10P8M1530SteelBlack Oxide Coating15
1 Piece(s)Available

10 Days or more

10P8M2530SteelBlack Oxide Coating15
1 Piece(s)Available

10 Days or more

10P8M2530SteelBlack Oxide Coating20
1 Piece(s)Available

10 Days or more

10P5M1536SteelBlack Oxide Coating15
1 Piece(s)Available

12 Days or more

10P5M1025[Aluminum] Aluminum Alloy 2000 seriesHard Clear Anodize8
1 Piece(s)Available

12 Days or more

10P5M1525[Aluminum] Aluminum Alloy 2000 seriesHard Clear Anodize8
1 Piece(s)Available

12 Days or more

10P8M1526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12
1 Piece(s)Available

12 Days or more

10P8M2526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12
1 Piece(s)Available

12 Days or more

10P5M1028[Aluminum] Aluminum Alloy 2000 seriesHard Clear Anodize10
1 Piece(s)Available

12 Days or more

10P5M1528[Aluminum] Aluminum Alloy 2000 seriesHard Clear Anodize10
1 Piece(s)Available

12 Days or more

10P8M1530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize15
1 Piece(s)Available

12 Days or more

10P8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize15
1 Piece(s)Available

12 Days or more

10P8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize20

Loading...

  1. 1

Example

フランジ付歯付アイドラー 両サイドベアリングタイプ P□M:Related Image
 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.