(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Central Bearing, P2M, P3M, P5M, and P8M Series.

Idler Pulleys with Teeth - With Flange, Central Bearing, P2M, P3M, P5M, and P8M Series.
  • Volume Discount
  • Spec Change

New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー センターベアリングタイプ P□M:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
APTF(*1) 2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
BPTF1045 Carbon Steel or EquivalentLow Carbon SteelBlack Oxide
*Bearing Accuracy: JIS B1514 Class 0
[ ! ]Bearings are press-fitted.
(*1)Body material of P8M is 7075 Aluminum Alloy.
 

Specifications

Part Number
 
Type Teeth Applicable Belt
APTF 20 P5M100
■P2M, P3M, P5M, P8M Type (Center Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltAPTFBPTFAPTFBPTFNo.DBAPTFBPTF
APTF
BPTF
40P2M060625.46 24.96 32-23-7.511.53.25696ZZx1155-
30P3M100628.65 27.89 3535252512165626ZZx1196
P3M150628.65 27.89 3535252517214.5626ZZx2196
20P5M100831.83 30.69 35-25-11.6165698ZZx1196-
P5M150831.83 30.69 35-25-16.6214.5698ZZx2196-
28P5M1001044.56 43.42 5050383811.6163.56200ZZx1309
P5M1501044.56 43.42 5050383816.62166200ZZx1309
20P8M1501250.9349.5655-40-16.82266201ZZx13210-
P8M2501550.9349.5655-40-27.8335.56202ZZx23511-
24P8M2501261.1259.7467-50-27.8336.56201ZZx23210-
30P8M1501576.39 75.02 8383636316.8225.56202ZZx13511
P8M2501576.39 75.02 8383636327.8335.56202ZZx23511
[ ! ]Radial G dimensions of the opening on the hub side are the same as D dimensions.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APTF20P5M100
APTF20P5M150
APTF20P8M150
APTF20P8M250
APTF24P8M250
APTF28P5M100
APTF28P5M150
APTF30P3M100
APTF30P3M150
APTF30P8M150
APTF30P8M250
APTF40P2M060
BPTF28P5M100
BPTF28P5M150
BPTF30P3M100
BPTF30P3M150
BPTF30P8M150
BPTF30P8M250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10P5M1020[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10P5M1520[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10P8M1520[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10P8M2520[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10P8M2524[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10P5M1028[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10P5M1528[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10P3M1030[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10P3M1530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10P8M1530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10P8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10P2M640[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10P5M1028SteelBlack Oxide Coating10
1 Piece(s)Available

10 Days or more

10P5M1528SteelBlack Oxide Coating10
1 Piece(s)Available

10 Days or more

10P3M1030SteelBlack Oxide Coating6
1 Piece(s)Available

10 Days or more

10P3M1530SteelBlack Oxide Coating6
1 Piece(s)Available

10 Days or more

10P8M1530SteelBlack Oxide Coating15
1 Piece(s)Available

10 Days or more

10P8M2530SteelBlack Oxide Coating15

Loading...

  1. 1

Example

フランジ付歯付アイドラー センターベアリングタイプ P□M:Related Image
 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.