(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, S5M, S8M, and S14M Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, S5M, S8M, and S14M Series.
  • Volume Discount
  • Spec Change

New: Electroless Nickel types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー 両サイドベアリングタイプ S5M・S8M・S14M:Related Image
[ ! ]Bearings are press-fitted. * Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ]Material[ S ] Surface Treatment
Main BodyFlangeBearing
S5MS8MS14M
AHTFW2000 Series Aluminum Alloy7075 Aluminum Alloy-Aluminum AlloySteelClear Anodize
KHTFWHard Clear Anodize*1
BHTFW1045 Carbon Steel or Equivalent1045 Carbon Steel or EquivalentBlack Oxide
BHTFWNF*2
MHTFW1045 Carbon Steel or EquivalentElectroless Nickel Plating
*1 Hard Clear Anodize: Film Hardness 300HV ~

*2 BHTFW_ -S14M is replaced with
BHTFWNF_-S14M as of April 1st, 2014
 

Specifications

Part Number-d
     
Type Teeth-Applicable Belt
BHTFWNF 28-S14M400-30
■S5M Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAHTFWKHTFWBHTFWMHTFW
AHTFW
KHTFW
BHTFW
MHTFW
16S5M150625.46 24.50 3220172214.5606ZZx2176
S5M25025.46 24.50 3220273214.5606ZZx2176--
18S5M150828.65 27.69 3322172216.5698ZZx2196
S5M25028.65 27.69 3322273216.5698ZZx2196--
20S5M150831.83 30.87 3624172216.5698ZZx2196
S5M25031.83 30.87 3624273216.5698ZZx2196--
22S5M150835.01 34.05 4027172219.5608ZZx2227
S5M25035.01 34.05 4027273219.5608ZZx2227--
24S5M150838.20 37.24 4530172219.5608ZZx2227
S5M25038.20 37.24 4530273219.5608ZZx2227--
25S5M100639.79 38.83 4530111613696ZZx2155
S5M15039.79 38.83 4530172213696ZZx2155
S5M25039.79 38.83 4530273214.5606ZZx2176--
25S5M100839.79 38.83 4530111616.5698ZZx2196
S5M15039.79 38.83 4530172216.5698ZZx2196
S5M25039.79 38.83 4530273219.5608ZZx2227--
26S5M1501041.38 40.42 48351722256200ZZx2309
S5M25041.38 40.42 48352732256200ZZx2309--
28S5M1001044.56 43.60 4835111619.56900ZZx2226
S5M15044.56 43.60 4835172219.56900ZZx2226
S5M25044.56 43.60 48352732256200ZZx2309--
30S5M1501247.75 46.79 52361722256001ZZx2288
S5M25047.75 46.79 52362732276201ZZx23210--
32S5M1501250.93 49.97 55401722256001ZZx2288--
S5M25050.93 49.97 55402732276201ZZx23210--
36S5M1501557.30 56.34 61451722296002ZZx2329
S5M25057.30 56.34 61452732306202ZZx23511--
40S5M1501563.66 62.70 67501722296002ZZx2329--
S5M25063.66 62.70 67502732306202ZZx23511--
■S8M Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAHTFWKHTFWBHTFWMHTFW
AHTFW
KHTFW
BHTFW
MHTFW
22S8M2501256.02 54.65 61 45 283327 6201ZZx232 10
S8M30056.02 54.65 61 45 333827 6201ZZx232 10 --
S8M40056.02 54.65 61 45 444927 6201ZZx232 10
24S8M2501261.12 59.74 67 50 283327 6201ZZx232 10
S8M30061.12 59.74 67 50 333827 6201ZZx232 10 --
S8M40061.12 59.74 67 50 444927 6201ZZx232 10
25S8M2501263.66 62.29 70 56 283327 6201ZZx232 10
S8M30063.66 62.29 70 56 333827 6201ZZx232 10 --
S8M40063.66 62.29 70 56 444927 6201ZZx232 10
26S8M1501266.21 64.84 74 58 172225 6001ZZx228 8
S8M25066.21 64.84 74 58 283325 6001ZZx228 8
S8M30066.21 64.84 74 58 333827 6201ZZx232 10 --
S8M40066.21 64.84 74 58 444927 6201ZZx232 10
28S8M2501571.30 69.93 80 60 283330 6202ZZx235 11
S8M30071.30 69.93 80 60 333830 6202ZZx235 11 --
S8M40071.30 69.93 80 60 444930 6202ZZx235 11
30S8M1501576.39 75.02 87 67 172229 6002ZZx232 9
S8M25076.39 75.02 87 67 283329 6002ZZx232 9
S8M30076.39 75.02 87 67 333830 6202ZZx235 11 --
S8M40076.39 75.02 87 67 444930 6202ZZx235 11
30S8M2502076.39 75.02 87 67 283337 6004ZZx242 12
S8M30076.39 75.02 87 67 333841 6204ZZx247 14 --
S8M40076.39 75.02 87 67 444941 6204ZZx247 14
32S8M2502081.49 80.12 87 67 283341 6204ZZx247 14
S8M30081.49 80.12 87 67 333841 6204ZZx247 14 --
S8M40081.49 80.12 87 67 444941 6204ZZx247 14
34S8M2502086.58 85.21 95 75 283341 6204ZZx247 14
S8M30086.58 85.21 95 75 333841 6204ZZx247 14 --
S8M40086.58 85.21 95 75 444941 6204ZZx247 14
40S8M25025101.86 100.49 111 90 283343 6005ZZx247 12 --
S8M300101.86 100.49 111 90 333847 6205ZZx252 15 --
S8M400101.86 100.49 111 90 444947 6205ZZx252 15 --
■S14M Type (Both Sides Bearing Type) [ ! ] On 2014 and later, S14M Type is to be delivered with flange included (but not swaged on).
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing Dimensions
TypeTeethApplicable BeltNo.DB
BHTFWNF28S14M40030124.78121.981361014653576206ZZx26216
S14M600124.78121.981361016774576206ZZx26216
S14M40040124.78121.98136101465373.56208ZZx28018
S14M600124.78121.98136101677473.56208ZZx28018

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTFW16-S5M150-6
AHTFW16-S5M250-6
AHTFW18-S5M150-8
AHTFW18-S5M250-8
AHTFW20-S5M150-8
AHTFW20-S5M250-8
AHTFW22-S5M150-8
AHTFW22-S5M250-8
AHTFW22-S8M250-12
AHTFW22-S8M400-12
AHTFW24-S5M150-8
AHTFW24-S5M250-8
AHTFW24-S8M250-12
AHTFW24-S8M400-12
AHTFW25-S5M100-6
AHTFW25-S5M100-8
AHTFW25-S5M150-6
AHTFW25-S5M150-8
AHTFW25-S5M250-6
AHTFW25-S5M250-8
AHTFW25-S8M250-12
AHTFW25-S8M400-12
AHTFW26-S5M150-10
AHTFW26-S5M250-10
AHTFW26-S8M150-12
AHTFW26-S8M250-12
AHTFW26-S8M400-12
AHTFW28-S5M100-10
AHTFW28-S5M150-10
AHTFW28-S5M250-10
AHTFW28-S8M250-15
AHTFW28-S8M400-15
AHTFW30-S5M150-12
AHTFW30-S5M250-12
AHTFW30-S8M150-15
AHTFW30-S8M250-15
AHTFW30-S8M250-20
AHTFW30-S8M400-15
AHTFW30-S8M400-20
AHTFW32-S5M150-12
AHTFW32-S5M250-12
AHTFW32-S8M250-20
AHTFW32-S8M400-20
AHTFW34-S8M250-20
AHTFW34-S8M400-20
AHTFW36-S5M150-15
AHTFW36-S5M250-15
AHTFW40-S5M150-15
AHTFW40-S5M250-15
AHTFW40-S8M250-25
AHTFW40-S8M300-25
AHTFW40-S8M400-25
BHTFW16-S5M150-6
BHTFW18-S5M150-8
BHTFW20-S5M150-8
BHTFW22-S5M150-8
BHTFW22-S8M250-12
BHTFW22-S8M300-12
BHTFW22-S8M400-12
BHTFW24-S5M150-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10S5M1516[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10S5M2516[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10S5M1518[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M2518[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M1520[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M2520[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M1522[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M2522[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S8M2522[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S8M4022[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S5M1524[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M2524[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S8M2524[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S8M4024[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S5M1025[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10S5M1025[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M1525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10S5M1525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S5M2525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6
1 Piece(s)Available

10 Days or more

10S5M2525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize8
1 Piece(s)Available

10 Days or more

10S8M2525[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S8M4025[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S5M1526[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10S5M2526[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10S8M1526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S8M2526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S8M4026[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10S5M1028[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10S5M1528[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10S5M2528[Aluminum] Aluminum Alloy 2000 seriesClear Anodize10
1 Piece(s)Available

10 Days or more

10S8M2528[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10S8M4028[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10S5M1530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize12
1 Piece(s)Available

10 Days or more

10S5M2530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize12
1 Piece(s)Available

10 Days or more

10S8M1530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10S8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10S8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S8M4030[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10S8M4030[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S5M1532[Aluminum] Aluminum Alloy 2000 seriesClear Anodize12
1 Piece(s)Available

10 Days or more

10S5M2532[Aluminum] Aluminum Alloy 2000 seriesClear Anodize12
1 Piece(s)Available

10 Days or more

10S8M2532[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S8M4032[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S8M2534[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S8M4034[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10S5M1536[Aluminum] Aluminum Alloy 2000 seriesClear Anodize15
1 Piece(s)Available

10 Days or more

10S5M2536[Aluminum] Aluminum Alloy 2000 seriesClear Anodize15
1 Piece(s)Available

10 Days or more

10S5M1540[Aluminum] Aluminum Alloy 2000 seriesClear Anodize15
1 Piece(s)Available

10 Days or more

10S5M2540[Aluminum] Aluminum Alloy 2000 seriesClear Anodize15
1 Piece(s)Available

10 Days or more

10S8M2540[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10S8M3040[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10S8M4040[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10S5M1516SteelBlack Oxide Coating6
1 Piece(s)Available

10 Days or more

10S5M1518SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

10S5M1520SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

10S5M1522SteelBlack Oxide Coating8
1 Piece(s)Available

10 Days or more

10S8M2522SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10S8M3022SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10S8M4022SteelBlack Oxide Coating12
1 Piece(s)Available

10 Days or more

10S5M1524SteelBlack Oxide Coating8

Loading...

 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.