(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Central Bearing, S5M and S8M Series.

Idler Pulleys with Teeth - With Flange, Central Bearing, S5M and S8M Series.
  • Volume Discount
  • Spec Change

Idler pulleys are typically used as tensioners, come with an integrated bearing in the center of the shaft for free movement. Manufactured in aluminum, steel, and stainless steel.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー センターベアリングタイプ S5M・S8M・S14M:Related Image
[ ! ]Bearings are press-fitted. * Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
S5MS8MS14M
AHTF2000 Series
Aluminum Alloy
7075 Aluminum Alloy-Aluminum AlloySteelClear Anodize
KHTFHard Clear Anodize*1
BHTF1045 Carbon Steel or Equivalent1045 Carbon Steel or EquivalentBlack Oxide
MHTF1045 Carbon Steel or EquivalentElectroless Nickel Plating
SHTF304 Stainless Steel--304 Stainless SteelStainless Steel-
*1. Hard Clear Anodize: Film Hardness 300HV ~
 

Specifications

Part Number
     
Type Teeth Applicable Belt
AHTF 30 S5M100
■S5M Type (Center Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAHTFKHTFBHTFMHTFSHTF
AHTF
KHTF
BHTF
MHTF
SHTF
16S5M100625.46 24.50 322011165606ZZx1176-
18S5M100828.65 27.69 332211165698ZZx1196-
20S5M100831.83 30.87 362411165698ZZx1196
S5M150831.83 30.87 362417225698ZZx2196
22S5M100835.01 34.05 402711164628ZZx1248-
S5M150835.01 34.05 402717223628ZZx2248-
24S5M1001038.20 37.24 4530111646000ZZx1268-
S5M1501038.20 37.24 4530172236000ZZx2268-
25S5M1001039.79 38.83 4530111646000ZZx1268
S5M1501039.79 38.83 4530172236000ZZx2268
26S5M1001041.38 40.42 483511163.56200ZZx1309-
28S5M1001044.56 43.60 483511163.56200ZZx1309
S5M1501044.56 43.60 483517226.56200ZZx1309
30S5M1001247.75 46.79 5236111636201ZZx13210
S5M1501247.75 46.79 5236172266201ZZx13210
32S5M1001250.93 49.97 5540111636201ZZx13210---
S5M1501050.93 49.97 5540172236000ZZx2268---
36S5M1001257.30 56.34 6145111636201ZZx13210-
40S5M1001263.66 62.70 6750111636201ZZx13210---
■S8M Type (Center Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAHTFKHTFBHTFMHTF
AHTF
KHTF
BHTF
MHTF
20S8M1501250.93 49.56 5840172266201ZZx13210
S8M2501550.93 49.56 584028335.56202ZZx23511
22S8M1501256.02 54.65 6145172266201ZZx13210
24S8M1501261.12 59.74 6750172266201ZZx13210
S8M2501261.12 59.74 675028336.56201ZZx23210
S8M3001561.12 59.74 6750333886202ZZx23511--
S8M4001561.12 59.74 6750444913.56202ZZx23511
25S8M1501563.66 62.29 705617225.56202ZZx13511
26S8M1501566.21 64.84 745817225.56202ZZx13511
28S8M1501571.30 69.93 806017225.56202ZZx13511
30S8M1501576.39 75.02 876717225.56202ZZx13511
S8M2501576.39 75.02 876728335.56202ZZx23511
S8M3002076.39 75.02 8767333856204ZZx24714--
S8M4002076.39 75.02 8767444910.56204ZZx24714
32S8M1502081.49 80.12 8767172246204ZZx14714
34S8M1502086.58 85.21 9575172246204ZZx14714
40S8M15025101.86 100.49 1119017223.56205ZZx15215--

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTF16S5M100
AHTF18S5M100
AHTF20S5M100
AHTF20S5M150
AHTF20S8M150
AHTF20S8M250
AHTF22S5M100
AHTF22S5M150
AHTF22S8M150
AHTF24S5M100
AHTF24S5M150
AHTF24S8M150
AHTF24S8M250
AHTF24S8M400
AHTF25S5M100
AHTF25S5M150
AHTF25S8M150
AHTF26S5M100
AHTF26S8M150
AHTF28S5M100
AHTF28S5M150
AHTF28S8M150
AHTF30S5M100
AHTF30S5M150
AHTF30S8M150
AHTF30S8M250
AHTF30S8M400
AHTF32S5M100
AHTF32S5M150
AHTF32S8M150
AHTF34S8M150
AHTF36S5M100
AHTF40S5M100
AHTF40S8M150
BHTF16S5M100
BHTF18S5M100
BHTF20S5M100
BHTF20S5M150
BHTF20S8M150
BHTF20S8M150-12
BHTF20S8M150-15
BHTF20S8M250
BHTF22S5M100
BHTF22S5M150
BHTF22S8M150
BHTF24S5M100
BHTF24S5M150
BHTF24S8M150
BHTF24S8M250
BHTF24S8M300
BHTF24S8M400
BHTF25S5M100
BHTF25S5M150
BHTF25S8M150
BHTF26S5M100
BHTF26S8M150
BHTF28S5M100
BHTF28S5M150
BHTF28S8M150
BHTF30S5M100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
Material Certificate
1 Piece(s)Available

10 Days or more

10S5M1016[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1018[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1020[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1520[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1520[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M2520[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1022[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1522[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1522[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1024[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

8 Days or more

10S5M1524[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1524[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M2524[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M4024[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1025[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1525[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1525[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1026[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1526[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1028[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1528[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1528[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1030[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1530[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M2530[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M4030[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1032[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1532[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1532[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1534[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1036[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1040[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--
1 Piece(s)Available

10 Days or more

10S8M1540[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize--
1 Piece(s)Available

10 Days or more

10S5M1016SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1018SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1020SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1520SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10-------
1 Piece(s)

10 Days or more

-S8M1520[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12Unavailable
1 Piece(s)Available

10 Days or more

-S8M1520[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15Unavailable
1 Piece(s)Available

10 Days or more

10S8M2520SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1022SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1522SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M1522SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1024SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1524SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M1524SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M2524SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M3024SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M4024SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1025SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1525SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M1525SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1026SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M1526SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1028SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1528SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S8M1528SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10S5M1030SteelBlack Oxide Coating--

Loading...

 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.