(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, S2M and S3M Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, S2M and S3M Series.
  • Volume Discount
  • Spec Change

New: 304 SS types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー 両サイドベアリングタイプ S2M・S3M:Related Image
[ ! ]Bearings are press-fitted.
* Bearing Accuracy: JIS B1514 Class 0 (before press-fitting)
・Materials
Type[ M ] Material[ S ] Surface Treatment
Main BodyFlangeBearing
AHTFW2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
KHTFWHard Clear Anodize *
NHTFWElectroless Nickel Plating
* Hard Clear Anodize: Film Hardness 300HV ~
 

Specifications

Part Number-d
 
Type Number of Teeth-Applicable Belt
AHTFW 32-S3M100-8
■S3M (Both Sides Bearing)
Part NumberShaft Dia. dP.D.O.D.FEAWDhBearing Dimensions
TypeNumber of TeethApplicable BeltNo.DB
AHTFW
NHTFW
20S2M040312.7312.221610595673ZZx262.5
S2M06012.7312.2216107115673ZZx262.5
S2M100412.7312.22161011156674ZZx272.5
30S2M040319.0118.592214595673ZZx262.5
S2M06019.0118.5922147115673ZZx262.5
S2M100419.0118.59221411156674ZZx272.5
32S2M040320.3719.862516595673ZZx262.5
S2M06020.3719.8625167115673ZZx262.5
S2M100420.3719.86251611159.5694ZZx2114
36S2M040422.9222.412818596674ZZx272.5
S2M06022.9222.4128187116674ZZx272.5
S2M100522.9222.412818111511695ZZx2134
40S2M040425.4624.963020596674ZZx272.5
S2M060525.4624.96302071111695ZZx2134
S2M100625.4624.963020111513696ZZx2155
48S2M100830.5630.053525111516.5698ZZx2196
50S2M100831.8331.323525111516.5698ZZx2196
60S2M100838.2037.694432111516.5698ZZx2196
■S3M (Both Sides Bearing)
Part NumberShaft Dia. dP.D.O.D.FEAWDhBearing Dimensions
TypeNumber of TeethApplicable BeltNo.DB
AHTFW KHTFW 20S3M060319.10 18.34 22147115673ZZx262.5
S3M100419.10 18.34 221411156674ZZx272.5
S3M150519.10 18.34 221417219685ZZx2115
24S3M060522.92 22.16 251671111695ZZx2134
S3M10022.92 22.16 2516111511695ZZx2134
S3M15022.92 22.16 2516172111695ZZx2134
25S3M100623.87 23.11 2818111513696ZZx2155
S3M15023.87 23.11 2818172113696ZZx2155
26S3M100624.83 24.07 2818111513696ZZx2155
S3M15024.83 24.07 2818172113696ZZx2155
28S3M100626.74 25.98 3020111513696ZZx2155
S3M15026.74 25.98 3020172113696ZZx2155
30S3M100628.65 27.89 3223111513696ZZx2155
S3M15028.65 27.89 3223172113696ZZx2155
32S3M100830.56 29.80 3525111516.5698ZZx2196
S3M15030.56 29.80 3525172116.5698ZZx2196
36S3M1001034.38 33.62 4028111519.56900ZZx2226
S3M15034.38 33.62 4028172119.56900ZZx2226
40S3M1001038.20 37.44 4432111519.56900ZZx2226
S3M15038.20 37.44 4432172119.56900ZZx2226
44S3M1001042.02 41.25 4836111519.56900ZZx2226
S3M15042.02 41.25 4836172119.56900ZZx2226
48S3M1001045.84 45.07 5038111519.56900ZZx2226
S3M15045.84 45.07 5038172119.56900ZZx2226
50S3M1001047.75 46.98 5240111519.56900ZZx2226
S3M15047.75 46.98 5240172119.56900ZZx2226
60S3M1001057.30 56.53 6146111519.56900ZZx2226
S3M1501257.30 56.53 61461721256001ZZx2288

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTFW20-S2M040-3
AHTFW20-S2M060-3
AHTFW20-S2M100-4
AHTFW20-S3M060-3
AHTFW20-S3M100-4
AHTFW20-S3M150-5
AHTFW24-S3M060-5
AHTFW24-S3M100-5
AHTFW24-S3M150-5
AHTFW25-S3M100-6
AHTFW25-S3M150-6
AHTFW26-S3M100-6
AHTFW26-S3M150-6
AHTFW28-S3M100-6
AHTFW28-S3M150-6
AHTFW30-S2M040-3
AHTFW30-S2M060-3
AHTFW30-S2M100-4
AHTFW30-S3M100-6
AHTFW30-S3M150-6
AHTFW32-S2M040-3
AHTFW32-S2M060-3
AHTFW32-S2M100-4
AHTFW32-S3M100-8
AHTFW32-S3M150-8
AHTFW36-S2M040-4
AHTFW36-S2M060-4
AHTFW36-S2M100-5
AHTFW36-S3M100-10
AHTFW36-S3M150-10
AHTFW40-S2M040-4
AHTFW40-S2M060-5
AHTFW40-S2M100-6
AHTFW40-S3M100-10
AHTFW40-S3M150-10
AHTFW44-S3M100-10
AHTFW44-S3M150-10
AHTFW48-S2M100-8
AHTFW48-S3M100-10
AHTFW48-S3M150-10
AHTFW50-S2M100-8
AHTFW50-S3M100-10
AHTFW50-S3M150-10
AHTFW60-S2M100-8
AHTFW60-S3M100-10
AHTFW60-S3M150-12
KHTFW20-S3M060-3
KHTFW20-S3M100-4
KHTFW20-S3M150-5
KHTFW24-S3M060-5
KHTFW24-S3M100-5
KHTFW24-S3M150-5
KHTFW25-S3M100-6
KHTFW25-S3M150-6
KHTFW26-S3M100-6
KHTFW26-S3M150-6
KHTFW28-S3M100-6
KHTFW28-S3M150-6
KHTFW30-S3M100-6
KHTFW30-S3M150-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10S2M420Clear Anodize3
1 Piece(s)Available

8 Days or more

10S2M620Clear Anodize3
1 Piece(s)Available

10 Days or more

10S2M1020Clear Anodize4
1 Piece(s)Available

10 Days or more

10S3M620Clear Anodize3
1 Piece(s)Available

8 Days or more

10S3M1020Clear Anodize4
1 Piece(s)Available

10 Days or more

10S3M1520Clear Anodize5
1 Piece(s)Available

10 Days or more

10S3M624Clear Anodize5
1 Piece(s)Available

10 Days or more

10S3M1024Clear Anodize5
1 Piece(s)Available

10 Days or more

10S3M1524Clear Anodize5
1 Piece(s)Available

10 Days or more

10S3M1025Clear Anodize6
1 Piece(s)Available

8 Days or more

10S3M1525Clear Anodize6
1 Piece(s)Available

10 Days or more

10S3M1026Clear Anodize6
1 Piece(s)Available

10 Days or more

10S3M1526Clear Anodize6
1 Piece(s)Available

8 Days or more

10S3M1028Clear Anodize6
1 Piece(s)Available

10 Days or more

10S3M1528Clear Anodize6
1 Piece(s)Available

10 Days or more

10S2M430Clear Anodize3
1 Piece(s)Available

10 Days or more

10S2M630Clear Anodize3
1 Piece(s)Available

10 Days or more

10S2M1030Clear Anodize4
1 Piece(s)Available

10 Days or more

10S3M1030Clear Anodize6
1 Piece(s)Available

10 Days or more

10S3M1530Clear Anodize6
1 Piece(s)Available

10 Days or more

10S2M432Clear Anodize3
1 Piece(s)Available

10 Days or more

10S2M632Clear Anodize3
1 Piece(s)Available

10 Days or more

10S2M1032Clear Anodize4
1 Piece(s)Available

10 Days or more

10S3M1032Clear Anodize8
1 Piece(s)Available

8 Days or more

10S3M1532Clear Anodize8
1 Piece(s)Available

10 Days or more

10S2M436Clear Anodize4
1 Piece(s)Available

10 Days or more

10S2M636Clear Anodize4
1 Piece(s)Available

10 Days or more

10S2M1036Clear Anodize5
1 Piece(s)Available

10 Days or more

10S3M1036Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1536Clear Anodize10
1 Piece(s)Available

10 Days or more

10S2M440Clear Anodize4
1 Piece(s)Available

10 Days or more

10S2M640Clear Anodize5
1 Piece(s)Available

10 Days or more

10S2M1040Clear Anodize6
1 Piece(s)Available

10 Days or more

10S3M1040Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1540Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1044Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1544Clear Anodize10
1 Piece(s)Available

10 Days or more

10S2M1048Clear Anodize8
1 Piece(s)Available

10 Days or more

10S3M1048Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1548Clear Anodize10
1 Piece(s)Available

10 Days or more

10S2M1050Clear Anodize8
1 Piece(s)Available

10 Days or more

10S3M1050Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1550Clear Anodize10
1 Piece(s)Available

10 Days or more

10S2M1060Clear Anodize8
1 Piece(s)Available

10 Days or more

10S3M1060Clear Anodize10
1 Piece(s)Available

10 Days or more

10S3M1560Clear Anodize12
1 Piece(s)Available

17 Days or more

10S3M620Hard Clear Anodize3
1 Piece(s)Available

17 Days or more

10S3M1020Hard Clear Anodize4
1 Piece(s)Available

17 Days or more

10S3M1520Hard Clear Anodize5
1 Piece(s)Available

17 Days or more

10S3M624Hard Clear Anodize5
1 Piece(s)Available

17 Days or more

10S3M1024Hard Clear Anodize5
1 Piece(s)Available

17 Days or more

10S3M1524Hard Clear Anodize5
1 Piece(s)Available

17 Days or more

10S3M1025Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1525Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1026Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1526Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1028Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1528Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1030Hard Clear Anodize6
1 Piece(s)Available

17 Days or more

10S3M1530Hard Clear Anodize6

Loading...

Example

フランジ付歯付アイドラー 両サイドベアリングタイプ S2M・S3M:Related Image
 

Basic Information

Type Idlers with Teeth Material Aluminum Alloy 2000 series Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.