(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, L and H Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, L and H Series.
  • Volume Discount

New: 304 SS and Electroless Nickel types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.

フランジ付歯付アイドラー 両サイドベアリングタイプ L・H:Related Image
[ ! ]Bearings are press-fitted.
* Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ] Material[ S ] Surface Treatment
Main BodyFlangeBearing
AATFW7075 Aluminum AlloyAluminum AlloySteelClear Anodize
AKTFWHard Clear Anodize *
BATFW1045 Carbon Steel
or Equivalent
Low Carbon SteelBlack Oxide
MATFWElectroless Nickel Plating
* Hard Clear Anodize: Film Hardness 300HV ~
 

Specifications

Part Number-d
 
Type Teeth-Applicable Belt
BATFW 20-L100-15
■L Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAATFWBATFWMATFW
AATFW
BATFW
MATFW
14L050842.45 41.68 4835141916.5698ZZx2196
L07542.45 41.68 4835212616.5698ZZx2196
L10042.45 41.68 4835273216.5698ZZx2196
L15042.45 41.68 4835404516.5698ZZx2196--
15L050845.48 44.72 4835141916.5698ZZx2196
L07545.48 44.72 4835212616.5698ZZx2196
L10045.48 44.72 4835273216.5698ZZx2196
L15045.48 44.72 4835404516.5698ZZx2196--
16L050848.51 47.75 5540141916.5698ZZx2196
L07548.51 47.75 5540212616.5698ZZx2196
L10048.51 47.75 5540273216.5698ZZx2196
L15048.51 47.75 5540404516.5698ZZx2196--
16L0501048.51 47.75 5540141919.56900ZZx2226
L07548.51 47.75 5540212619.56900ZZx2226
L10048.51 47.75 5540273219.56900ZZx2226
L15048.51 47.75 5540404519.56900ZZx2226--
18L0501254.57 53.81 61451419256001ZZx2288
L07554.57 53.81 61452126256001ZZx2288
L10054.57 53.81 61452732256001ZZx2288
L15054.57 53.81 61454045256001ZZx2288--
20L0751560.64 59.88 67502126296002ZZx2329
L10060.64 59.88 67502732296002ZZx2329
L15060.64 59.88 67504045296002ZZx2329--
22L0751566.70 65.94 80602126296002ZZx2329
L1002066.70 65.94 80602732376004ZZx24212
L15066.70 65.94 80604045376004ZZx24212--
30L0501290.96 90.20 99801419226901ZZx2246--
L0751590.96 90.20 99802126296002ZZx2329--
L1002090.96 90.20 99802732376004ZZx24212--
L15090.96 90.20 99804045376004ZZx24212--
■H Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAATFWAKTFWBATFWMATFW
AATFW
AKTFW
BATFW
MATFW
14H0751256.60 55.22 61452126276201ZZx23210--
H10056.60 55.22 61452732276201ZZx23210
H1501556.60 55.22 61454045306202ZZx23511
H20056.60 55.22 61455459306202ZZx23511
15H0751260.64 59.27 67 50 2126276201ZZx23210--
H10060.64 59.27 67 50 2732276201ZZx23210
H1501560.64 59.27 67 50 4045306202ZZx23511
H20060.64 59.27 67 50 5459306202ZZx23511
16H0751264.68 63.31 70 56 2126276201ZZx23210--
H10064.68 63.31 70 56 2732256001ZZx2288
H15064.68 63.31 70 56 4045256001ZZx2288
H20064.68 63.31 70 56 5459276201ZZx23210
16H1001564.68 63.31 70 56 2732296002ZZx2329
H15064.68 63.31 70 56 4045296002ZZx2329
H20064.68 63.31 70 56 5459306202ZZx23511
18H1002072.77 71.39 80 60 2732376004ZZx24212
H15072.77 71.39 80 60 4045376004ZZx24212
H20072.77 71.39 80 60 5459416204ZZx24714
20H1002080.85 79.48 87 67 2732376004ZZx24212
H15080.85 79.48 87 67 4045416204ZZx24714
H20080.85 79.48 87 67 5459416204ZZx24714
22H1002088.94 87.56 95 75 2732376004ZZx24212
H15088.94 87.56 95 75 4045416204ZZx24714
H20088.94 87.56 95 75 5459416204ZZx24714
24H1002597.02 95.65 104 84 2732426005ZZx24712
H15097.02 95.65 104 84 4045466205ZZx25215
H20097.02 95.65 104 84 5459466205ZZx25215
25H10025101.06 99.69 111 90 2732426005ZZx24712
H150101.06 99.69 111 90 4045466205ZZx25215
H200101.06 99.69 111 90 5459466205ZZx25215
28H10025113.19 111.82 123 102 2732426005ZZx24712
H15030113.19 111.82 123 102 4045566206ZZx26216
H200113.19 111.82 123 102 5459566206ZZx26216

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AATFW14-H100-12
AATFW14-H150-15
AATFW14-H200-15
AATFW14-L050-8
AATFW14-L075-8
AATFW14-L100-8
AATFW14-L150-8
AATFW15-H100-12
AATFW15-H150-15
AATFW15-H200-15
AATFW15-L050-8
AATFW15-L075-8
AATFW15-L100-8
AATFW15-L150-8
AATFW16-H100-12
AATFW16-H100-15
AATFW16-H150-12
AATFW16-H150-15
AATFW16-H200-12
AATFW16-H200-15
AATFW16-L050-8
AATFW16-L050-10
AATFW16-L075-8
AATFW16-L075-10
AATFW16-L100-8
AATFW16-L100-10
AATFW16-L150-8
AATFW16-L150-10
AATFW18-H100-20
AATFW18-H150-20
AATFW18-H200-20
AATFW18-L050-12
AATFW18-L075-12
AATFW18-L100-12
AATFW18-L150-12
AATFW20-H100-20
AATFW20-H150-20
AATFW20-H200-20
AATFW20-L075-15
AATFW20-L100-15
AATFW20-L150-15
AATFW22-H100-20
AATFW22-H150-20
AATFW22-H200-20
AATFW22-L075-15
AATFW22-L100-20
AATFW22-L150-20
AATFW24-H100-25
AATFW24-H150-25
AATFW24-H200-25
AATFW25-H100-25
AATFW25-H150-25
AATFW25-H200-25
AATFW28-H100-25
AATFW28-H150-30
AATFW28-H200-30
AATFW30-L050-12
AATFW30-L075-15
AATFW30-L100-20
AATFW30-L150-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.414[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.114[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.814[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.714[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.114[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.414[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.114[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.415[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.115[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.815[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.715[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.115[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.415[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.115[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.416[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.416[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.816[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.816[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.716[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.716[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.416[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.416[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.418[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.118[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.818[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.718[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.118[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.418[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.118[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.420[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.120[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.820[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.120[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.420[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.120[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.422[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.122[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.822[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.122[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.422[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.122[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.424[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.124[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.824[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.425[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.125[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.825[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.428[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize25
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.128[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize30
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.828[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize30
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.730[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.130[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.430[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
1 Piece(s)Available

10 Days or more

10L1.50 in (1-1/2'')38.130[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment Shaft Bore Dia. d
(mm)

Loading...

Example

フランジ付歯付アイドラー 両サイドベアリングタイプ L・H:Related Image

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.