(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ] Surface Treatment | ||
Main Body | Flange | Bearing | ||
AATF | 2000 Series Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodize |
ANTF | Electroless Nickel Plating |
Part Number | ||||
Type | Number of Teeth | Applicable Belt | ||
AATF | 40 | MXL037 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | ||||
Type | Number of Teeth | Applicable Belt | No. | D | B | ||||||||
AATF | 20 | MXL019 | 3 | 12.94 | 12.43 | 18 | 11 | 6 | 10 | 3 | 693ZZx1 | 8 | 4 |
22 | MXL019 | 3 | 14.23 | 13.72 | 18 | 11 | 6 | 10 | 3 | 693ZZx1 | 8 | 4 | |
24 | MXL019 | 3 | 15.52 | 15.02 | 20 | 13 | 6 | 10 | 3 | 693ZZx1 | 8 | 4 | |
30 | MXL019 | 5 | 19.40 | 18.90 | 25 | 16 | 6 | 10 | 3 | 695ZZx1 | 13 | 4 | |
36 | MXL019 | 5 | 23.29 | 22.78 | 28 | 18 | 6 | 10 | 3 | 695ZZx1 | 13 | 4 | |
40 | MXL019 | 6 | 25.87 | 25.36 | 30 | 20 | 6 | 10 | 2.5 | 696ZZx1 | 15 | 5 | |
MXL025 | 6 | 25.87 | 25.36 | 30 | 20 | 7.5 | 11.5 | 3.25 | 696ZZx1 | 15 | 5 | ||
MXL037 | 6 | 25.87 | 25.36 | 30 | 20 | 11 | 15 | 5 | 696ZZx1 | 15 | 5 | ||
50 | MXL019 | 8 | 32.34 | 31.84 | 35 | 25 | 6 | 10 | 2 | 698ZZx1 | 19 | 6 | |
MXL025 | 8 | 32.34 | 31.84 | 35 | 25 | 7.5 | 11.5 | 2.75 | 698ZZx1 | 19 | 6 | ||
MXL037 | 8 | 32.34 | 31.84 | 35 | 25 | 11 | 15 | 4.5 | 698ZZx1 | 19 | 6 | ||
60 | MXL019 | 10 | 38.81 | 38.30 | 44 | 32 | 6 | 10 | 2 | 6900ZZx1 | 22 | 6 | |
MXL025 | 10 | 38.81 | 38.30 | 44 | 32 | 7.5 | 11.5 | 2.75 | 6900ZZx1 | 22 | 6 | ||
MXL037 | 10 | 38.81 | 38.30 | 44 | 32 | 11 | 15 | 4.5 | 6900ZZx1 | 22 | 6 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | ||||
Type | Number of Teeth | Applicable Belt | No. | D | B | ||||||||
AATF ANTF | 18 | XL025 | 6 | 29.11 | 28.60 | 36 | 24 | 7.5 | 12.5 | 3.25 | 626ZZx1 | 19 | 6 |
XL031 | 6 | 29.11 | 28.60 | 36 | 24 | 9 | 14 | 4 | 626ZZx1 | 19 | 6 | ||
XL037 | 6 | 29.11 | 28.60 | 36 | 24 | 11 | 16 | 5 | 626ZZx1 | 19 | 6 | ||
20 | XL025 | 6 | 32.34 | 31.83 | 40 | 27 | 7.5 | 12.5 | 3.25 | 626ZZx1 | 19 | 6 | |
XL031 | 6 | 32.34 | 31.83 | 40 | 27 | 9 | 14 | 4 | 626ZZx1 | 19 | 6 | ||
XL037 | 6 | 32.34 | 31.83 | 40 | 27 | 11 | 16 | 5 | 626ZZx1 | 19 | 6 | ||
22 | XL025 | 8 | 35.57 | 35.07 | 45 | 30 | 7.5 | 12.5 | 2.25 | 628ZZx1 | 24 | 8 | |
XL031 | 8 | 35.57 | 35.07 | 45 | 30 | 9 | 14 | 3 | 628ZZx1 | 24 | 8 | ||
XL037 | 8 | 35.57 | 35.07 | 45 | 30 | 11 | 16 | 4 | 628ZZx1 | 24 | 8 | ||
XL050 | 8 | 35.57 | 35.07 | 45 | 30 | 14 | 19 | 5.5 | 628ZZx1 | 24 | 8 | ||
25 | XL025 | 10 | 40.43 | 39.92 | 48 | 35 | 7.5 | 12.5 | 2.25 | 6000ZZx1 | 26 | 8 | |
XL031 | 10 | 40.43 | 39.92 | 48 | 35 | 9 | 14 | 3 | 6000ZZx1 | 26 | 8 | ||
XL037 | 10 | 40.43 | 39.92 | 48 | 35 | 11 | 16 | 4 | 6000ZZx1 | 26 | 8 | ||
XL050 | 10 | 40.43 | 39.92 | 48 | 35 | 14 | 19 | 5.5 | 6000ZZx1 | 26 | 8 | ||
28 | XL025 | 10 | 45.28 | 44.77 | 55 | 40 | 7.5 | 12.5 | 2.25 | 6000ZZx1 | 26 | 8 | |
XL031 | 10 | 45.28 | 44.77 | 55 | 40 | 9 | 14 | 2.5 | 6200ZZx1 | 30 | 9 | ||
30 | XL025 | 10 | 48.51 | 48.00 | 55 | 40 | 7.5 | 12.5 | 2.25 | 6000ZZx1 | 26 | 8 | |
XL031 | 10 | 48.51 | 48.00 | 55 | 40 | 9 | 14 | 2.5 | 6200ZZx1 | 30 | 9 | ||
XL037 | 10 | 48.51 | 48.00 | 55 | 40 | 11 | 16 | 3.5 | 6200ZZx1 | 30 | 9 | ||
XL050 | 10 | 48.51 | 48.00 | 55 | 40 | 14 | 19 | 5 | 6200ZZx1 | 30 | 9 | ||
36 | XL025 | 12 | 58.21 | 57.70 | 67 | 50 | 7.5 | 12.5 | 2.25 | 6001ZZx1 | 28 | 8 | |
XL031 | 12 | 58.21 | 57.70 | 67 | 50 | 9 | 14 | 2 | 6201ZZx1 | 32 | 10 | ||
XL037 | 12 | 58.21 | 57.70 | 67 | 50 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | ||
XL050 | 12 | 58.21 | 57.70 | 67 | 50 | 14 | 19 | 4.5 | 6201ZZx1 | 32 | 10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AATF18XL025 |
AATF18XL031 |
AATF18XL037 |
AATF20MXL019 |
AATF20XL025 |
AATF20XL031 |
AATF20XL037 |
AATF22MXL019 |
AATF22XL025 |
AATF22XL031 |
AATF22XL037 |
AATF22XL050 |
AATF24MXL019 |
AATF25XL025 |
AATF25XL031 |
AATF25XL037 |
AATF25XL050 |
AATF28XL025 |
AATF28XL031 |
AATF30MXL019 |
AATF30XL025 |
AATF30XL031 |
AATF30XL037 |
AATF30XL050 |
AATF36MXL019 |
AATF36XL025 |
AATF36XL031 |
AATF36XL037 |
AATF36XL050 |
AATF40MXL019 |
AATF40MXL025 |
AATF40MXL037 |
AATF50MXL019 |
AATF50MXL025 |
AATF50MXL037 |
AATF60MXL019 |
AATF60MXL025 |
AATF60MXL037 |
ANTF18XL025 |
ANTF18XL031 |
ANTF18XL037 |
ANTF20XL025 |
ANTF20XL031 |
ANTF20XL037 |
ANTF22XL025 |
ANTF22XL031 |
ANTF22XL037 |
ANTF22XL050 |
ANTF25XL025 |
ANTF25XL031 |
ANTF25XL037 |
ANTF25XL050 |
ANTF28XL025 |
ANTF28XL031 |
ANTF30XL025 |
ANTF30XL031 |
ANTF30XL037 |
ANTF30XL050 |
ANTF36XL025 |
ANTF36XL031 |
Part Number |
---|
Loading...
Type | Idlers with Teeth | Material | Aluminum Alloy 2000 series | Timing Pulleys/Idlers | Idlers |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy