(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Metal Rollers
•Mounting Method: With Bearings
•Roller Shape: Straight
•Surface Treatment: Clear Anodize
•Bearing Material: Steel
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness | |
Core | Bearing | |||
RORELA | Aluminum Alloy | Steel | Clear Anodize | - |
Part Number | - | d | - | L |
RORELA38 | - | 15 | - | L300 |
Part Number | d | L | Bearing Used | D1 | B | d1 | |
Type | D | ||||||
Core Only RORELA |
18 | 8 | 100 150 200 250 300 350 400 450 500 |
B678ZZ | 12 | 3.5 | 10 |
28 | 8 | B608ZZ | 22 | 7 | 20 | ||
10 | B6900ZZ | 22 | 6 | 20 | |||
38 | 15 | B6002ZZ | 32 | 9 | 30 | ||
20 | B6804ZZ | 32 | 7 | 30 | |||
48 | 15 | B6202ZZ | 35 | 11 | 30 | ||
20 | B6904ZZ | 37 | 9 | 30 | |||
25 | B6905ZZ | 42 | 9 | 40 | |||
30 | B6806ZZ | 42 | 7 | 40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RORELA18-8-L[100-500/50] |
RORELA18-8-LC[50-490/1] |
RORELA28-8-L[100-500/50] |
RORELA28-8-LC[50-490/1] |
RORELA28-10-L[100-500/50] |
RORELA28-10-LC[50-490/1] |
RORELA38-15-L[100-500/50] |
RORELA38-15-LC[50-490/1] |
RORELA38-20-L[100-500/50] |
RORELA38-20-LC[50-490/1] |
RORELA48-15-L[100-500/50] |
RORELA48-15-LC[50-490/1] |
RORELA48-20-L[100-500/50] |
RORELA48-20-LC[50-490/1] |
RORELA48-25-L[100-500/50] |
RORELA48-25-LC[50-490/1] |
RORELA48-30-L[100-500/50] |
RORELA48-30-LC[50-490/1] |
Loading...
Type | Metal roller | Mounting Method | With Bearings | Roller Shape | Straight |
---|---|---|---|---|---|
Length(mm) | ~100 / ~300 / ~500 | Surface Treatment | Clear Anodize | Bearing material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy