(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Straight resin with selectable option with bearings and without bearings.

Rollers - Straight resin with selectable option with bearings and without bearings.
  • Volume Discount
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Press Fit
•Roller Shape: Straight
•Length (mm): ~50
•Urethane Rubber Material: Polyacetal

  • inCAD Components
樹脂ローラ -圧入タイプ-:Related Image
樹脂ローラ -圧入タイプ-:Related Image
[ ! ]When L≤dx3, hole d is machined from the same direction.
[ ! ]When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
• Press Fit Type
TypeBearing[ M ]Material
StraightWith BearingsCorePlastic
ROASPRORASPSteel304 Stainless SteelPolyacetal
ROAAPRORAAP5052 Aluminum Alloy

< Feature >
• Polyacetal : Material which excels in mechanical strength.
• UHMWPE : Material excellent in abrasion resistance. Complies with Food Sanitation Act.
• Polypropylene : Material which excels in chemical resistance.
• MC Nylon : Material which excels in mechanical strength and wear resistance.

Specifications

 Part Number-D-d-L-E-G
(Press Fit)ROASP40
RORAAP30



-
12
-
-
50
40




■Press Fit Type
Part NumberdH7LWith Bearings
TypeD(Specify Straight Type Only)dD1(H7)dhBBearing Used
Straight
ROASP
ROAAP
With Bearings
RORASP
RORAAP
*208     152025304050-----
2581012   *152025304050615105696ZZx2
308101215  *152025304050819156698ZZx2
35 10121520  *202530405010221866900ZZx2
* 20 is only applicable to Straight Type40 10121520  *202530405012282486001ZZx2
* marked L dim. are for the Straight type only.50  12152025  2530405015322896002ZZx2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROAAP20-8-15
ROAAP20-8-20
ROAAP20-8-25
ROAAP20-8-30
ROAAP20-8-40
ROAAP20-8-50
ROAAP25-8-15
ROAAP25-8-20
ROAAP25-8-25
ROAAP25-8-30
ROAAP25-8-40
ROAAP25-8-50
ROAAP25-10-15
ROAAP25-10-20
ROAAP25-10-25
ROAAP25-10-30
ROAAP25-10-40
ROAAP25-10-50
ROAAP25-12-15
ROAAP25-12-20
ROAAP25-12-25
ROAAP25-12-30
ROAAP25-12-40
ROAAP25-12-50
ROAAP30-8-15
ROAAP30-8-20
ROAAP30-8-25
ROAAP30-8-30
ROAAP30-8-40
ROAAP30-8-50
ROAAP30-10-15
ROAAP30-10-20
ROAAP30-10-25
ROAAP30-10-30
ROAAP30-10-40
ROAAP30-10-50
ROAAP30-12-15
ROAAP30-12-20
ROAAP30-12-25
ROAAP30-12-30
ROAAP30-12-40
ROAAP30-12-50
ROAAP30-15-15
ROAAP30-15-20
ROAAP30-15-25
ROAAP30-15-30
ROAAP30-15-40
ROAAP30-15-50
ROAAP35-10-20
ROAAP35-10-25
ROAAP35-10-30
ROAAP35-10-40
ROAAP35-10-50
ROAAP35-12-20
ROAAP35-12-25
ROAAP35-12-30
ROAAP35-12-40
ROAAP35-12-50
ROAAP35-15-20
ROAAP35-15-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Material I.D. d
(mm)
Bearing material Length L
(mm)
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy8-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-15
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy10-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-25
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-30
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-40
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy12-50
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-20
1 Piece(s)Available

11 Days or more

10Straight[Aluminum] 5052 Aluminum Alloy15-25

Loading...

 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Press Fitting Roller Shape Straight
Length(mm) ~50 Surface Treatment None Urethane Rubber Material Polyacetal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.