(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers with Bracket - L-shaped, crowned or flat bracket.

Cam Followers with Bracket - L-shaped, crowned or flat bracket.

The cam follower can be configured as flat or crowned as required by the application. Cam follower material available in 52100 bearing steel or 440C stainless steel, bracket material available in carbon steel or stainless steel. Cam follower center height can be configured from 17 to 64mm in 1mm intervals.

  • inCAD Components
Cam Followers with Bracket - L-Shaped:Related Image
[ ! ]For Brackets and Cam Followers alone, see >> P. 1054 and >> P. 1043 respectively.
・Materials
TypeBracketCam Follower Shape[ A ]Included Cam Follower
L-Shaped[ M ]Material[ S ]Surface TreatmentShape[ M ]Materiald5~10d12
CMFLBF1045 Carbon SteelBlack OxideFlat52100 Bearing SteelCFFACFFH
CMFLFElectroless Nickel PlatingCFFACFFH
CMFLSF304 Stainless Steel-Stainless Steel440CCFFASCFFSH
CMFLBU1045 Carbon SteelBlack OxideCrowned52100 Bearing SteelCFUACFUH
CMFLUElectroless Nickel PlatingCFUACFUH
CMFLSU304 Stainless Steel-Stainless Steel440CCFUASCFUSH

Specifications

Part Number-h
CMFLF10
-
40
■L-Shaped
Part NumberHeight h
1mm Increment
DHTL1LWW1d1
Typed
CMFLBF
CMFLF
CMFLSF
CM
FLBU
CMFLU
CMFLS
U
517~2813h+4.58162620135.5
617~3216h+68192922155.5
820~3819h+710223224175.5
1025~5226h+1012294228206.5
1228~6432h+1112314728206.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMFLBF5-[17-28/1]
CMFLBF6-[17-32/1]
CMFLBF8-[20-38/1]
CMFLBF10-[25-52/1]
CMFLBF12-[28-64/1]
CMFLBU5-[17-28/1]
CMFLBU6-[17-32/1]
CMFLBU8-[20-38/1]
CMFLBU10-[25-52/1]
CMFLBU12-[28-64/1]
CMFLF5-[17-28/1]
CMFLF6-[17-32/1]
CMFLF8-[20-38/1]
CMFLF10-[25-52/1]
CMFLF12-[28-64/1]
CMFLSF5-[17-28/1]
CMFLSF6-[17-32/1]
CMFLSF8-[20-38/1]
CMFLSF10-[25-52/1]
CMFLSF12-[28-64/1]
CMFLSU5-[17-28/1]
CMFLSU6-[17-32/1]
CMFLSU8-[20-38/1]
CMFLSU10-[25-52/1]
CMFLSU12-[28-64/1]
CMFLU5-[17-28/1]
CMFLU6-[17-32/1]
CMFLU8-[20-38/1]
CMFLU10-[25-52/1]
CMFLU12-[28-64/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Thread Size on Cam Follower (M)
(mm)
Material d
(φ)
Surface Treatment h
(mm)
1 Piece(s)

10 Days or more

10Flat TypeM5[Carbon Steel] 1045 Carbon Steel5Black Oxide Coating17 ~ 28
1 Piece(s)

10 Days or more

10Flat TypeM6[Carbon Steel] 1045 Carbon Steel6Black Oxide Coating17 ~ 32
1 Piece(s)

10 Days or more

10Flat TypeM8[Carbon Steel] 1045 Carbon Steel8Black Oxide Coating20 ~ 38
1 Piece(s)

10 Days or more

10Flat TypeM10[Carbon Steel] 1045 Carbon Steel10Black Oxide Coating25 ~ 52
1 Piece(s)

10 Days or more

10Flat TypeM12[Carbon Steel] 1045 Carbon Steel12Black Oxide Coating28 ~ 64
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM5[Carbon Steel] 1045 Carbon Steel5Black Oxide Coating17 ~ 28
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Carbon Steel] 1045 Carbon Steel6Black Oxide Coating17 ~ 32
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Carbon Steel] 1045 Carbon Steel8Black Oxide Coating20 ~ 38
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Carbon Steel] 1045 Carbon Steel10Black Oxide Coating25 ~ 52
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Carbon Steel] 1045 Carbon Steel12Black Oxide Coating28 ~ 64
1 Piece(s)

10 Days or more

10Flat TypeM5[Carbon Steel] 1045 Carbon Steel5Electroless Nickel Plating17 ~ 28
1 Piece(s)

10 Days or more

10Flat TypeM6[Carbon Steel] 1045 Carbon Steel6Electroless Nickel Plating17 ~ 32
1 Piece(s)

10 Days or more

10Flat TypeM8[Carbon Steel] 1045 Carbon Steel8Electroless Nickel Plating20 ~ 38
1 Piece(s)

10 Days or more

10Flat TypeM10[Carbon Steel] 1045 Carbon Steel10Electroless Nickel Plating25 ~ 52
1 Piece(s)

10 Days or more

10Flat TypeM12[Carbon Steel] 1045 Carbon Steel12Electroless Nickel Plating28 ~ 64
1 Piece(s)

10 Days or more

10Flat TypeM5[Stainless Steel] 304 Stainless Steel5None17 ~ 28
1 Piece(s)

10 Days or more

10Flat TypeM6[Stainless Steel] 304 Stainless Steel6None17 ~ 32
1 Piece(s)

10 Days or more

10Flat TypeM8[Stainless Steel] 304 Stainless Steel8None20 ~ 38
1 Piece(s)

10 Days or more

10Flat TypeM10[Stainless Steel] 304 Stainless Steel10None25 ~ 52
1 Piece(s)

10 Days or more

10Flat TypeM12[Stainless Steel] 304 Stainless Steel12None28 ~ 64
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM5[Stainless Steel] 304 Stainless Steel5None17 ~ 28
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Stainless Steel] 304 Stainless Steel6None17 ~ 32
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Stainless Steel] 304 Stainless Steel8None20 ~ 38
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Stainless Steel] 304 Stainless Steel10None25 ~ 52
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Stainless Steel] 304 Stainless Steel12None28 ~ 64
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM5[Carbon Steel] 1045 Carbon Steel5Electroless Nickel Plating17 ~ 28
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Carbon Steel] 1045 Carbon Steel6Electroless Nickel Plating17 ~ 32
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Carbon Steel] 1045 Carbon Steel8Electroless Nickel Plating20 ~ 38
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Carbon Steel] 1045 Carbon Steel10Electroless Nickel Plating25 ~ 52
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Carbon Steel] 1045 Carbon Steel12Electroless Nickel Plating28 ~ 64

Loading...

  1. 1

Example

Cam Followers with Bracket - L-Shaped:Related Image
 

Basic Information

Category Cam Followers Roller Lining None Cam Follower Type Standard
Shaft Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.