(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Configurable Mounting Plates - Flat Bar Mount, Center Symmetrical Type, Center Hole and Double Side Holes

Configurable Mounting Plates - Flat Bar Mount, Center Symmetrical Type, Center Hole and Double Side Holes

The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.

  • inCAD Components

PDF

Flat Bars - Mounting Plates / Brackets - Holes symmetrically placed about a center point -:Related Image
Flat Bars - Mounting Plates / Brackets - Holes symmetrically placed about a center point -:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
HRMCDSS1018 Carbon Steel-
SSBBlack Oxide
SSMElectroless Nickel Plating
SU304 Stainless Steel-

Specifications

Part Number-A-B-T-L-G-Hole Specification
Code, Nominal Value
-D
   
Type-Material Symbol
HRMCD-SSB-A80-B60-T6-L60-G40-M6-D20
Part NumberSpecify 1mm IncrementBTLGHole Specification0.5mm Increment
TypeMaterial SymbolACodeNominal Dia.D
HRMCDSS
SSB
SSM
30~15016 22 25 32 38
50 60 75 100 125
6
9
10
12
16
19
Specify
0
.1mm
Increment
N [ ! ]
M
Z [ ! ]

[ ! ]
For the machining dimensions, see Hole Type Selection Chart.
3
4
5
6
8
10
12
3~30
SU15 20 25 32 38
50 65 100 125
  [ NG ]When SS(#) and B16, T19 not selectable [ NG ]When SU and B15, T10 ~ 19 not selectable
[ NG ]When SS(#) and B125, T10 not selectable [ NG ]When SU and B20, T19 not selectable
  

Alterations

Flat Bars - Mounting Plates / Brackets - Holes symmetrically placed about a center point -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SS-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSB-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SSM-A[30-150/1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-M[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-N[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-D[3-30/0.5]
HRMCD-SU-A[30-150/1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-L[0-150/0.1]-G[0-125/0.1]-Z[3,​4,​5,​6,​8,​10,​12]-DC[3-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Center Hole Dia. D (Tolerance 0 ~ + 0.2)
(mm)
Center Hole Dia. DC (Tolerance H7 Change Option)
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
G
(mm)
Hole Configurable, Counterbored Hole [Z] Hole Configurable, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable, Tapped Hole [M] L
(mm)
Plate Thickness [T]
(mm)
1 Piece(s)

10 Days or more

101018 Carbon SteelNone3 ~ 30-30 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

101018 Carbon SteelNone-3 ~ 3030 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

101018 Carbon SteelNone3 ~ 30-30 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

101018 Carbon SteelNone-3 ~ 3030 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

101018 Carbon SteelNone3 ~ 30-30 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

101018 Carbon SteelNone-3 ~ 3030 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide3 ~ 30-30 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide-3 ~ 3030 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide3 ~ 30-30 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide-3 ~ 3030 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide3 ~ 30-30 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide-3 ~ 3030 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel3 ~ 30-30 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel-3 ~ 3030 ~ 15016 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel3 ~ 30-30 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel-3 ~ 3030 ~ 15016 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel3 ~ 30-30 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel-3 ~ 3030 ~ 15016 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone3 ~ 30-30 ~ 15015 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone-3 ~ 3030 ~ 15015 ~ 1250 ~ 125--3 ~ 120 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone3 ~ 30-30 ~ 15015 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone-3 ~ 3030 ~ 15015 ~ 1250 ~ 125-3 ~ 12-0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone3 ~ 30-30 ~ 15015 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19
1 Piece(s)

10 Days or more

10304 Stainless SteelNone-3 ~ 3030 ~ 15015 ~ 1250 ~ 1253 ~ 12--0 ~ 1506 ~ 19

Loading...

  1. 1

Example

Flat Bars - Mounting Plates / Brackets - Holes symmetrically placed about a center point -:Related Image

Basic Information

Type Flat Bar / Rolled Aluminum Stock Part Mounting Hole Yes Slotted Hole N/A
Side Hole N/A Hole Position Center Allocation Number Of Holes 5
Type Center Symmetrical Type HRMCD

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.