(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Eccentric Cam Followers - For hex wrench, crowned.

Eccentric Cam Followers - For hex wrench, crowned.
  • Volume Discount
  • Spec Change
  • Price Reduction

Crowned cam followers are used to keep the load evenly distributed if it is deflected or if there is any misalignment between the follower and the tracked surface. Since the stem is eccentric to the center of the cam follower, it is possible to fine adjust the position by turning the stem during assembly. Available in 52100 bearing steel. Options with or without seals. Maximum operating temperatures of 80°C.

  • inCAD Components
Solid Eccentric Cam Followers - Hex Socket:Related Image
[ ! ]For d10 and smaller sizes, no grease replenishing hole is provided.
[ ! ]Operating Temp.: 80°C or lower
Shape Type [ M ]Material [ A ]Accessories
Hex Socket on Head (d6 ~ 10) Hex Socket on Head and Thread (d12 or more)
No Seal With Seal No Seal With Seal
Flat CFAP CFFAP CFAPH CFFAPH 52100 Bearing Steel Hex Nut 1 pc.
(1045 Carbon Steel, Black Oxide)

Specifications

Part Number-D
CFAP8-19
DTolerance
160
- 0.008
19~300
- 0.009
32~470
- 0.011
52~800
- 0.013
85~900
- 0.015
Part NumberD
(Selectable)
MxPitchBB1Lrf
(Min.)
He
(Eccentricity)
Mass
(g)
Max
Tightening
Torque
(N·m)
Compliance with Standard
Typedh7 ToleranceCFFAPCFAPCFFAPHCFAPH
(With Seal)
CFFAP

(No Seal)
CFAP
60
-0.012
166x1.091112280.51130.2518.52.94--
80
-0.015
198x1.25111112320.51340.2528.57.84--
100
-0.015
2210x1.251312133611550.34516.7--
100
-0.015
2610x1.251312133611550.36016.7--
(With Seal)
CFFAPH

(No Seal)
CFAPH
120
-0.018
3012x1.5141415401.52060.410529.4--
120
-0.018
3212x1.5141415401.52060.411529.4--
160
-0.018
3516x1.5181819.5521.52460.520570.6--
180
-0.018
4018x1.5202021.5581.52660.629598--
200
-0.021
4720x1.5222425.5661.53680.7450137--
200
-0.021
5220x1.5222425.5661.53680.7525137--
240
-0.021
6224x1.5252930.5801.54080.8915245--
240
-0.021
7224x1.5252930.5801.54080.81150245--
300
-0.021
8030x1.5323537100246811880480--
300
-0.021
8530x1.5323537100246811950480--
300
- 0.021
9030x1.5323537100246812000480--
[ ! ]The standards of d12, 16 have been modified to those with the hex socket on the head and thread. [ ! ]For the performance of Cam Followers, see Table 1 on >> P. 1043. 

Solid Eccentric Cam Followers - Hex Socket:Related ImageTable1: Reference Data of Cam Followers
d-DStandardHeavy Load
Basic Dynamic
Load Rating
C (kN)
Basic Static Load
Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed(rpm)
Mass
(g)
Basic Dynamic
Load Rating
C (kN)
Basic Static
Load Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed
with Seal
(rpm)
Mass
(g)
(With Seal)(No Seal)
CrownedFlatCrownedFlat
3-101.471.180.360.371.3732900470004.5-------
4-122.062.050.780.471.7625900370007.5-------
5-133.142.771.420.532.25203002900010.5-------
6-163.593.582.111.083.43175002500018.56.948.52.111.083.43770019
8-194.174.654.731.374.02140002000028.58.1311.24.731.374.02609029
10-225.336.785.811.674.71190017000459.4214.35.811.674.7504046
10-262.065.49602.065.4961
12-307.879.799.372.457.0698001400010513.419.89.372.457.064060107
12-322.747.451152.747.45117
16-351218.317.33.1411.270001000020520.637.617.33.1411.23150207
18-4014.725.226.13.7214.45950850029525.251.326.13.7214.42660300
20-4720.734.832.17.15214900700045033.264.832.17.15212380455
20-528.2323.25258.2323.2530
24-6230.653.249.510.534.24550650091546.792.949.510.534.22030925
24-7212.939.8115012.939.81160
30-8045.487.673.714.952.635005000188067.614573.714.952.616101890
30-8516.156195016.1561960
30-9017.359.3200017.359.32010
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFAP6-16
CFAP8-19
CFAP10-22
CFAP10-26
CFAPH12-30
CFAPH12-32
CFAPH16-35
CFFAP6-16
CFFAP8-19
CFFAP10-22
CFFAP10-26
CFFAPH12-30
CFFAPH12-32
CFFAPH16-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Tightening Method Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
Seals
1 Piece(s)Available

8 Days or more

101611M6Hex Socket on Head3.593.5825000None
1 Piece(s)Available

8 Days or more

101911M8Hex Socket on Head4.174.6520000None
1 Piece(s)Available

11 Days or more

102212M10Hex Socket on Head5.336.7817000None
1 Piece(s)Available

8 Days or more

102612M10Hex Socket on Head5.336.7817000None
1 Piece(s)Available

8 Days or more

103014M12Hex Socket on Thread Side7.879.799800Provided
1 Piece(s)Available

8 Days or more

103214M12Hex Socket on Thread Side7.879.799800Provided
1 Piece(s)Available

8 Days or more

103518M16Hex Socket on Thread Side1218.37000Provided
1 Piece(s)Available

8 Days or more

101611M6Hex Socket on Head3.593.5817500Provided
1 Piece(s)Available

8 Days or more

101911M8Hex Socket on Head4.174.6514000Provided
1 Piece(s)Available

8 Days or more

102212M10Hex Socket on Head5.336.7811900Provided
1 Piece(s)Available

8 Days or more

102612M10Hex Socket on Head5.336.7811900Provided
1 Piece(s)Available

8 Days or more

103014M12Hex Socket on Thread Side7.879.799800Provided
1 Piece(s)Available

8 Days or more

103214M12Hex Socket on Thread Side7.879.799800Provided
1 Piece(s)Available

8 Days or more

103518M16Hex Socket on Thread Side1218.37000Provided

Loading...

  1. 1

More Information

[ ! ]As the stud (dh7) is eccentric to the center of the cam follower, it is possible to finely adjust the position by turning the stud when mounting.
Part Number Substitution Table for Cam Follower Standard Changes (d12, 16)
Seal Material Old Part Number
(Hex Socket on Head)
New Part Number
(Hex Socket on Head and Thread)
With Seal 52100 Bearing Steel CFFAP CFFAPH
No Seal CFAP CFAPH
 

Basic Information

Category Cam Followers Roller Type Flat Type Material 52100 Bearing Steel
Roller Lining None Cam Follower Type Eccentric Shaft Provided
Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.