(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For Inner Ring
For complete product overview and details on Bearing Spacers - Bearing Inner Race see the sections below:
Part Number
Configured Part Number is shown.
Applicable | L Dimension Tolerance | [ M ]Material | [ S ]Surface Treatment | |
Negative Tolerance | Positive Tolerance | |||
For Inner Ring | CLBU | CLBP | 5052 Aluminum AlloyS | - |
CLBUB | CLBPB | 1018 Carbon Steel | Black Oxide | |
CLBUM | CLBPM | Electroless Nickel Plating | ||
CLBUS | CLBPS | 304 Stainless Steel | - |
Part Number | - | D | - | L |
CLBU10 | - | 17 | - | 33.5 |
Part Number | D | L 0.1mm Increment | Ds | Applicable Bearing | Compliance with Standard | |||||||||||||||
Type | d | CLBU, CLBP | CLBUB, CLBPB | CLBUM, CLBPM | CLBUS, CLBPS | |||||||||||||||
L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | |||||||||
For Inner Ring (Negative Tolerance) CLBU CLBUB CLBUM CLBUS (Positive Tolerance) CLBP CLBPB CLBPM CLBPS | 3 | 5 | 1.0~50.0 | 4 | 673ZZ , | 693ZZ, | 623ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |
4 | 7 | 6 | 674ZZ*, | 694ZZ, | 624ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |||
5 | 8 | 7 | 675ZZ*, | 695ZZ, | 605ZZ, | 625ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||
6 | 9 | 8 | 676ZZ, | 696ZZ, | 606ZZ, | 626ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||
8 | 10 | 9 | 678ZZ | - | - | - | ● | ● | - | ● | ● | - | - | - | - | |||||
11 | 10 | 678ZZ, | 698ZZ, | 608ZZ, | 628ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |||
10 | 12 | 11 | 6700ZZ | - | - | - | ● | ● | - | ● | ● | - | - | - | - | |||||
13 | 1.0~100.0 | 12 | 6800ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
14 | 13 | 6900ZZ, | 6000ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
17 | 2.0~100.0 | 16 | 6200ZZ, | 6300ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
12 | 15 | 1.0~100.0 | 14 | 6701ZZ, | 6801ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
16 | 15 | 6901ZZ, | 6001ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
18 | 2.0~100.0 | 17 | 6201ZZ, | 6301ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
15 | 18 | 17 | 6702ZZ, | 6802ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
19 | 18 | 6902ZZ, | 6002ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
21 | 20 | 6202ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
23 | 22 | 6302ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
17 | 20 | 19 | 6803ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
22 | 21 | 6903ZZ, | 6003ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
24 | 23 | 6203ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
26 | 25 | 6303ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
20 | 23 | 22 | 6804ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
25 | 24 | 6904ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
27 | 26 | 6004ZZ, | 6204ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6304ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
25 | 28 | 27 | 6805ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6905ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
31 | 30 | 6005ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
33 | 32 | 6205ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
36 | 35 | 6305ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
30 | 33 | 32 | 6806ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
35 | 34 | 6906ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
38 | 37 | 6006ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
40 | 39 | 6206ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
43 | 42 | 6306ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
35 | 38 | 3.0~100.0 | 37 | 6807ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
42 | 41 | 6907ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
44 | 43 | 6007ZZ, | 6207ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6207ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
48 | 47 | 6307ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
40 | 43 | 42 | 6808ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6908ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
49 | 48 | 6008ZZ, | 6208ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
52 | 51 | 6208ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
54 | 53 | 6308ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
45 | 53 | 52 | 6009ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | |||||
55 | 54 | 6209ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | ||||||
50 | 56 | 55 | 6010ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - | |||||
60 | 59 | 6210ZZ | - | - | - | ● | ● | ● | ● | ● | ● | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLBP3-5-[1-50/0.1] |
CLBP4-7-[1-50/0.1] |
CLBP5-8-[1-50/0.1] |
CLBP6-9-[1-50/0.1] |
CLBP8-11-[1-50/0.1] |
CLBP10-13-[1-100/0.1] |
CLBP10-14-[1-100/0.1] |
CLBP10-17-[2-100/0.1] |
CLBP12-15-[1-100/0.1] |
CLBP12-16-[1-100/0.1] |
CLBP12-18-[2-100/0.1] |
CLBP15-18-[2-100/0.1] |
CLBP15-19-[2-100/0.1] |
CLBP15-21-[2-100/0.1] |
CLBP17-20-[2-100/0.1] |
CLBP17-22-[2-100/0.1] |
CLBP17-24-[2-100/0.1] |
CLBP20-23-[2-100/0.1] |
CLBP20-25-[2-100/0.1] |
CLBP20-27-[2-100/0.1] |
CLBP25-28-[2-100/0.1] |
CLBP25-29-[2-100/0.1] |
CLBP25-31-[2-100/0.1] |
CLBP25-33-[2-100/0.1] |
CLBP30-33-[2-100/0.1] |
CLBP30-35-[2-100/0.1] |
CLBP30-38-[2-100/0.1] |
CLBP30-40-[2-100/0.1] |
CLBP35-38-[3-100/0.1] |
CLBP35-42-[3-100/0.1] |
CLBP35-44-[3-100/0.1] |
CLBP40-43-[3-100/0.1] |
CLBP40-46-[3-100/0.1] |
CLBP40-49-[3-100/0.1] |
CLBPB3-5-[1-50/0.1] |
CLBPB4-7-[1-50/0.1] |
CLBPB5-8-[1-50/0.1] |
CLBPB6-9-[1-50/0.1] |
CLBPB8-10-[1-50/0.1] |
CLBPB8-11-[1-50/0.1] |
CLBPB10-12-[1-50/0.1] |
CLBPB10-13-[1-100/0.1] |
CLBPB10-14-[1-100/0.1] |
CLBPB10-17-[2-100/0.1] |
CLBPB12-15-[1-100/0.1] |
CLBPB12-16-[1-100/0.1] |
CLBPB12-18-[2-100/0.1] |
CLBPB15-18-[2-100/0.1] |
CLBPB15-19-[2-100/0.1] |
CLBPB15-21-[2-100/0.1] |
CLBPB15-23-[2-100/0.1] |
CLBPB17-20-[2-100/0.1] |
CLBPB17-22-[2-100/0.1] |
CLBPB17-24-[2-100/0.1] |
CLBPB17-26-[2-100/0.1] |
CLBPB20-23-[2-100/0.1] |
CLBPB20-25-[2-100/0.1] |
CLBPB20-27-[2-100/0.1] |
CLBPB20-29-[2-100/0.1] |
CLBPB25-28-[2-100/0.1] |
Loading...
Application | For Inner Ring |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy