(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Cast, Square Flanged

Pillow Blocks - Cast, Square Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New: Lubrication free type is added. [June 2023]
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel

  • inCAD Components
Pillow Blocks - Cast - Square Flanged:Related Image
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 ~ +100°C
・Materials
Component[ M ]Material
①Housing[ M ] Cast Iron Class No.30
②Bearing[ M ] 52100 Bearing Steel
③Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber )
④Set Screw[ M ] 4137 Alloy Steel

Specifications

Part Number
HDF25

Part NumberJIS NominalLL1tAA1A2d1BSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque (N • cm)Axial Load Capacity (N)
HDF12UCF20186641233.325.5151231.0 12.712.86.6M6x0.75392640630
15UCF20286641233.325.5151231.0 12.712.86.6M6x0.75392640610
17UCF20386641233.325.5151231.0 12.712.86.6M6x0.75392640600
20UCF20486641233.325.5151231.0 12.712.86.6M6x0.754901280580
25UCF20595701435.827.0 161234.114.314.07.9M6x0.754901400720
30UCF206108831440.231.0 181238.115.919.611.3M6x0.7549019601010
35UCF207117921644.434191442.917.525.915.4M8x1118025901380
40UCF2081301021651.236211649.21929.317.9M8x1118029301770
45UCF2091371051852.238221649.21933.020.5M8x1118033002070
50UCF2101431111854.640221651.61935.523.2M10x1.25235035502360
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDF12
HDF15
HDF17
HDF20
HDF25
HDF30
HDF35
HDF40
HDF45
HDF50
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

12128006600
1 Piece(s)Available

Same day

Stock

15128006600
1 Piece(s)Available

8 Days or more

17128006600
1 Piece(s)Available

Same day

Stock

20128006600
1 Piece(s)Available

Same day

Stock

25140007900
1 Piece(s)Available

Same day

Stock

301960011300
1 Piece(s)Available

Same day

Stock

352590015400
1 Piece(s)Available

Same day

Stock

402930017900
1 Piece(s)Available

8 Days or more

453300020500
1 Piece(s)Available

Same day

Stock

503550023200

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Square Flanged Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support