(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Cast, Bottom Mount

Pillow Blocks - Cast, Bottom Mount
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Narrow Width
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30

  • inCAD Components
Pillow Blocks - Cast - Bottom Mount:Related Image
Accuracy:JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 ~ +100°C
・Materials
Component[ M ]Material
①Housing[ M ] Cast Iron Class No.30
②Bearing[ M ] 52100 Bearing Steel
③Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber )
④Set Screw[ M ] 4137 Alloy Steel

Specifications

Part Number
PDB15
Part NumberHLL1AMtH1BSBasic Load Rating (kN)Set ScrewMass (g)
TypeDPDBPDBCr (Dynamic)Cor (Static)M1Tightening Torque
(N • cm)
Axial Load Capacity (N)
PDB1230.2765238M10x1.51286231.0 12.712.86.6M6x0.75392640550
1530.2765238M10x1.51286231.0 12.712.86.6M6x0.75392640530
1730.2765238M10x1.51286231.0 12.712.86.6M6x0.75392640520
2030.2765238M10x1.51286231.0 12.712.86.6M6x0.754901280500
2536.5845638M10x1.515107234.1 14.314.07.9M6x0.754901400720
3042.9946648M14x2.018108438.1 15.919.611.3M6x0.7549019601020
3547.61108048M14x2.020129542.9 17.525.915.4M8x1118025901580
4049.21168454M14x2.0201210049.2 1929.317.9M8x1118029301840
4554.21209054M14x2.0251210849.2 1933.020.5M8x1118033002060
5057.21309460M16x2.0251411651.6 1935.523.2M10x1.25235035502440
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PDB12
PDB15
PDB17
PDB20
PDB25
PDB30
PDB35
PDB40
PDB45
PDB50
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Mounting Height H
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

1230.2128006600
1 Piece(s)Available

8 Days or more

1530.2128006600
1 Piece(s)Available

8 Days or more

1730.2128006600
1 Piece(s)Available

8 Days or more

2030.2128006600
1 Piece(s)Available

Same day

Stock

2536.5140007900
1 Piece(s)Available

Same day

Stock

3042.91960011300
1 Piece(s)Available

Same day

Stock

3547.62590015400
1 Piece(s)Available

Same day

Stock

4049.22930017900
1 Piece(s)Available

8 Days or more

4554.23300020500
1 Piece(s)Available

8 Days or more

5057.23550023200

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Pillow Blocks Pillow Type, Category Bottom Mount Type
Bearing Inner Dia. Shape Set Screw Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel
Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.