(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Diamond Flanged

Pillow Blocks - Diamond Flanged
  • Volume Discount

[Features]This is a lubrication-free two-bolt flange type ball bearing unit.

  • inCAD Components

(i)Caution

  • CAD data of eccentric locking collar type is being modified.
  • Due to the high demand of components, some products may have a delivery time impact or are temporarily suspended for sale.
Pillow Blocks - Diamond Shape Flanged:Related Image
Accuracy: JIS B 1558, JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -10 ~ +80°C
[ ! ]*2-M (Set Screw) angles for Set Screw Fixed Type are 120°.
[ ! ]Eccentric Ring Fixed Type has one set screw and one through hole, with an angle of 90°.
[ ! ]Eccentric rings are used to secure shafts.
[ ! ]Ball bearing moves slightly due to self-aligning function.
[ ! ]To maintain transition fit, the fit between the main body and the bearing is designed slightly tight (Except Cast Iron Type). If the bearing is inclined when delivered, insert the shaft into the bearing to adjust the inclination.
・Materials
TypeDiamond Shape FlangedComponent [ M ]Material
①Housing②Bearing③Rubber Seal④Set Screw⑤Eccentric Ring
Set Screw FixedHBTZinc Alloy Die Casting (ZDC)52100 Bearing SteelNitrile Rubber (NBR Nitrile Rubber )4137 Alloy Steel-
Eccentric Ring FixedHBRZinc Alloy Die Casting (ZDC)52100 Bearing SteelNitrile Rubber (NBR Nitrile Rubber )4137 Alloy Steel1020 Carbon Steel
HBRSZinc Alloy Die Casting (ZDC)
+ Nickel Chrome Plating
440C Stainless SteelNitrile Rubber (NBR Nitrile Rubber )304 Stainless Steel1020 Carbon Steel
+ Nickel Chrome Plating
HBRSXStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless SteelNitrile Rubber (NBR Nitrile Rubber )304 Stainless Steel304 Stainless Steel

Specifications

Part Number
HBT15
Part NumberLL1tA2A1dWABS
HBTHBR
HBRS
HBRSX
HBTHBR
HBRS
HBRSX
TypeD
HBR (D=8 is for HBR only)8483744.58.54.827-16-153.5
HBT
HBR
HBRS
HBRSX
(D10~25)
1060455.55.511.573615.5191417.54
1263485.55.511.5738161914.517.54
1567536.56.51374218.520.516.518.54.5
177156771474619.522.517.520.55
209071881610552326.52124.56
2595758816106024.527.522.525.56
301128599181370272924.526.56.5
DBasic Load RatingSet Screw Detailed DimensionsMass (g)
Cr (Dynamic) NCor (Static) NSet Screw FixedEccentric Ring FixedHBTHBR
HBRS
HBRSX
HBTHBRSHBTHBRSMTightening TorqueAxial Load Capacity (kN)MTightening TorqueAxial Load Capacity (kN)
HBRHBRSXHBRHBRSX(N • m)(N • m)
83300-1260----M3x0.50.590.39-30-
104600390020001550M3x0.350.590.35M4x0.71.50.88506077
125100430024001900707687
155600475028002250M4x0.51.470.4390100115
176000510033002650115129146
209350790051004000M5x0.52.940.72M5x0.82.91.76190205253
2510100860058004650220244298
30132001130083006600340354-
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBR8
HBR10
HBR12
HBR15
HBR17
HBR20
HBR25
HBR30
HBRS10
HBRS12
HBRS15
HBRS17
HBRS20
HBRS25
HBRS30
HBRSX10
HBRSX12
HBRSX15
HBRSX17
HBRSX20
HBRSX25
HBT10
HBT12
HBT15
HBT17
HBT20
HBT25
HBT30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Inner Dia. Shape Unit Body Material Material Bearing Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel833001260
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1046002000
1 Piece(s)Available

Same day

Stock

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1251002400
1 Piece(s)Available

Same day

Stock

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1556002800
1 Piece(s)Available

Same day

Stock

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1760003300
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel2093505100
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel25101005800
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel30132008300
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel1039001550
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel1243001900
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel1547502250
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel1751002650
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel2079004000
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel2586004650
1 Piece(s)Available

8 Days or more

10Eccentric Ring[Cast Iron] Zinc Alloy Die Casting (ZDC)440C Stainless Steel30113006600
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel1039001550
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel1243001900
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel1547502250
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel1751002650
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel2079004000
1 Piece(s)Available

8 Days or more

10Eccentric RingStainless Steel Cast (CF-8 Stainless Steel Cast)440C Stainless Steel2586004650
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1046002000
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1251002400
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1556002800
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel1760003300
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel2093505100
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel25101005800
1 Piece(s)Available

Same day

Stock

10Set Screw[Cast Iron] Zinc Alloy Die Casting (ZDC)52100 Bearing Steel30132008300

Loading...

  1. 1

More Information

Pillow Blocks - Diamond Shape Flanged:Related Image
■How to Secure the Shaft
Set Screw Fixed•There are two set screws at the end face of the bearing inner ring (at 120°).
The shaft is connected by tightening the set screws.
Eccentric Ring Fixed•Dissociate the centers of the convex outer surface at the end of the bearing inner race (part a) and the concave inner surface of the eccentric ring (part b), connect the shaft and the inner ring by forming a wedge on the circumference (Refer to Fig. 1).
•Also, there is a set screw and a hole each (at the angle of 90°) on the end face of eccentric ring, which helps to prevent loosening by using the set screw as well as tightening as described above.
•The D hole is for inserting a small diameter rod when loosening the connection.
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Diamond Shape Flanged Type Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.