(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Contact Ball Bearings - Single Row.

Angular Contact Ball Bearings - Single Row.
  • Volume Discount

For complete product overview and details on Large Angular Contact Ball Bearing - Single Row (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to high demand and current manufacturing limitations Models B7000, B7001, B7002, B7003 and B7005 are temporally suspended, we apologize forn any further incnvenience. For more assistance, please contact us.
アンギュラ玉軸受 並級・単列:Related Image
For details on the tolerance and allowable values of inner and outer rings, >> P.2243
[ ! ]Shipped with no grease applied. Please apply grease before use.
Bearing Accuracy: JIS B 1514 Class 0
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B7000
■Single Row
Part NumberdDBr
(min)
r1
(min)
B7000102680.30.15
B7200103090.60.3
B7001122880.30.15
B72011232100.60.3
B7002153290.30.15
B72021535110.60.3
B70031735100.30.15
B72031740120.60.3
B70042042120.60.3
B720420471410.6
B70052547120.60.3
B720525521510.6
B700630551310.6
B720630621610.6
B72073572171.10.6
B72084080181.10.6
B72094585191.10.6
B72105090201.10.6

Part NumberBasic Load RatingAllowable Rotational Speed rpm (Reference)Pressure Cone Apex
a
Relative DimensionsMass (g) (Reference)
Cr (Dynamic) kNCor (Static) kNDs (min.)dh (max.)R (max.)
B70005.352.6232009.212.523.50.323
B72005.42.712240010.315250.629
B70015.82.98208009.814.525.50.325
B720184.052000011.417270.637
B70026.13.451840011.317.529.50.335
B72028.654.651760012.720300.646
B70036.43.81680012.519.532.50.346
B720310.861520014.222350.667
B700410.86.61440014.925370.680
B720414.58.31360016.726411.0109
B700511.37.41280016.430420.693
B720516.210.31120018.631461.0130
B700614.510.11040018.836491.0135
B720622.514.8960021.336561.0197
B720729.720.1800023.942651.0287
B720835.525.1760026.347731.0375
B720939.528.7680028.352781.0411
B721041.531.5632030.257831.0466
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B7000
B7001
B7002
B7003
B7004
B7005
B7006
B7200
B7201
B7202
B7203
B7204
B7205
B7206
B7207
B7208
B7209
B7210
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102685350232002600
1 Piece(s)Available

Same day

Stock

10122885800208002980
1 Piece(s)Available

8 Days or more

10153296100184003450
1 Piece(s)Available

8 Days or more

101735106400168003800
1 Piece(s)Available

8 Days or more

1020421210800144006600
1 Piece(s)Available

Same day

Stock

1025471211300128007400
1 Piece(s)Available

8 Days

Stock

10305513145001040010100
1 Piece(s)Available

Same day

Stock

10103095400224002710
1 Piece(s)Available

8 Days or more

101232108000200004050
1 Piece(s)Available

8 Days or more

101535118650176004650
1 Piece(s)Available

8 Days or more

1017401210800152006000
1 Piece(s)Available

8 Days or more

1020471414500136008300
1 Piece(s)Available

8 Days or more

10255215162001120010300
1 Piece(s)Available

8 Days or more

1030621622500960014800
1 Piece(s)Available

8 Days or more

1035721729700800020100
1 Piece(s)Available

8 Days or more

1040801835500760025100
1 Piece(s)Available

8 Days or more

1045851939500680028700
1 Piece(s)Available

8 Days or more

1050902041500632031500

Loading...

  1. 1
 

Basic Information

Type Angular Bearing (Single) Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Open Type
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Combination of Angular Contact Ball Bearings Single Track Seal Part Structure Open

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.