(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read more.

Fulcrum Pins -Straight Slot Groove- Selectable / Configurable

Fulcrum Pins -Straight Slot Groove- Selectable / Configurable
  • Volume Discount
  • Degreasing
  • Change
  • Lead Time Reduction

  • inCAD Components
Fulcrum Pins - Standard:Related Image
・Materials
StandardConfigurable
[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Standard GradePrecision GradeStandard Grade
D-0.01
-0.05
Dg6D-0.01
-0.05
CBBD -FCBBD 1045 Carbon Steel Equivalent-Black Oxide
CBBDH -FCBBDH 40~45HRC
CBDCBDGFCBD303 Stainless Steel Equivalent--

Specifications

Part Number-L
CBD6
-
10

Part Number-L-A-E-F
FCBBD6
-
10.0
-
A10
-
E2.5
-
F6
■L Dimension Tolerance
 StandardConfigurable
Unhardened+0.15
+0.05
+0.1
0
Hardened+0.2
0
+0.2
0
• Precision Grade
D Tolerance (g6)
4~6-0.004
-0.012
8, 10-0.005
-0.014
12-0.006
-0.017
■Standard
Part NumberLAEMxP
(Coarse Thread)
FWhC
TypeD
Straight Slot Groove (Standard)
CBBD
CBBDH
CBD
Straight Slot Groove (Precision)
CBDG
41 2 3 4 5 6 7 8622.6x0.4540.80.810.5
51 2 3 4 5 6 7 8 10823x0.5610.810.5
62 3 4 5 6 7 8 10 102.54x0.781.21.21.50.5
85 6 7 8 9 10 12 201235x0.8101.41.21.51
105 6 7 8 9 10 12 15 201646x1.0121.51.41.81
126 7 8 9 10 12 13 15 201858x1.25121.51.521
■Configurable
Part NumberL=0.1mm IncrementAE=0.1mm IncrementF=1mm IncrementMxP
(Coarse Thread)
WhC
TypeD
Straight Slot Groove
(Standard)
FCBBD
FCBBDH
FCBD
41.0~20.068  2.0~4.03, 42.6x0.45 0.80.810.5
5810  3~63x0.5 10.810.5
61012  2.5~4.54~84x0.7 1.21.21.50.5
81216  5~105x0.8 1.41.21.51
10161820 3.0~5.06~126x1.0 1.51.41.81
12182022248~128x1.25 1.51.521

Alterations

Fulcrum Pins - Standard:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CBBD4-1
CBBD4-2
CBBD4-3
CBBD4-4
CBBD4-5
CBBD4-6
CBBD4-7
CBBD4-8
CBBD5-1
CBBD5-2
CBBD5-3
CBBD5-4
CBBD5-5
CBBD5-6
CBBD5-7
CBBD5-8
CBBD5-10
CBBD6-2
CBBD6-3
CBBD6-4
CBBD6-5
CBBD6-6
CBBD6-7
CBBD6-8
CBBD6-10
CBBD8-5
CBBD8-6
CBBD8-7
CBBD8-8
CBBD8-9
CBBD8-10
CBBD8-12
CBBD8-20
CBBD10-5
CBBD10-6
CBBD10-7
CBBD10-8
CBBD10-9
CBBD10-10
CBBD10-12
CBBD10-15
CBBD10-20
CBBD12-6
CBBD12-7
CBBD12-8
CBBD12-9
CBBD12-10
CBBD12-12
CBBD12-13
CBBD12-15
CBBD12-20
CBBDH4-1
CBBDH4-2
CBBDH4-3
CBBDH4-4
CBBDH4-5
CBBDH4-6
CBBDH4-7
CBBDH4-8
CBBDH5-1
Part NumberVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft Tolerance
(mm)
Material Heat Treatment Surface Finish Thread Size Precision L Selectable
(mm)
A
(mm)
E
(mm)
F
(mm)
L
(mm)
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)1----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)2----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)3----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)4----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)5----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)1----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)2----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)3----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)4----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)5----
Available

Same day

Stock

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM3Medium Precision (-0.01/-0.05)10----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)2----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)3----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)4----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)5----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

106Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM4Medium Precision (-0.01/-0.05)10----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)5----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)9----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)10----
Available

6 Days or more

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)12----
Available

Same day

Stock

108Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM5Medium Precision (-0.01/-0.05)20----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)5----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)9----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)10----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)12----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)15----
Available

6 Days or more

1010Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM6Medium Precision (-0.01/-0.05)20----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)9----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)10----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)12----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)13----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)15----
Available

6 Days or more

1012Standard (-0.01/-0.05)SteelNot HardenedBlack OxideM8Medium Precision (-0.01/-0.05)20----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)1----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)2----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)3----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)4----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)5----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)6----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)7----
Available

6 Days or more

104Standard (-0.01/-0.05)SteelHardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)8----
Available

6 Days or more

105Standard (-0.01/-0.05)SteelHardenedBlack OxideM3Medium Precision (-0.01/-0.05)1----

Loading...

Example

Fulcrum Pins - Standard:Related Image
 

Basic Information

Drive Type Slotted

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m