(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screws - Straight, Right-Hand or Left-Hand Threads

Lead Screws - Straight, Right-Hand or Left-Hand Threads

•Shaft Shape : Straight
•Shaft Material : Stainless Steel, Steel
•Thread Direction : Left-hand Thread, Right-hand Thread
For complete product overview and details on Lead Screws - Straight see the sections below:

  • inCAD Components
Lead Screws - Straight:Related Image
[ ! ]L Dimension Tolerance of MTSRL and MTSLL: 0 ~ +5
・Materials
Type[ M ]Material[ S ]Surface Treatment
Right-Hand ScrewLeft-Hand Screw
MTSRMTSL1045 Carbon Steel-
MTSBRMTSBLBlack Oxide
MTSRL
(Long Size)
MTSLL
(Long Size)
-
MTSTRMTSTL303 Stainless Steel-

Specifications

Part Number-L
MTSL25
MTSRL32
-
-
480
1800
■Right-Hand Screw / Left-Hand Screw
Part NumberMTS#, MTST#, MTSB#MTSRL, MTSLLPitch
P
TypeDL 1mm IncrementL 100mm Increment
(Right-Hand Screw)
MTSR
MTSBR
MTSRL
(Long Size)
MTSTR
(Stainless Steel)

(Left-Hand Screw)
MTSL
MTSBL
MTSLL
(Long Size)
MTSTL
(Stainless Steel)
*850~500-1.5
1080~1000-2
122
143
16100~1200800~20003
18150~1200800~20004
204
225
255
285
32200~1200800~20006
366
406
50-8
[ ! ]D dimension 22, 36, 40 and 50 are not applicable to Stainless Steel. D dimension 25, 28 and 32 are applicable to Right-Hand Screw only.
[ ! ]The both ends of MTSRL and MTSLL have not been processed. Additional machining (chamfering, processing of the shaft ends, etc.) is required for use.
[ ! ] D8 is available for MTSR and MTSBR only.

Alterations

Lead Screws - Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBL10-[80-1000/1]
MTSBL12-[80-1000/1]
MTSBL14-[80-1000/1]
MTSBL16-[100-1200/1]
MTSBL18-[150-1200/1]
MTSBL20-[150-1200/1]
MTSBL22-[150-1200/1]
MTSBL25-[150-1200/1]
MTSBL28-[150-1200/1]
MTSBL32-[200-1200/1]
MTSBL36-[200-1200/1]
MTSBL40-[200-1200/1]
MTSBL50-[200-1200/1]
MTSBR8-[50-500/1]
MTSBR10-[80-1000/1]
MTSBR12-[80-1000/1]
MTSBR14-[80-1000/1]
MTSBR16-[100-1200/1]
MTSBR18-[150-1200/1]
MTSBR20-[150-1200/1]
MTSBR22-[150-1200/1]
MTSBR25-[150-1200/1]
MTSBR28-[150-1200/1]
MTSBR32-[200-1200/1]
MTSBR36-[200-1200/1]
MTSBR40-[200-1200/1]
MTSBR50-[200-1200/1]
MTSL10-[80-1000/1]
MTSL12-[80-1000/1]
MTSL14-[80-1000/1]
MTSL16-[100-1200/1]
MTSL18-[150-1200/1]
MTSL20-[150-1200/1]
MTSL22-[150-1200/1]
MTSL25-[150-1200/1]
MTSL28-[150-1200/1]
MTSL32-[200-1200/1]
MTSL36-[200-1200/1]
MTSL40-[200-1200/1]
MTSL50-[200-1200/1]
MTSLL16-[800-2000/100]
MTSLL18-[800-2000/100]
MTSLL20-[800-2000/100]
MTSLL22-[800-2000/100]
MTSLL25-[800-2000/100]
MTSLL28-[800-2000/100]
MTSLL32-[800-2000/100]
MTSLL36-[800-2000/100]
MTSLL40-[800-2000/100]
MTSR8-[50-500/1]
MTSR10-[80-1000/1]
MTSR12-[80-1000/1]
MTSR14-[80-1000/1]
MTSR16-[100-1200/1]
MTSR18-[150-1200/1]
MTSR20-[150-1200/1]
MTSR22-[150-1200/1]
MTSR25-[150-1200/1]
MTSR28-[150-1200/1]
MTSR32-[200-1200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Shape Type Screw Turn Direction Material Surface Treatment Thread Nominal D
(Ø)
Pitch
(mm)
Shaft Overall Length L
(mm)
Shaft Type
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide10280 ~ 1000-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 1000-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 1000-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 1200-
1 Piece(s)

10 Days or more

10--Left-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 1200-
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide81.550 ~ 500Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide10280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone10280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone12280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone14380 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone163100 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone184150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone204150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone225150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone255150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone285150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone326200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone366200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone406200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone508200 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone163800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone184800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone204800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone225800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone255800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone285800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone326800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone366800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead ScrewLeft-hand Thread1045 Carbon SteelNone406800 ~ 2000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone81.550 ~ 500Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone10280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone12280 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone14380 ~ 1000Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone163100 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone184150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone204150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone225150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone255150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone285150 ~ 1200Rolled
1 Piece(s)

10 Days or more

10StraightLead Screw[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone326200 ~ 1200Rolled

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.