(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screws - One End Stepped and One End Double Stepped, Right and Left-Hand Threads

Lead Screws - One End Stepped and One End Double Stepped, Right and Left-Hand Threads
  • Spec Change

Easily combinable with Lead Screw Support Unit.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDF

Lead Screws - One End Stepped and One End Double Stepped:Related Image
Lead Screws - One End Stepped and One End Double Stepped:Related Image
Lead Screws - One End Stepped and One End Double Stepped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Right and Left-Hand ScrewPrecision Right and Left-Hand Screw
MTSWKA/BMTSYKA/B1045 Carbon Steel-
MTSBWKA/BMTSBYKA/BBlack Oxide
RMTSWKA/B-Low Temperature Black Chrome Plating
• Single Pitch Error ••• ±0.02mm • Accumulated Pitch Error ••• ±0.15/300mm
[ ! ]Type A or B are available for Right and Left-Hand Screw and Precision Right and Left-Hand Screw.

Specifications

Part Number-L-F-R-T-Q-S-E-X
MTSWKA16-456-F37-R10-T20-Q12-S10-E9-X150

Part Number-L-F-E-G-V-S-R-X
MTSBWKB20-582-F10-E10-G15-V12-S25-R15-X200
Part Number1mm IncrementV / Q / RERight and Left-Hand Screw Precision Right and Left-Hand ScrewDPitch P
TypeDLF, G, T, S1mm IncrementX 1mm Increment
(Right and Left-Hand Screw)
MTSWKA/B
MTSBWKA/B
RMTSWKA/B D≤32,L≤1000
(Precision Right and Left-Hand Screw)
MTSYKA/B
M
TSBYKA/B
1280~10002≤F≤E, Rx7
2≤G≤Vx7
2≤S≤E, Rx7
2≤T≤Qx7

[ ! ]When Q, V, R, and E≤9,
F, G, T, S will be 5x or less of Q, V, R, E.
789   Q/2≤E≤Q-1
V/2≤E≤V-1
When D=12, 14
50≤X≤460<485>-F-G
(Y)=L-80<30>-F-G-S-T-X
(Y)≤500-S-T-40<15>

When D=16 ~ 50
50≤X≤560<585>-F-G
(Y)=L-80<30>-F-G-S-T-X
(Y)≤600-S-T-40<15>

[ ! ]Dimensions in < > are for Precision Right and Left-Hand Screw.
122
148910   143
16100~120091012   163
18150~120091012   184
2010121415  204
2210121415  225
251214151617 255
281415161720 285
32200~1200141516172025326
36172025   366
40202530   406
5025303540  508
[ ! ]For Precision Right and Left-Hand Screw, D dimension 14, 16, 20, 25, 28 and 32 are available. [ ! ]When combined with the position indicators, Q and V standard dimensions will be 8 ~ 20. >>P.811, 812

Alterations

Lead Screws - One End Stepped and One End Double Stepped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBWKA12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[8,​9]-S[2-63/1]-E[4-8/1]-X[50-560/1]
MTSBWKA14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]-X[50-560/1]
MTSBWKA16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]-X[50-560/1]
MTSBWKA18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]-X[50-560/1]
MTSBWKA20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]-X[50-560/1]
MTSBWKA22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]-X[50-560/1]
MTSBWKA25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]-X[50-560/1]
MTSBWKA28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]-X[50-560/1]
MTSBWKA32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]-X[50-560/1]
MTSBWKA36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]-X[50-560/1]
MTSBWKA40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]-X[50-560/1]
MTSBWKA50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]-X[50-560/1]
MTSBWKB12-[80-1000/1]-F[2-63/1]-E[4-8/1]-G[2-63/1]-V[7,​8,​9]-S[2-63/1]-R[7,​8,​9]-X[50-560/1]
MTSBWKB14-[80-1000/1]-F[2-70/1]-E[4-9/1]-G[2-70/1]-V[8,​9,​10]-S[2-70/1]-R[8,​9,​10]-X[50-560/1]
MTSBWKB16-[100-1200/1]-F[2-84/1]-E[5-11/1]-G[2-84/1]-V[9,​10,​12]-S[2-84/1]-R[9,​10,​12]-X[50-560/1]
MTSBWKB18-[150-1200/1]-F[2-84/1]-E[5-11/1]-G[2-84/1]-V[9,​10,​12]-S[2-84/1]-R[9,​10,​12]-X[50-560/1]
MTSBWKB20-[150-1200/1]-F[2-105/1]-E[5-14/1]-G[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-R[10,​12,​14,​15]-X[50-560/1]
MTSBWKB22-[150-1200/1]-F[2-105/1]-E[5-14/1]-G[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-R[10,​12,​14,​15]-X[50-560/1]
MTSBWKB25-[150-1200/1]-F[2-119/1]-E[6-16/1]-G[2-119/1]-V[12,​14,​15,​16,​17]-S[2-119/1]-R[12,​14,​15,​16,​17]-X[50-560/1]
MTSBWKB28-[150-1200/1]-F[2-140/1]-E[7-19/1]-G[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-R[14,​15,​16,​17,​20]-X[50-560/1]
MTSBWKB32-[200-1200/1]-F[2-175/1]-E[7-24/1]-G[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-R[14,​15,​16,​17,​20,​25]-X[50-560/1]
MTSBWKB36-[200-1200/1]-F[2-175/1]-E[9-24/1]-G[2-175/1]-V[17,​20,​25]-S[2-175/1]-R[17,​20,​25]-X[50-560/1]
MTSBWKB40-[200-1200/1]-F[2-210/1]-E[10-29/1]-G[2-210/1]-V[20,​25,​30]-S[2-210/1]-R[20,​25,​30]-X[50-560/1]
MTSBWKB50-[200-1200/1]-F[2-280/1]-E[13-39/1]-G[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-R[25,​30,​35,​40]-X[50-560/1]
MTSBYKA14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-45/1]-E[4-9/1]-X[50-483/1]
MTSBYKA16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]-X[50-583/1]
MTSBYKA20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]-X[50-583/1]
MTSBYKA25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]-X[50-583/1]
MTSBYKA28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]-X[50-583/1]
MTSBYKA32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]-X[50-583/1]
MTSBYKB14-[80-1000/1]-F[2-45/1]-E[4-9/1]-G[2-70/1]-V[8,​9,​10]-S[2-70/1]-R[8,​9,​10]-X[50-481/1]
MTSBYKB16-[100-1200/1]-F[2-84/1]-E[5-11/1]-G[2-84/1]-V[9,​10,​12]-S[2-84/1]-R[9,​10,​12]-X[50-581/1]
MTSBYKB20-[150-1200/1]-F[2-105/1]-E[5-14/1]-G[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-R[10,​12,​14,​15]-X[50-581/1]
MTSBYKB25-[150-1200/1]-F[2-119/1]-E[6-16/1]-G[2-119/1]-V[12,​14,​15,​16,​17]-S[2-119/1]-R[12,​14,​15,​16,​17]-X[50-581/1]
MTSBYKB28-[150-1200/1]-F[2-140/1]-E[7-19/1]-G[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-R[14,​15,​16,​17,​20]-X[50-581/1]
MTSBYKB32-[200-1200/1]-F[2-175/1]-E[7-24/1]-G[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-R[14,​15,​16,​17,​20,​25]-X[50-581/1]
MTSWKA12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]-X[50-560/1]
MTSWKA14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]-X[50-560/1]
MTSWKA16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]-X[50-560/1]
MTSWKA18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]-X[50-560/1]
MTSWKA20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]-X[50-560/1]
MTSWKA22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]-X[50-560/1]
MTSWKA25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]-X[50-560/1]
MTSWKA28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]-X[50-560/1]
MTSWKA32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]-X[50-560/1]
MTSWKA36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]-X[50-560/1]
MTSWKA40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]-X[50-560/1]
MTSWKA50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]-X[50-560/1]
MTSWKB12-[80-1000/1]-F[2-63/1]-E[4-8/1]-G[2-63/1]-V[7,​8,​9]-S[2-63/1]-R[7,​8,​9]-X[50-560/1]
MTSWKB14-[80-1000/1]-F[2-70/1]-E[4-9/1]-G[2-70/1]-V[8,​9,​10]-S[2-70/1]-R[8,​9,​10]-X[50-560/1]
MTSWKB16-[100-1200/1]-F[2-84/1]-E[5-11/1]-G[2-84/1]-V[9,​10,​12]-S[2-84/1]-R[9,​10,​12]-X[50-596/1]
MTSWKB18-[150-1200/1]-F[2-84/1]-E[5-11/1]-G[2-84/1]-V[9,​10,​12]-S[2-84/1]-R[9,​10,​12]-X[50-560/1]
MTSWKB20-[150-1200/1]-F[2-105/1]-E[5-14/1]-G[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-R[10,​12,​14,​15]-X[50-560/1]
MTSWKB22-[150-1200/1]-F[2-105/1]-E[5-14/1]-G[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-R[10,​12,​14,​15]-X[50-560/1]
MTSWKB25-[150-1200/1]-F[2-119/1]-E[6-16/1]-G[2-119/1]-V[12,​14,​15,​16,​17]-S[2-119/1]-R[12,​14,​15,​16,​17]-X[50-560/1]
MTSWKB28-[150-1200/1]-F[2-140/1]-E[7-19/1]-G[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-R[14,​15,​16,​17,​20]-X[50-560/1]
MTSWKB32-[200-1200/1]-F[2-175/1]-E[7-24/1]-G[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-R[14,​15,​16,​17,​20,​25]-X[50-560/1]
MTSWKB36-[200-1200/1]-F[2-175/1]-E[9-24/1]-G[2-175/1]-V[17,​20,​25]-S[2-175/1]-R[17,​20,​25]-X[50-560/1]
MTSWKB40-[200-1200/1]-F[2-210/1]-E[10-29/1]-G[2-210/1]-V[20,​25,​30]-S[2-210/1]-R[20,​25,​30]-X[50-560/1]
MTSWKB50-[200-1200/1]-F[2-280/1]-E[13-39/1]-G[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-R[25,​30,​35,​40]-X[50-560/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Thread Nominal D
(Ø)
Pitch
(mm)
Shaft Overall Length L
(mm)
Incomplete Thread Section Tolerance Shaft Type E
(mm)
F
(mm)
G
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
V
(mm)
X
(mm)
1 Piece(s)

10 Days or more

10Black Oxide12280 ~ 1000NoneRolled4 ~ 82 ~ 63-8 ~ 97 ~ 92 ~ 632 ~ 63-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide14380 ~ 1000NoneRolled4 ~ 92 ~ 70-8 ~ 108 ~ 102 ~ 702 ~ 70-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide163100 ~ 1200NoneRolled5 ~ 112 ~ 84-9 ~ 129 ~ 122 ~ 842 ~ 84-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide184150 ~ 1200NoneRolled5 ~ 112 ~ 84-9 ~ 129 ~ 122 ~ 842 ~ 84-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide204150 ~ 1200NoneRolled5 ~ 142 ~ 105-10 ~ 1510 ~ 152 ~ 1052 ~ 105-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide225150 ~ 1200NoneRolled5 ~ 142 ~ 105-10 ~ 1510 ~ 152 ~ 1052 ~ 105-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide255150 ~ 1200NoneRolled6 ~ 162 ~ 119-12 ~ 1712 ~ 172 ~ 1192 ~ 119-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide285150 ~ 1200NoneRolled7 ~ 192 ~ 140-14 ~ 2014 ~ 202 ~ 1402 ~ 140-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide326200 ~ 1200NoneRolled7 ~ 242 ~ 175-14 ~ 2514 ~ 252 ~ 1752 ~ 175-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide366200 ~ 1200NoneRolled9 ~ 242 ~ 175-17 ~ 2517 ~ 252 ~ 1752 ~ 175-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide406200 ~ 1200NoneRolled10 ~ 292 ~ 210-20 ~ 3020 ~ 302 ~ 2102 ~ 210-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide508200 ~ 1200NoneRolled13 ~ 392 ~ 280-25 ~ 4025 ~ 402 ~ 2802 ~ 280-50 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide12280 ~ 1000NoneRolled4 ~ 82 ~ 632 ~ 63-7 ~ 92 ~ 63-7 ~ 950 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide14380 ~ 1000NoneRolled4 ~ 92 ~ 702 ~ 70-8 ~ 102 ~ 70-8 ~ 1050 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide163100 ~ 1200NoneRolled5 ~ 112 ~ 842 ~ 84-9 ~ 122 ~ 84-9 ~ 1250 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide184150 ~ 1200NoneRolled5 ~ 112 ~ 842 ~ 84-9 ~ 122 ~ 84-9 ~ 1250 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide204150 ~ 1200NoneRolled5 ~ 142 ~ 1052 ~ 105-10 ~ 152 ~ 105-10 ~ 1550 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide225150 ~ 1200NoneRolled5 ~ 142 ~ 1052 ~ 105-10 ~ 152 ~ 105-10 ~ 1550 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide255150 ~ 1200NoneRolled6 ~ 162 ~ 1192 ~ 119-12 ~ 172 ~ 119-12 ~ 1750 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide285150 ~ 1200NoneRolled7 ~ 192 ~ 1402 ~ 140-14 ~ 202 ~ 140-14 ~ 2050 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide326200 ~ 1200NoneRolled7 ~ 242 ~ 1752 ~ 175-14 ~ 252 ~ 175-14 ~ 2550 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide366200 ~ 1200NoneRolled9 ~ 242 ~ 1752 ~ 175-17 ~ 252 ~ 175-17 ~ 2550 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide406200 ~ 1200NoneRolled10 ~ 292 ~ 2102 ~ 210-20 ~ 302 ~ 210-20 ~ 3050 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide508200 ~ 1200NoneRolled13 ~ 392 ~ 2802 ~ 280-25 ~ 402 ~ 280-25 ~ 4050 ~ 560
1 Piece(s)

10 Days or more

10Black Oxide14380 ~ 1000Provided (h7)Milled4 ~ 92 ~ 70-8 ~ 108 ~ 102 ~ 452 ~ 70-50 ~ 483
1 Piece(s)

10 Days or more

10Black Oxide163100 ~ 1200Provided (h7)Milled5 ~ 112 ~ 84-9 ~ 129 ~ 122 ~ 842 ~ 84-50 ~ 583
1 Piece(s)

10 Days or more

10Black Oxide204150 ~ 1200Provided (h7)Milled5 ~ 142 ~ 105-10 ~ 1510 ~ 152 ~ 1052 ~ 105-50 ~ 583
1 Piece(s)

10 Days or more

10Black Oxide255150 ~ 1200Provided (h7)Milled6 ~ 162 ~ 119-12 ~ 1712 ~ 172 ~ 1192 ~ 119-50 ~ 583
1 Piece(s)

10 Days or more

10Black Oxide285150 ~ 1200Provided (h7)Milled7 ~ 192 ~ 140-14 ~ 2014 ~ 202 ~ 1402 ~ 140-50 ~ 583
1 Piece(s)

10 Days or more

10Black Oxide326200 ~ 1200Provided (h7)Milled7 ~ 242 ~ 175-14 ~ 2514 ~ 252 ~ 1752 ~ 175-50 ~ 583
1 Piece(s)

10 Days or more

10Black Oxide14380 ~ 1000Provided (h7)Milled4 ~ 92 ~ 452 ~ 70-8 ~ 102 ~ 70-8 ~ 1050 ~ 481
1 Piece(s)

10 Days or more

10Black Oxide163100 ~ 1200Provided (h7)Milled5 ~ 112 ~ 842 ~ 84-9 ~ 122 ~ 84-9 ~ 1250 ~ 581
1 Piece(s)

10 Days or more

10Black Oxide204150 ~ 1200Provided (h7)Milled5 ~ 142 ~ 1052 ~ 105-10 ~ 152 ~ 105-10 ~ 1550 ~ 581
1 Piece(s)

10 Days or more

10Black Oxide255150 ~ 1200Provided (h7)Milled6 ~ 162 ~ 1192 ~ 119-12 ~ 172 ~ 119-12 ~ 1750 ~ 581
1 Piece(s)

10 Days or more

10Black Oxide285150 ~ 1200Provided (h7)Milled7 ~ 192 ~ 1402 ~ 140-14 ~ 202 ~ 140-14 ~ 2050 ~ 581
1 Piece(s)

10 Days or more

10Black Oxide326200 ~ 1200Provided (h7)Milled7 ~ 242 ~ 1752 ~ 175-14 ~ 252 ~ 175-14 ~ 2550 ~ 581
1 Piece(s)

10 Days or more

10None12280 ~ 1000NoneRolled4 ~ 82 ~ 63-7 ~ 97 ~ 92 ~ 632 ~ 63-50 ~ 560
1 Piece(s)

10 Days or more

10None14380 ~ 1000NoneRolled4 ~ 92 ~ 70-8 ~ 108 ~ 102 ~ 702 ~ 70-50 ~ 560
1 Piece(s)

10 Days or more

10None163100 ~ 1200NoneRolled5 ~ 112 ~ 84-9 ~ 129 ~ 122 ~ 842 ~ 84-50 ~ 560
1 Piece(s)

10 Days or more

10None184150 ~ 1200NoneRolled5 ~ 112 ~ 84-9 ~ 129 ~ 122 ~ 842 ~ 84-50 ~ 560
1 Piece(s)

10 Days or more

10None204150 ~ 1200NoneRolled5 ~ 142 ~ 105-10 ~ 1510 ~ 152 ~ 1052 ~ 105-50 ~ 560
1 Piece(s)

10 Days or more

10None225150 ~ 1200NoneRolled5 ~ 142 ~ 105-10 ~ 1510 ~ 152 ~ 1052 ~ 105-50 ~ 560
1 Piece(s)

10 Days or more

10None255150 ~ 1200NoneRolled6 ~ 162 ~ 119-12 ~ 1712 ~ 172 ~ 1192 ~ 119-50 ~ 560
1 Piece(s)

10 Days or more

10None285150 ~ 1200NoneRolled7 ~ 192 ~ 140-14 ~ 2014 ~ 202 ~ 1402 ~ 140-50 ~ 560
1 Piece(s)

10 Days or more

10None326200 ~ 1200NoneRolled7 ~ 242 ~ 175-14 ~ 2514 ~ 252 ~ 1752 ~ 175-50 ~ 560
1 Piece(s)

10 Days or more

10None366200 ~ 1200NoneRolled9 ~ 242 ~ 175-17 ~ 2517 ~ 252 ~ 1752 ~ 175-50 ~ 560
1 Piece(s)

10 Days or more

10None406200 ~ 1200NoneRolled10 ~ 292 ~ 210-20 ~ 3020 ~ 302 ~ 2102 ~ 210-50 ~ 560
1 Piece(s)

10 Days or more

10None508200 ~ 1200NoneRolled13 ~ 392 ~ 280-25 ~ 4025 ~ 402 ~ 2802 ~ 280-50 ~ 560
1 Piece(s)

10 Days or more

10None12280 ~ 1000NoneRolled4 ~ 82 ~ 632 ~ 63-7 ~ 92 ~ 63-7 ~ 950 ~ 560
1 Piece(s)

10 Days or more

10None14380 ~ 1000NoneRolled4 ~ 92 ~ 702 ~ 70-8 ~ 102 ~ 70-8 ~ 1050 ~ 560
1 Piece(s)

10 Days or more

10None163100 ~ 1200NoneRolled5 ~ 112 ~ 842 ~ 84-9 ~ 122 ~ 84-9 ~ 1250 ~ 596
1 Piece(s)

10 Days or more

10None184150 ~ 1200NoneRolled5 ~ 112 ~ 842 ~ 84-9 ~ 122 ~ 84-9 ~ 1250 ~ 560
1 Piece(s)

10 Days or more

10None204150 ~ 1200NoneRolled5 ~ 142 ~ 1052 ~ 105-10 ~ 152 ~ 105-10 ~ 1550 ~ 560
1 Piece(s)

10 Days or more

10None225150 ~ 1200NoneRolled5 ~ 142 ~ 1052 ~ 105-10 ~ 152 ~ 105-10 ~ 1550 ~ 560
1 Piece(s)

10 Days or more

10None255150 ~ 1200NoneRolled6 ~ 162 ~ 1192 ~ 119-12 ~ 172 ~ 119-12 ~ 1750 ~ 560
1 Piece(s)

10 Days or more

10None285150 ~ 1200NoneRolled7 ~ 192 ~ 1402 ~ 140-14 ~ 202 ~ 140-14 ~ 2050 ~ 560
1 Piece(s)

10 Days or more

10None326200 ~ 1200NoneRolled7 ~ 242 ~ 1752 ~ 175-14 ~ 252 ~ 175-14 ~ 2550 ~ 560
1 Piece(s)

10 Days or more

10None366200 ~ 1200NoneRolled9 ~ 242 ~ 1752 ~ 175-17 ~ 252 ~ 175-17 ~ 2550 ~ 560
1 Piece(s)

10 Days or more

10None406200 ~ 1200NoneRolled10 ~ 292 ~ 2102 ~ 210-20 ~ 302 ~ 210-20 ~ 3050 ~ 560
1 Piece(s)

10 Days or more

10None508200 ~ 1200NoneRolled13 ~ 392 ~ 2802 ~ 280-25 ~ 402 ~ 280-25 ~ 4050 ~ 560

Loading...

Example

Lead Screws - One End Stepped and One End Double Stepped:Related Image

Basic Information

Shaft Shape One End Stepped, One End Double Stepped Type Lead Screw Screw Turn Direction Right and Left-hand Thread
Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.