(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screws - One End Stepped and One End Double Stepped, Right-Hand or Left-Hand Threads

Lead Screws - One End Stepped and One End Double Stepped, Right-Hand or Left-Hand Threads
  • Spec Change

Easily combinable with Lead Screw Support Unit.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Lead Screws - One End Stepped and One End Double Stepped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Right-Hand ScrewLeft-Hand Screw
MTSRKMTSLK1045 Carbon Steel-
MTSBRKMTSBLKBlack Oxide
RMTSRKRMTSLKLow Temperature Black Chrome Plating
MTSTRKMTSTLK303 Stainless Steel-
• Single Pitch Error ••• ±0.02mm • Accumulated Pitch Error ••• ±0.15/300mm

Specifications

Part Number-L-F-R-T-Q-S-E
MTSRK16-456-F37-R10-T20-Q12-S10-E9
Part Number1mm IncrementQ / REDPitch P
TypeDLF, T, S1mm Increment
(Right-Hand Screw)
MTSRK
M
TSBRK
RMTSRK D≤32,L≤1000
MTSTRK (Stainless Steel)
(Left-Hand Screw)
MTSLK
MTSBLK
RMTSLK D≤32,L≤1000
MTSTLK (Stainless Steel)
1280~10002≤F≤E, Rx7
2≤S≤E, Rx7
2≤T≤Qx7

[ ! ]When Q, R and E ≤ 9, F, T and S will be 5x or less of Q, R and E.
789   Q/2≤E≤Q-1122
148910   143
16100~120091012   163
18150~120091012   184
2010121415  204
2210121415  225
251214151617 255
281415161720 285
32200~1200141516172025326
36172025   366
40202530   406
5025303540  508
[ ! ]When combined with position indicators, the standard Q diameters are 8 ~ 20. >>P.811, 812
[ ! ]D dimension 22, 36, 40 and 50 are not applicable to Stainless Steel. D dimension 25, 28 and 32 are applicable to Right-Hand Screw only.

Alterations

Lead Screws - One End Stepped and One End Double Stepped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBLK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]
MTSBLK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSBLK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSBLK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSBLK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSBLK22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSBLK25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]
MTSBLK28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]
MTSBLK32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]
MTSBLK36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]
MTSBLK40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]
MTSBLK50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]
MTSBRK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]
MTSBRK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSBRK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSBRK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSBRK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSBRK22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSBRK25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]
MTSBRK28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]
MTSBRK32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]
MTSBRK36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]
MTSBRK40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]
MTSBRK50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]
MTSLK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]
MTSLK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSLK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSLK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSLK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSLK22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSLK25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]
MTSLK28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]
MTSLK32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]
MTSLK36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]
MTSLK40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]
MTSLK50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]
MTSRK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]
MTSRK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSRK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSRK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSRK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSRK22-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSRK25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]
MTSRK28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]
MTSRK32-[200-1200/1]-F[2-175/1]-R[14,​15,​16,​17,​20,​25]-T[2-175/1]-Q[14,​15,​16,​17,​20,​25]-S[2-175/1]-E[7-24/1]
MTSRK36-[200-1200/1]-F[2-175/1]-R[17,​20,​25]-T[2-175/1]-Q[17,​20,​25]-S[2-175/1]-E[9-24/1]
MTSRK40-[200-1200/1]-F[2-210/1]-R[20,​25,​30]-T[2-210/1]-Q[20,​25,​30]-S[2-210/1]-E[10-29/1]
MTSRK50-[200-1200/1]-F[2-280/1]-R[25,​30,​35,​40]-T[2-280/1]-Q[25,​30,​35,​40]-S[2-280/1]-E[13-39/1]
MTSTLK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[8,​9]-S[2-63/1]-E[4-8/1]
MTSTLK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSTLK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSTLK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSTLK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSTRK12-[80-1000/1]-F[2-63/1]-R[7,​8,​9]-T[2-63/1]-Q[7,​8,​9]-S[2-63/1]-E[4-8/1]
MTSTRK14-[80-1000/1]-F[2-70/1]-R[8,​9,​10]-T[2-70/1]-Q[8,​9,​10]-S[2-70/1]-E[4-9/1]
MTSTRK16-[100-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSTRK18-[150-1200/1]-F[2-84/1]-R[9,​10,​12]-T[2-84/1]-Q[9,​10,​12]-S[2-84/1]-E[5-11/1]
MTSTRK20-[150-1200/1]-F[2-105/1]-R[10,​12,​14,​15]-T[2-105/1]-Q[10,​12,​14,​15]-S[2-105/1]-E[5-14/1]
MTSTRK25-[150-1200/1]-F[2-119/1]-R[12,​14,​15,​16,​17]-T[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-119/1]-E[6-16/1]
MTSTRK28-[150-1200/1]-F[2-140/1]-R[14,​15,​16,​17,​20]-T[2-140/1]-Q[14,​15,​16,​17,​20]-S[2-140/1]-E[7-19/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Turn Direction Material Surface Treatment Thread Nominal D
(Ø)
Pitch
(mm)
Shaft Overall Length L
(mm)
E
(mm)
F
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 10004 ~ 82 ~ 637 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 12006 ~ 162 ~ 11912 ~ 1712 ~ 172 ~ 1192 ~ 119
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 12007 ~ 192 ~ 14014 ~ 2014 ~ 202 ~ 1402 ~ 140
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 12007 ~ 242 ~ 17514 ~ 2514 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 12009 ~ 242 ~ 17517 ~ 2517 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 120010 ~ 292 ~ 21020 ~ 3020 ~ 302 ~ 2102 ~ 210
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 120013 ~ 392 ~ 28025 ~ 4025 ~ 402 ~ 2802 ~ 280
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 10004 ~ 82 ~ 637 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 12006 ~ 162 ~ 11912 ~ 1712 ~ 172 ~ 1192 ~ 119
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 12007 ~ 192 ~ 14014 ~ 2014 ~ 202 ~ 1402 ~ 140
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 12007 ~ 242 ~ 17514 ~ 2514 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 12009 ~ 242 ~ 17517 ~ 2517 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 120010 ~ 292 ~ 21020 ~ 3020 ~ 302 ~ 2102 ~ 210
1 Piece(s)

21 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 120013 ~ 392 ~ 28025 ~ 4025 ~ 402 ~ 2802 ~ 280
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone12280 ~ 10004 ~ 82 ~ 637 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone225150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone255150 ~ 12006 ~ 162 ~ 11912 ~ 1712 ~ 172 ~ 1192 ~ 119
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone285150 ~ 12007 ~ 192 ~ 14014 ~ 2014 ~ 202 ~ 1402 ~ 140
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone326200 ~ 12007 ~ 242 ~ 17514 ~ 2514 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone366200 ~ 12009 ~ 242 ~ 17517 ~ 2517 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone406200 ~ 120010 ~ 292 ~ 21020 ~ 3020 ~ 302 ~ 2102 ~ 210
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone508200 ~ 120013 ~ 392 ~ 28025 ~ 4025 ~ 402 ~ 2802 ~ 280
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone12280 ~ 10004 ~ 82 ~ 637 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone225150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone255150 ~ 12006 ~ 162 ~ 11912 ~ 1712 ~ 172 ~ 1192 ~ 119
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone285150 ~ 12007 ~ 192 ~ 14014 ~ 2014 ~ 202 ~ 1402 ~ 140
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone326200 ~ 12007 ~ 242 ~ 17514 ~ 2514 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone366200 ~ 12009 ~ 242 ~ 17517 ~ 2517 ~ 252 ~ 1752 ~ 175
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone406200 ~ 120010 ~ 292 ~ 21020 ~ 3020 ~ 302 ~ 2102 ~ 210
1 Piece(s)

21 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelNone508200 ~ 120013 ~ 392 ~ 28025 ~ 4025 ~ 402 ~ 2802 ~ 280
1 Piece(s)

10 Days or more

10Left-hand Thread303 Stainless SteelNone12280 ~ 10004 ~ 82 ~ 638 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10Left-hand Thread303 Stainless SteelNone14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10Left-hand Thread303 Stainless SteelNone163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread303 Stainless SteelNone184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10Left-hand Thread303 Stainless SteelNone204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone12280 ~ 10004 ~ 82 ~ 637 ~ 97 ~ 92 ~ 632 ~ 63
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone14380 ~ 10004 ~ 92 ~ 708 ~ 108 ~ 102 ~ 702 ~ 70
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone163100 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone184150 ~ 12005 ~ 112 ~ 849 ~ 129 ~ 122 ~ 842 ~ 84
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone204150 ~ 12005 ~ 142 ~ 10510 ~ 1510 ~ 152 ~ 1052 ~ 105
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone255150 ~ 12006 ~ 162 ~ 11912 ~ 1712 ~ 172 ~ 1192 ~ 119
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread303 Stainless SteelNone285150 ~ 12007 ~ 192 ~ 14014 ~ 2014 ~ 202 ~ 1402 ~ 140

Loading...

Example

Lead Screws - One End Stepped and One End Double Stepped:Related Image
 

Basic Information

Shaft Shape One End Stepped, One End Double Stepped Type Lead Screw Shaft Type Rolled

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.