(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screws - Both Ends Stepped, Right-Hand or Left-Hand Threads

Lead Screws - Both Ends Stepped, Right-Hand or Left-Hand Threads
  • Spec Change

The most generally used product type.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Lead Screws - Both Ends Stepped:Related Image
[ ! ]Keyway machining details conform to Shaft Keyway Dimensions shown on the right-hand page.
Type [ M ]Material [ S ]Surface Treatment
Right-Hand Screw Right-Hand Thread with Keyway Fine Pitch Right-Hand Screw Left-Hand Screw
MTSRW MTSRV MTXRW MTSLW 1045 Carbon Steel -
MTSBRW MTSBRV MTXBRW MTSBLW Black Oxide
RMTSRW RMTSRV - RMTSLW Low Temperature Black Chrome Plating
MTSTRW - - MTSTLW 303 Stainless Steel -

• Single Pitch Error ••• ±0.02mm • Accumulated Pitch Error ••• ±0.15/300mm

Specifications

Part Number - L - F - V - S - Q - C - J
MTSRW16 - 282 - F16 - V10 - S14 - Q10        
MTSRV16 - 282 - F16 - V10 - S14 - Q10 - C10 - J2
■Right-Hand Screw / Left-Hand Screw
Part Number 1mm Increment V / Q D Pitch P
Type D L F, S
(Right-Hand Screw)
MTSRW
MTSBRW
RMTSRW
D≤32,L≤1000
MTSTRW (Stainless Steel)
(Left-Hand Screw)
MTSLW
MT
SBLW
RMTSLW
D≤32,L≤1000
MTSTLW (Stainless Steel)
*8 50~500 2≤F≤Vx7
2≤S≤Qx7


[ ! ]When V and Q
are 6 ~ 9,
2≤F≤Vx5
2≤S≤Qx5
6           8 1.5
10 80~1000 6 7         10 2
12 6 7 8 9     12 2
14 8 9 10       14 3
16 100~1200 9 10 12       16 3
18 150~1200 9 10 12       18 4
20 10 12 14 15     20 4
22 10 12 14 15     22 5
25 12 14 15 16 17   25 5
28 14 15 16 17 20   28 5
32 200~1200 14 15 16 17 20 25 32 6
36 17 20 25       36 6
40 20 25 30       40 6
([ ! ]D8 is applicable to MTSRW, MTSBRW and RMTSRW only) 50 25 30 35 40     50 8
[ ! ]When combined with position indicators, the standard Q diameters are 8 ~ 20. >> P.811, 812
[ ! ]D dimension 22, 36, 40 and 50 are not applicable to Stainless Steel. D dimension 25, 28 and 32 are applicable to Right-Hand Screw only.

■Right-Hand Screw with Keyway
Part Number 1mm Increment V / Q 1mm Increment D Pitch P
Type D L F, S C J
MTSRV
MTSBRV
RMTSRV
D≤32,L≤1000
12 80~1000 2≤F≤Vx7
2≤S≤Qx7

[ ! ]When Q,V≤9, F, S are 5x or less of Q, V.
7 8 9       C≤60
S-C-J≥2
J≥2
or J=0
[ ! ]When J=0, keyway R will be eliminated on the shaft end side.
12 2
14 8 9 10       14 3
16 100~1200 9 10 12       16 3
18 150~1200 9 10 12       18 4
20 10 12 14 15     20 4
22 10 12 14 15     22 5
25 12 14 15 16 17   25 5
28 14 15 16 17 20   28 5
32 200~1200 14 15 16 17 20 25 32 6
36 17 20 25       36 6
40 20 25 30       40 6
50 25 30 35 40     50 8
[ ! ]When combined with position indicators, the standard Q diameters are 8 ~ 20. >> P.811, 812

■Fine Pitch Right-Hand Screw [ ! ]Fine Pitch Right-Hand Screw has a smaller pitch than the conventional standard products.
Part Number 1mm Increment V / Q D Pitch P
Type D L F, S
MTXRW
MTXBRW
16 100~1000 2≤F≤Vx7
2≤S≤Qx7
[ ! ]When Q, V≤9, F, S are 5x or less of Q, V.
9 10 12 16 2
20 150~1000 10 12 14 15 20 2
[ ! ]Nuts for Fine Pitch Right-Hand Screw >> P.796

Alterations

Lead Screws - Both Ends Stepped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBLW10-[80-1000/1]-F[2-49/1]-V[6,​7]-S[2-49/1]-Q[6,​7]
MTSBLW12-[80-1000/1]-F[2-63/1]-V[6,​7,​8,​9]-S[2-63/1]-Q[6,​7,​8,​9]
MTSBLW14-[80-1000/1]-F[2-70/1]-V[8,​9,​10]-S[2-70/1]-Q[8,​9,​10]
MTSBLW16-[100-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSBLW18-[150-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSBLW20-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSBLW22-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSBLW25-[150-1200/1]-F[2-119/1]-V[12,​14,​15,​16,​17]-S[2-124/1]-Q[12,​14,​15,​16,​17]
MTSBLW28-[150-1200/1]-F[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-Q[14,​15,​16,​17,​20]
MTSBLW32-[200-1200/1]-F[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-Q[14,​15,​16,​17,​20,​25]
MTSBLW36-[200-1200/1]-F[2-175/1]-V[17,​20,​25]-S[2-175/1]-Q[17,​20,​25]
MTSBLW40-[200-1200/1]-F[2-210/1]-V[20,​25,​30]-S[2-210/1]-Q[20,​25,​30]
MTSBLW50-[200-1200/1]-F[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-Q[25,​30,​35,​40]
MTSBRV12-[80-1000/1]-F[2-63/1]-V[7,​8,​9]-S[2-63/1]-Q[7,​8,​9]-C[3-60/1]-J[0-61/1]
MTSBRV14-[80-1000/1]-F[2-70/1]-V[8,​9,​10]-S[2-70/1]-Q[8,​9,​10]-C[4-60/1]-J[0-68/1]
MTSBRV16-[100-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
MTSBRV18-[150-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
MTSBRV20-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-150/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
MTSBRV22-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
MTSBRV25-[150-1200/1]-F[2-119/1]-V[12,​14,​15,​16,​17]-S[2-119/1]-Q[12,​14,​15,​16,​17]-C[5-60/1]-J[0-117/1]
MTSBRV28-[150-1200/1]-F[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-Q[14,​15,​16,​17,​20]-C[5-60/1]-J[0-138/1]
MTSBRV32-[200-1200/1]-F[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-Q[14,​15,​16,​17,​20,​25]-C[5-60/1]-J[0-173/1]
MTSBRV36-[200-1200/1]-F[2-175/1]-V[17,​20,​25]-S[2-175/1]-Q[17,​20,​25]-C[5-60/1]-J[0-173/1]
MTSBRV40-[200-1200/1]-F[2-210/1]-V[20,​25,​30]-S[2-210/1]-Q[20,​25,​30]-C[5-60/1]-J[0-208/1]
MTSBRV50-[200-1200/1]-F[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-Q[25,​30,​35,​40]-C[5-60/1]-J[0-278/1]
MTSBRW8-[50-500/1]-F[2-30/1]-V6-S[2-30/1]-Q6
MTSBRW10-[80-1000/1]-F[2-49/1]-V[6,​7]-S[2-49/1]-Q[6,​7]
MTSBRW12-[80-1000/1]-F[2-63/1]-V[6,​7,​8,​9]-S[2-63/1]-Q[6,​7,​8,​9]
MTSBRW14-[80-1000/1]-F[2-70/1]-V[8,​9,​10]-S[2-70/1]-Q[8,​9,​10]
MTSBRW16-[100-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSBRW18-[150-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSBRW20-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSBRW22-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSBRW25-[150-1200/1]-F[2-119/1]-V[12,​14,​15,​16,​17]-S[2-124/1]-Q[12,​14,​15,​16,​17]
MTSBRW28-[150-1200/1]-F[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-Q[14,​15,​16,​17,​20]
MTSBRW32-[200-1200/1]-F[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-Q[14,​15,​16,​17,​20,​25]
MTSBRW36-[200-1200/1]-F[2-175/1]-V[17,​20,​25]-S[2-175/1]-Q[17,​20,​25]
MTSBRW40-[200-1200/1]-F[2-210/1]-V[20,​25,​30]-S[2-210/1]-Q[20,​25,​30]
MTSBRW50-[200-1200/1]-F[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-Q[25,​30,​35,​40]
MTSLW10-[80-1000/1]-F[2-49/1]-V[6,​7]-S[2-49/1]-Q[6,​7]
MTSLW12-[80-1000/1]-F[2-63/1]-V[6,​7,​8,​9]-S[2-63/1]-Q[6,​7,​8,​9]
MTSLW14-[80-1000/1]-F[2-70/1]-V[8,​9,​10]-S[2-70/1]-Q[8,​9,​10]
MTSLW16-[100-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSLW18-[150-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]
MTSLW20-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSLW22-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]
MTSLW25-[150-1200/1]-F[2-119/1]-V[12,​14,​15,​16,​17]-S[2-124/1]-Q[12,​14,​15,​16,​17]
MTSLW28-[150-1200/1]-F[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-Q[14,​15,​16,​17,​20]
MTSLW32-[200-1200/1]-F[2-175/1]-V[14,​15,​16,​17,​20,​25]-S[2-175/1]-Q[14,​15,​16,​17,​20,​25]
MTSLW36-[200-1200/1]-F[2-175/1]-V[17,​20,​25]-S[2-175/1]-Q[17,​20,​25]
MTSLW40-[200-1200/1]-F[2-210/1]-V[20,​25,​30]-S[2-210/1]-Q[20,​25,​30]
MTSLW50-[200-1200/1]-F[2-280/1]-V[25,​30,​35,​40]-S[2-280/1]-Q[25,​30,​35,​40]
MTSRV12-[80-1000/1]-F[2-63/1]-V[7,​8,​9]-S[2-63/1]-Q[7,​8,​9]-C[3-60/1]-J[0-61/1]
MTSRV14-[80-1000/1]-F[2-70/1]-V[8,​9,​10]-S[2-70/1]-Q[8,​9,​10]-C[4-60/1]-J[0-68/1]
MTSRV16-[100-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
MTSRV18-[150-1200/1]-F[2-84/1]-V[9,​10,​12]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
MTSRV20-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-150/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
MTSRV22-[150-1200/1]-F[2-105/1]-V[10,​12,​14,​15]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
MTSRV25-[150-1200/1]-F[2-119/1]-V[12,​14,​15,​16,​17]-S[2-119/1]-Q[12,​14,​15,​16,​17]-C[5-60/1]-J[0-117/1]
MTSRV28-[150-1200/1]-F[2-140/1]-V[14,​15,​16,​17,​20]-S[2-140/1]-Q[14,​15,​16,​17,​20]-C[5-60/1]-J[0-138/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Turn Direction Material Surface Treatment Thread Nominal D
(Ø)
Pitch
(mm)
Shaft Overall Length L
(mm)
F
(mm)
V
(mm)
S
(mm)
Q
(mm)
C dimension for Right-Hand Thread w/Keyway
(mm)
J
(mm)
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide10280 ~ 10002 ~ 496 ~ 72 ~ 496 ~ 7--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 10002 ~ 636 ~ 92 ~ 636 ~ 9--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 10002 ~ 708 ~ 102 ~ 708 ~ 10--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 12002 ~ 11912 ~ 172 ~ 12412 ~ 17--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 12002 ~ 14014 ~ 202 ~ 14014 ~ 20--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 12002 ~ 17514 ~ 252 ~ 17514 ~ 25--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 12002 ~ 17517 ~ 252 ~ 17517 ~ 25--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 12002 ~ 21020 ~ 302 ~ 21020 ~ 30--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 12002 ~ 28025 ~ 402 ~ 28025 ~ 40--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide12280 ~ 10002 ~ 637 ~ 92 ~ 637 ~ 93 ~ 600 ~ 61
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide14380 ~ 10002 ~ 708 ~ 102 ~ 708 ~ 104 ~ 600 ~ 68
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide163100 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 124 ~ 600 ~ 82
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide184150 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 124 ~ 600 ~ 82
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide204150 ~ 12002 ~ 10510 ~ 152 ~ 15010 ~ 154 ~ 600 ~ 103
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide225150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 154 ~ 600 ~ 103
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide255150 ~ 12002 ~ 11912 ~ 172 ~ 11912 ~ 175 ~ 600 ~ 117
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide285150 ~ 12002 ~ 14014 ~ 202 ~ 14014 ~ 205 ~ 600 ~ 138
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide326200 ~ 12002 ~ 17514 ~ 252 ~ 17514 ~ 255 ~ 600 ~ 173
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide366200 ~ 12002 ~ 17517 ~ 252 ~ 17517 ~ 255 ~ 600 ~ 173
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide406200 ~ 12002 ~ 21020 ~ 302 ~ 21020 ~ 305 ~ 600 ~ 208
1 Piece(s)

21 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelBlack Oxide508200 ~ 12002 ~ 28025 ~ 402 ~ 28025 ~ 405 ~ 600 ~ 278
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide81.550 ~ 5002 ~ 3062 ~ 306--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide10280 ~ 10002 ~ 496 ~ 72 ~ 496 ~ 7--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide12280 ~ 10002 ~ 636 ~ 92 ~ 636 ~ 9--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide14380 ~ 10002 ~ 708 ~ 102 ~ 708 ~ 10--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide163100 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide184150 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide204150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide225150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide255150 ~ 12002 ~ 11912 ~ 172 ~ 12412 ~ 17--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide285150 ~ 12002 ~ 14014 ~ 202 ~ 14014 ~ 20--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide326200 ~ 12002 ~ 17514 ~ 252 ~ 17514 ~ 25--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide366200 ~ 12002 ~ 17517 ~ 252 ~ 17517 ~ 25--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide406200 ~ 12002 ~ 21020 ~ 302 ~ 21020 ~ 30--
1 Piece(s)

21 Days or more

10[Right-hand Thread] Right-hand Thread1045 Carbon SteelBlack Oxide508200 ~ 12002 ~ 28025 ~ 402 ~ 28025 ~ 40--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone10280 ~ 10002 ~ 496 ~ 72 ~ 496 ~ 7--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone12280 ~ 10002 ~ 636 ~ 92 ~ 636 ~ 9--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone14380 ~ 10002 ~ 708 ~ 102 ~ 708 ~ 10--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone163100 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone184150 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 12--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone204150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone225150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 15--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone255150 ~ 12002 ~ 11912 ~ 172 ~ 12412 ~ 17--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone285150 ~ 12002 ~ 14014 ~ 202 ~ 14014 ~ 20--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone326200 ~ 12002 ~ 17514 ~ 252 ~ 17514 ~ 25--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone366200 ~ 12002 ~ 17517 ~ 252 ~ 17517 ~ 25--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone406200 ~ 12002 ~ 21020 ~ 302 ~ 21020 ~ 30--
1 Piece(s)

10 Days or more

10Left-hand Thread1045 Carbon SteelNone508200 ~ 12002 ~ 28025 ~ 402 ~ 28025 ~ 40--
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone12280 ~ 10002 ~ 637 ~ 92 ~ 637 ~ 93 ~ 600 ~ 61
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone14380 ~ 10002 ~ 708 ~ 102 ~ 708 ~ 104 ~ 600 ~ 68
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone163100 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 124 ~ 600 ~ 82
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone184150 ~ 12002 ~ 849 ~ 122 ~ 849 ~ 124 ~ 600 ~ 82
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone204150 ~ 12002 ~ 10510 ~ 152 ~ 15010 ~ 154 ~ 600 ~ 103
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone225150 ~ 12002 ~ 10510 ~ 152 ~ 10510 ~ 154 ~ 600 ~ 103
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone255150 ~ 12002 ~ 11912 ~ 172 ~ 11912 ~ 175 ~ 600 ~ 117
1 Piece(s)

10 Days or more

10[Right-hand Thread] Right-hand Thread with Keyway1045 Carbon SteelNone285150 ~ 12002 ~ 14014 ~ 202 ~ 14014 ~ 205 ~ 600 ~ 138

Loading...

 

Basic Information

Shaft Shape Both Ends Stepped Type Lead Screw Shaft Type Rolled

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.