(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Lead Screw Nuts - Tapped Hole (MTSER14)

Lead Screw Nuts - Tapped Hole MTSER14
  • Volume Discount

Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.

  • inCAD Components
Lead Screw Nuts -Pilot, Tapped Hole, Slotted Hole:Related Image
・Materials
[ M ]Material: C6782

Specifications

Part Number
MTSER28
Part NumberPitch PDL1D1TP.C.D.KAllowable Dynamic Thrust
(kN)
Mass (g)
Typed
Tapped Holes
MTSER
143223044531M44.90112
163283551638M56.67204
204324056642M59.81264
225365061747M512.36414
255365061747M514.22354
285445676858M617.95645
326445676858M621.08595

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSER14
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

1449002230

Loading...

  1. 1
 

Basic Information

Type Flanged Screw Turn Direction Right-hand Thread Nut Shape Round Flanged
Material C6782 (JIS) Mounting Feature Tapped Hole Number of Holes 4

Please check the type/dimensions/specifications of the part MTSER14 in the Lead Screw Nuts - Tapped Hole series.

Products like this...

Part Number
MTSER16
MTSER20
MTSER22
MTSER25
MTSER28
MTSER32
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

1666702835
1 Piece(s)Available

8 Days or more

2098103240
1 Piece(s)Available

8 Days or more

22123603650
1 Piece(s)Available

8 Days or more

25142203650
1 Piece(s)Available

8 Days or more

28179504456
1 Piece(s)Available

8 Days or more

32210804456

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.