(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Nuts - Slotted Hole

Lead Screw Nuts - Slotted Hole
  • Volume Discount

Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.

  • inCAD Components
Lead Screw Nuts -Pilot, Tapped Hole, Slotted Hole:Related Image
・Materials
[ M ]Material: C6782

Specifications

Part Number
MTSQR32
Part NumberPitch PDL1D1TP.C.D.KAllowable Dynamic Thrust
(kN)
Mass (g)
Typed
Slotted Holes
MTSQR
1432230445315.44.9098
1632835516386.66.67178
204324056 426.69.81236
2253650617476.612.36378
2553650617476.614.22318
285445676858917.95570
326445676858921.08520

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSQR14
MTSQR16
MTSQR20
MTSQR22
MTSQR25
MTSQR28
MTSQR32
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

1449002230
1 Piece(s)Available

8 Days or more

1666702835
1 Piece(s)Available

8 Days or more

2098103240
1 Piece(s)Available

8 Days or more

22123603650
1 Piece(s)Available

8 Days or more

25142203650
1 Piece(s)Available

10 Days or more

28179504456
1 Piece(s)Available

8 Days or more

32210804456

Loading...

  1. 1
 

Basic Information

Type Flanged Screw Turn Direction Right-hand Thread Nut Shape Round Flanged
Material C6782 (JIS) Mounting Feature Slotted Hole Number of Holes 4

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.