(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Lead Screw Nuts - Pilot (MTSJR16)

Lead Screw Nuts - Pilot MTSJR16
  • Volume Discount

Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.

  • inCAD Components
Lead Screw Nuts -Pilot, Tapped Hole, Slotted Hole:Related Image
・Materials
[ M ]Material: C6782

Specifications

Part Number
MTSJR20
Part NumberPitch PDL1D1TSP.C.D.KAllowable Dynamic Thrust
(kN)
Mass (g)
Typed
Pilot
MTSJR
14322304455335.44.90110
16328355266406.66.67204
20432405666446.69.81260
22536506076486.612.36404
25536 6076486.614.22344

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSJR16
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

1666702835

Loading...

  1. 1
 

Basic Information

Type Flanged Screw Turn Direction Right-hand Thread Nut Shape With Pilot
Material C6782 (JIS) Mounting Feature Pilot Number of Holes 4

Please check the type/dimensions/specifications of the part MTSJR16 in the Lead Screw Nuts - Pilot series.

Products like this...

Part Number
MTSJR14
MTSJR20
MTSJR22
MTSJR25
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

1449002230
1 Piece(s)Available

8 Days or more

2098103240
1 Piece(s)Available

8 Days or more

22123603650
1 Piece(s)Available

8 Days or more

25142203650

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.