(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Any of the following three types can be selected according to the mounting space: Round Flanged, 2-hole Compact Flanged and Square Flanged.
Part Number
Configured Part Number is shown.
Part Number |
MTSGR16 MTSPFL25 |
d | Mass (g) | |||||
Standard | Compact | |||||
MTSFR MTSFL | MTSNR MTSNL | MTSGR MTSGL | MTSCR | MTSPFR MTSPFL | MTSPNR | |
8 | 41 | 33 | - | - | - | - |
10 | 80 | 66 | 67 | - | 39 | - |
12 | 120 | 95 | 96 | - | 59 | - |
14 | 110 | 85 | 86 | 91 | 73 | 57 |
16 | 200 | 169 | 172 | 169 | 89 | 73 |
18 | 260 | 219 | 220 | - | - | - |
20 | 260 | 219 | 220 | 224 | 112 | 94 |
22 | 410 | 357 | 364 | 366 | 174 | 143 |
25 | 350 | 290 | 297 | 306 | 174 | 143 |
28 | 630 | 538 | 546 | 548 | 213 | 170 |
32 | 580 | 490 | 498 | 498 | 272 | 227 |
36 | 820 | 719 | 728 | - | - | - |
40 | 1250 | 1034 | 1044 | - | - | - |
50 | 1631 | 1350 | 1362 | - | - | - |
d | Standard | Compact | Compliance with Standard | |||||||||||||||
Pitch P | L1 | D1 | T | P.C.D. | K | Allowable Dynamic Thrust (kN) | Pitch P | L1 | D1 | T | P.C.D. | K | Allowable Dynamic Thrust (kN) | MTSFR (Standard) | MTSFL (Standard) | MTSPFR (Compact) | MTSPFL (Compact) | |
8 | 1.5 | 20 | 30 | 5 | 22 | 4.3 | 1.47 | - | - | - | - | - | - | - | • | - | - | - |
10 | 2 | 24 | 36 | 5 | 26 | 4.3 | 2.55 | 2 | 19 | 32 | 4 | 24 | 3.3 | 2.02 | • | • | • | - |
12 | 2 | 30 | 44 | 5 | 31 | 5.4 | 3.92 | 2 | 24 | 36 | 5 | 27 | 4.3 | 3.14 | • | • | • | - |
14 | 3 | 30 | 44 | 5 | 31 | 5.4 | 4.90 | 3 | 24 | 38 | 5 | 29 | 4.3 | 3.92 | • | • | • | • |
16 | 3 | 35 | 51 | 6 | 38 | 6.6 | 6.67 | 3 | 28 | 40 | 5 | 31 | 4.3 | 5.34 | • | • | • | • |
18 | 4 | 40 | 56 | 6 | 42 | 6.6 | 8.72 | - | - | - | - | - | - | - | • | • | - | - |
20 | 4 | 40 | 56 | 6 | 42 | 6.6 | 9.81 | 4 | 32 | 44 | 5 | 35 | 4.3 | 7.85 | • | • | • | • |
22 | 5 | 50 | 61 | 7 | 47 | 6.6 | 12.36 | 5 | 40 | 50 | 6 | 39 | 5.4 | 9.89 | • | • | • | • |
25 | 5 | 50 | 61 | 7 | 47 | 6.6 | 14.22 | 5 | 40 | 53 | 6 | 42 | 5.4 | 11.38 | • | • | • | • |
28 | 5 | 56 | 76 | 8 | 58 | 9 | 17.95 | 5 | 45 | 58 | 7 | 46 | 6.6 | 14.42 | • | • | • | • |
32 | 6 | 56 | 76 | 8 | 58 | 9 | 21.08 | 6 | 45 | 62 | 7 | 50 | 6.6 | 16.94 | • | • | • | • |
36 | 6 | 60 | 84 | 8 | 66 | 9 | 25.78 | - | - | - | - | - | - | - | • | • | - | - |
40 | 6 | 70 | 98 | 10 | 76 | 11 | 33.83 | - | - | - | - | - | - | - | • | • | - | - |
50 | 8 | 80 | 109 | 10 | 85 | 11 | 40.31 | - | - | - | - | - | - | - | • | • | - | - |
d | Standard | Compact | Compliance with Standard | ||||||||||||||||
Pitch P | D | L1 | D1 | T | P.C.D. | K | Allowable Dynamic Thrust (kN) | Pitch P | D | L1 | D1 | T | P.C.D. | K | Allowable Dynamic Thrust (kN) | MTSNR (Standard) | MTSNL (Standard) | MTSPNR (Compact) | |
8 | 1.5 | 15 | 20 | 30 | 5 | 22 | 4.3 | 1.47 | - | - | - | - | - | - | - | - | • | - | - |
10 | 2 | 20 | 24 | 36 | 5 | 26 | 4.3 | 2.55 | - | - | - | - | - | - | - | - | • | • | - |
12 | 2 | 22 | 30 | 44 | 5 | 31 | 5.4 | 3.92 | - | - | - | - | - | - | - | - | • | • | - |
14 | 3 | 22 | 30 | 44 | 5 | 31 | 5.4 | 4.90 | 3 | 20 | 24 | 38 | 5 | 29 | 4.3 | 3.92 | • | • | • |
16 | 3 | 28 | 35 | 51 | 6 | 38 | 6.6 | 6.67 | 3 | 22 | 28 | 40 | 5 | 31 | 4.3 | 5.34 | • | • | • |
18 | 4 | 32 | 40 | 56 | 6 | 42 | 6.6 | 8.72 | - | - | - | - | - | - | - | - | • | • | - |
20 | 4 | 32 | 40 | 56 | 6 | 42 | 6.6 | 9.81 | 4 | 26 | 32 | 44 | 5 | 35 | 4.3 | 7.85 | • | • | • |
22 | 5 | 36 | 50 | 61 | 7 | 47 | 6.6 | 12.36 | 5 | 28 | 40 | 50 | 6 | 39 | 5.4 | 9.89 | • | • | • |
25 | 5 | 36 | 50 | 61 | 7 | 47 | 6.6 | 14.22 | 5 | 31 | 40 | 53 | 6 | 42 | 5.4 | 11.38 | • | • | • |
28 | 5 | 44 | 56 | 76 | 8 | 58 | 9 | 17.95 | 5 | 34 | 45 | 58 | 7 | 46 | 6.6 | 14.42 | • | • | • |
32 | 6 | 44 | 56 | 76 | 8 | 58 | 9 | 21.08 | 6 | 38 | 45 | 62 | 7 | 50 | 6.6 | 16.94 | • | • | • |
36 | 6 | 52 | 60 | 84 | 8 | 66 | 9 | 25.78 | - | - | - | - | - | - | - | - | • | • | - |
40 | 6 | 58 | 70 | 98 | 10 | 76 | 11 | 33.83 | - | - | - | - | - | - | - | - | • | • | - |
50 | 8 | 68 | 80 | 109 | 10 | 85 | 11 | 40.31 | - | - | - | - | - | - | - | - | • | • | - |
d | Standard | |||||||
Pitch P | L1 | D1 | T | P.C.D. | K | W | Allowable Dynamic Thrust (kN) | |
10 | 2 | 24 | 36 | 5 | 26 | 4.3 | 22 | 2.55 |
12 | 2 | 30 | 44 | 5 | 31 | 5.4 | 24 | 3.92 |
14 | 3 | 30 | 44 | 5 | 31 | 5.4 | 24 | 4.90 |
16 | 3 | 35 | 51 | 6 | 38 | 6.6 | 30 | 6.67 |
18 | 4 | 40 | 56 | 6 | 42 | 6.6 | 34 | 8.72 |
20 | 4 | 40 | 56 | 6 | 42 | 6.6 | 34 | 9.81 |
22 | 5 | 50 | 61 | 7 | 47 | 6.6 | 40 | 12.36 |
25 | 5 | 50 | 61 | 7 | 47 | 6.6 | 40 | 14.22 |
28 | 5 | 56 | 76 | 8 | 58 | 9 | 48 | 17.95 |
32 | 6 | 56 | 76 | 8 | 58 | 9 | 48 | 21.08 |
36 | 6 | 60 | 84 | 8 | 66 | 9 | 56 | 25.78 |
40 | 6 | 70 | 98 | 10 | 76 | 11 | 62 | 33.83 |
50 | 8 | 80 | 109 | 10 | 85 | 11 | 72 | 40.31 |
d | Standard | |||||||
Pitch P | L1 | D1 | T | P.C.D. | K | W1 | Allowable Dynamic Thrust (kN) | |
14 | 3 | 30 | 44 | 5 | 31 | 5.4 | 33 | 4.90 |
16 | 3 | 35 | 51 | 6 | 38 | 6.6 | 38 | 6.67 |
20 | 4 | 40 | 56 | 6 | 42 | 6.6 | 42 | 9.81 |
22 | 5 | 50 | 61 | 7 | 47 | 6.6 | 47 | 12.36 |
25 | 5 | 50 | 61 | 7 | 47 | 6.6 | 47 | 14.22 |
28 | 5 | 56 | 76 | 8 | 58 | 9 | 58 | 17.95 |
32 | 6 | 56 | 76 | 8 | 58 | 9 | 58 | 21.08 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Flanged | Material | C6782 (JIS) | Mounting Feature | Through Hole |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy