(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Copper, Length and Screw Pitch Configurable

Gibs - L Shaped, Copper, Length and Screw Pitch Configurable

•Material: C86300 Bronze Special Solid Lubricant Embedded

  • inCAD Components
L-Gibs - Copper - Length and Screw Pitch Configurable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
GRMZFC86300 Bronze (JIS, HBsC4 Copper Alloy previously)
Special Solid Lubricant Embedded
--

Specifications

Part Number-T-S-A-E-F-G-H
GRMZF20-20-5-175-E8.0-F95.0-G160.0
 
Part NumberTSA
5mm Increment
0.5mm Increment (Hole Position)WYd1d2h
TypeBEFGH
GRMZF1510* 155 840~956.0~80.017.0~89.0--5584.54.5
100~1206.0~100.026.0~114.0--5584.54.5
2015 205 8 1060~958.0~80.018.0~87.0--579.55.55.5
100~2008.0~170.018.0~180.028.0~192.0-579.55.55.5
2520 258 10 1580~12510.0~110.022.0~115.0--510116.56.5
130~17510.0~140.022.0~155.034.0~165.0-510116.56.5
180~25010.0~180.022.0~200.034.0~220.046.0~240.0510116.56.5
3025 3010 15100~14512.0~120.024.0~133.0--8101499
150~19512.0~150.024.0~165.036.0~183.0-8101499
200~30012.0~230.028.0~250.044.0~270.060.0~288.08101499
[ ! ]* When B=15 or T=10, 5 is the only option for S.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMZF15-10-[5,​8]-[40-120/5]-E[6-100/0.5]-F[17-114/0.5]
GRMZF15-15-[5,​8]-[40-120/5]-E[6-100/0.5]-F[17-114/0.5]
GRMZF20-15-[5,​8,​10]-[60-200/5]-E[8-170/0.5]-F[18-180/0.5]
GRMZF20-20-[5,​8,​10]-[60-200/5]-E[8-170/0.5]-F[18-180/0.5]
GRMZF25-20-[8,​10,​15]-[80-250/5]-E[10-180/0.5]-F[22-200/0.5]
GRMZF25-25-[8,​10,​15]-[80-250/5]-E[10-180/0.5]-F[22-200/0.5]
GRMZF30-25-[10,​15]-[100-300/5]-E[12-230/0.5]-F[24-250/0.5]
GRMZF30-30-[10,​15]-[100-300/5]-E[12-230/0.5]-F[24-250/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship Width B
(mm)
Thickness T
(mm)
Overall Length A
(mm)
Height S
(mm)
E
(mm)
F
(mm)
1 Piece(s)

15 Days or more

151040 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

15 Days or more

151540 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

15 Days or more

201560 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

15 Days or more

202060 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

15 Days or more

252080 ~ 2508 ~ 1510 ~ 18022 ~ 200
1 Piece(s)

15 Days or more

252580 ~ 2508 ~ 1510 ~ 18022 ~ 200
1 Piece(s)

15 Days or more

3025100 ~ 30010 ~ 1512 ~ 23024 ~ 250
1 Piece(s)

15 Days or more

3030100 ~ 30010 ~ 1512 ~ 23024 ~ 250

Loading...

  1. 1

Example

L-Gibs - Copper - Length and Screw Pitch Configurable:Related Image
 

Basic Information

Material C86300 Bronze Special Solid Lubricant Embedded Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.