(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L-Shaped, Steel, Length and Screw Pitch Configurable

Gibs - L-Shaped, Steel, Length and Screw Pitch Configurable

•Material: 1045 Carbon Steel
For complete product overview and details on Gibs - L-Shaped, Steel, Length and Screw Pitch Configurable see the sections below:

  • inCAD Components
L-Gibs - Steel - Length and Screw Pitch Configurable:Related Image
[ ! ]Hardened electroless nickel plated products may look slightly different in color from the image but the quality is the same.
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
GRRF1045 Carbon Steel--
GRRMFHardened Electroless Nickel Plating
(Plating after Grinding)
HV500~

Specifications

Part Number-T-S-A-E-F-G-H
GRRF20
-
20
-
5
-
175
-
E8.0
-
F95.0
-
G160.0

 
Part NumberTSA
1mm Increment
0.5mm Increment (Hole Position)WYd1d2h
TypeBEFGH
GRRF
GRRMF
1510* 155 840~996.0~80.017.0~94.0--5584.54.5
100~1206.0~100.026.0~114.0--5584.54.5
2015 205 8 1060~998.0~80.018.0~91.0--579.55.55.5
100~2008.0~170.018.0~180.028.0~192.0-579.55.55.5
2520 258 10 1580~12910.0~110.022.0~119.0--510116.56.5
130~17910.0~140.022.0~155.034.0~169.0-510116.56.5
180~25010.0~180.022.0~200.034.0~220.046.0~240.0510116.56.5
3025 3010 15100~14912.0~120.024.0~137.0--8101499
150~19912.0~150.024.0~165.036.0~187.0-8101499
200~25012.0~180.028.0~200.044.0~220.060.0~238.08101499
[ ! ]* When B=15 or T=10, 5 is the only option for S.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRRF15-10-[5,​8]-[40-120/1]-E[6-100/0.5]-F[17-114/0.5]
GRRF15-15-[5,​8]-[40-120/1]-E[6-100/0.5]-F[17-114/0.5]
GRRF20-15-[5,​8,​10]-[60-200/1]-E[8-170/0.5]-F[18-180/0.5]
GRRF20-20-[5,​8,​10]-[60-200/1]-E[8-170/0.5]-F[18-180/0.5]
GRRF25-20-[8,​10,​15]-[80-250/1]-E[10-180/0.5]-F[22-200/0.5]
GRRF25-25-[8,​10,​15]-[80-250/1]-E[10-180/0.5]-F[22-200/0.5]
GRRF30-25-[10,​15]-[100-250/1]-E[12-180/0.5]-F[24-200/0.5]
GRRF30-30-[10,​15]-[100-250/1]-E[12-180/0.5]-F[24-200/0.5]
GRRMF15-10-[5,​8]-[40-120/1]-E[6-100/0.5]-F[17-114/0.5]
GRRMF15-15-[5,​8]-[40-120/1]-E[6-100/0.5]-F[17-114/0.5]
GRRMF20-15-[5,​8,​10]-[60-200/1]-E[8-170/0.5]-F[18-180/0.5]
GRRMF20-20-[5,​8,​10]-[60-200/1]-E[8-170/0.5]-F[18-180/0.5]
GRRMF25-20-[8,​10,​15]-[80-250/1]-E[10-180/0.5]-F[22-155/0.5]
GRRMF25-25-[8,​10,​15]-[80-250/1]-E[10-180/0.5]-F[22-155/0.5]
GRRMF30-25-[10,​15]-[100-250/1]-E[12-180/0.5]-F[24-200/0.5]
GRRMF30-30-[10,​15]-[100-250/1]-E[12-180/0.5]-F[24-180/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Width B
(mm)
Thickness T
(mm)
Overall Length A
(mm)
Height S
(mm)
E
(mm)
F
(mm)
1 Piece(s)

13 Days or more

10Not Provided151040 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

13 Days or more

10Not Provided151540 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

13 Days or more

10Not Provided201560 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

13 Days or more

10Not Provided202060 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

13 Days or more

10Not Provided252080 ~ 2508 ~ 1510 ~ 18022 ~ 200
1 Piece(s)

13 Days or more

10Not Provided252580 ~ 2508 ~ 1510 ~ 18022 ~ 200
1 Piece(s)

13 Days or more

10Not Provided3025100 ~ 25010 ~ 1512 ~ 18024 ~ 200
1 Piece(s)

13 Days or more

10Not Provided3030100 ~ 25010 ~ 1512 ~ 18024 ~ 200
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating151040 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating151540 ~ 1205 ~ 86 ~ 10017 ~ 114
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating201560 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating202060 ~ 2005 ~ 108 ~ 17018 ~ 180
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating252080 ~ 2508 ~ 1510 ~ 18022 ~ 155
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating252580 ~ 2508 ~ 1510 ~ 18022 ~ 155
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating3025100 ~ 25010 ~ 1512 ~ 18024 ~ 200
1 Piece(s)

15 Days or more

10Hardened Electroless Nickel Plating3030100 ~ 25010 ~ 1512 ~ 18024 ~ 180

Loading...

  1. 1

Example

L-Gibs - Steel - Length and Screw Pitch Configurable:Related Image
 

Basic Information

Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.