(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Resin

Gibs - L Shaped, Resin

•Material: Ultra-High-Molecular-Weight-Polyethylene

  • inCAD Components
L-Gibs - Resin:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
PlasticGRRPUltra High-Molecular-Weight Polyethylene--

Specifications

Part Number-A-S
GRRP20-100-10
Part NumberASWTXYd1d2hd3
TypeB
(Plastic Type)
GRRP
154055105584.54.5412
605105584.54.5424
805105584.54.5430
1005105584.54.5440
120*5105584.54.5460
20608 10515779.55.55.5524
80515779.55.55.5530
100515779.55.55.5540
120515779.55.55.5560
150515779.55.55.5590
200515779.55.55.55140
258010 12 155201010116.56.5630
1005201010116.56.5640
1205201010116.56.5660
1505201010116.56.5690
2005201010116.56.56140
308012 15 2082510101499830
10082510101499840
12082510101499860
15082510101499890
200825101014998140
[ ! ]* 3 screw mounting holes for 15-120-5.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRRP15-[40,​60,​80,​100,​120]-5
GRRP20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRRP25-[80,​100,​120,​150,​200]-[10,​12,​15]
GRRP30-[80,​100,​120,​150,​200]-[12,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth B
(mm)
Overall Length A
(mm)
Height S
(mm)
1 Piece(s)

10 Days or more

101540 ~ 1205
1 Piece(s)

10 Days or more

102060 ~ 2008 ~ 10
1 Piece(s)

10 Days or more

102580 ~ 20010 ~ 15
1 Piece(s)

10 Days or more

103080 ~ 20012 ~ 20

Loading...

  1. 1

More Information

■For characteristic values of Ultra High-Molecular-Weight Polyethylene, please refer to section "Standard Ultra High-Molecular-Weight Polyethylene" on P. 2 -951.
 

Basic Information

Material Ultra-High-Molecular-Weight-Polyethylene Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.