(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Gibs - L Shaped, Oil Free Copper

Gibs - L Shaped, Oil Free Copper
  • Volume Discount

•Material: C86300 Bronze Special Solid Lubricant Embedded

  • inCAD Components
L-Gibs - Oil Free Copper:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Lubrication-Free Copper AlloyGRMZC86300 Bronze (JIS, HBsC4 Copper
Alloy previously) Special Solid
Lubricant Embedded
--

Specifications

Part Number-A-S
GRMZ20-
100-10
Part NumberASWTXYd1d2h
TypeB
(Lubrication-Free Copper Alloy)
GRMZ
154055105584.54.5
605105584.54.5
805105584.54.5
1005105584.54.5
120*5105584.54.5
1505105584.54.5
20608 10515779.55.55.5
80515779.55.55.5
100515779.55.55.5
120515779.55.55.5
150515779.55.55.5
200515779.55.55.5
258010 12 155201010116.56.5
1005201010116.56.5
1205201010116.56.5
1505201010116.56.5
2005201010116.56.5
2505201010116.56.5
308012 15 2082510101499
10082510101499
12082510101499
15082510101499
20082510101499
30082510101499
[ ! ]* 3 screw mounting holes for 15-120-5.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMZ15-40-5
GRMZ15-60-5
GRMZ15-80-5
GRMZ15-100-5
GRMZ15-120-5
GRMZ15-150-5
GRMZ20-60-8
GRMZ20-60-10
GRMZ20-80-8
GRMZ20-80-10
GRMZ20-100-8
GRMZ20-100-10
GRMZ20-120-8
GRMZ20-120-10
GRMZ20-150-8
GRMZ20-150-10
GRMZ20-200-8
GRMZ20-200-10
GRMZ25-80-10
GRMZ25-80-12
GRMZ25-80-15
GRMZ25-100-10
GRMZ25-100-12
GRMZ25-100-15
GRMZ25-120-10
GRMZ25-120-12
GRMZ25-120-15
GRMZ25-150-10
GRMZ25-150-12
GRMZ25-150-15
GRMZ25-200-10
GRMZ25-200-12
GRMZ25-200-15
GRMZ25-250-10
GRMZ25-250-12
GRMZ25-250-15
GRMZ30-80-12
GRMZ30-80-15
GRMZ30-80-20
GRMZ30-100-12
GRMZ30-100-15
GRMZ30-100-20
GRMZ30-120-12
GRMZ30-120-15
GRMZ30-120-20
GRMZ30-150-12
GRMZ30-150-15
GRMZ30-150-20
GRMZ30-200-12
GRMZ30-200-15
GRMZ30-200-20
GRMZ30-300-12
GRMZ30-300-15
GRMZ30-300-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Width B
(mm)
Overall Length A
(mm)
Height S
(mm)
1 Piece(s)Available

Same day

Stock

15405
1 Piece(s)Available

Same day

Stock

15605
1 Piece(s)Available

Same day

Stock

15805
1 Piece(s)Available

Same day

Stock

151005
1 Piece(s)Available

8 Days or more

151205
1 Piece(s)Available

8 Days or more

151505
1 Piece(s)Available

Same day

Stock

20608
1 Piece(s)Available

Same day

Stock

206010
1 Piece(s)Available

8 Days or more

20808
1 Piece(s)Available

8 Days or more

208010
1 Piece(s)Available

8 Days or more

201008
1 Piece(s)Available

Same day

Stock

2010010
1 Piece(s)Available

8 Days or more

201208
1 Piece(s)Available

8 Days or more

2012010
1 Piece(s)Available

8 Days or more

301508
1 Piece(s)Available

8 Days or more

2015010
1 Piece(s)Available

8 Days or more

202008
1 Piece(s)Available

8 Days or more

2020010
1 Piece(s)Available

8 Days or more

258010
1 Piece(s)Available

8 Days or more

258012
1 Piece(s)Available

Same day

Stock

258015
1 Piece(s)Available

8 Days or more

2510010
1 Piece(s)Available

8 Days or more

3010012
1 Piece(s)Available

8 Days or more

2510015
1 Piece(s)Available

8 Days or more

2512010
1 Piece(s)Available

8 Days or more

2512012
1 Piece(s)Available

Same day

Stock

2512015
1 Piece(s)Available

8 Days or more

2515010
1 Piece(s)Available

8 Days or more

2515012
1 Piece(s)Available

8 Days or more

2515015
1 Piece(s)Available

8 Days or more

2520010
1 Piece(s)Available

8 Days or more

2520012
1 Piece(s)Available

8 Days or more

2520015
1 Piece(s)Available

8 Days or more

2525010
1 Piece(s)Available

8 Days or more

2525012
1 Piece(s)Available

8 Days or more

2525015
1 Piece(s)Available

8 Days or more

308012
1 Piece(s)Available

8 Days or more

308015
1 Piece(s)Available

8 Days or more

308020
1 Piece(s)Available

8 Days or more

3010012
1 Piece(s)Available

8 Days or more

3010015
1 Piece(s)Available

8 Days or more

3010020
1 Piece(s)Available

8 Days or more

3012012
1 Piece(s)Available

8 Days or more

3012015
1 Piece(s)Available

8 Days or more

3012020
1 Piece(s)Available

8 Days or more

3015012
1 Piece(s)Available

8 Days or more

3015015
1 Piece(s)Available

8 Days or more

3015020
1 Piece(s)Available

8 Days or more

3020012
1 Piece(s)Available

8 Days or more

3020015
1 Piece(s)Available

8 Days or more

3020020
1 Piece(s)Available

8 Days or more

3030012
1 Piece(s)Available

8 Days or more

3030015
1 Piece(s)Available

8 Days or more

3030020

Loading...

  1. 1
 

Basic Information

Material C86300 Bronze Special Solid Lubricant Embedded Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.