(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Steel with Oil Groove

Gibs - L Shaped, Steel with Oil Groove
  • Spec Change

•Material: 1045 Carbon Steel
•Surface Treatment: Hardened Electroless Nickel Plating
•Type: With Oil Groove

  • inCAD Components
ガイドレール スチール油溝付タイプ:Related Image
[ ! ]Hardened electroless nickel plated products may look slightly different in color from the image but the quality is the same.
■Oil Groove Dimension
SeNfR
S=51.51.50.31.0
S≥82.02.00.51.25

■Oil Groove Pitch
S5810121520
P4812162232
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Steel
With Oil Groove
GRRMG1045 Carbon SteelHardened
Electroless Nickel Plating
(Plating after Grinding)
HV500~

Specifications

Part Number-A-S
GRRMG30-150-20
Part NumberASWTXYd1d2h
TypeB
(Steel - Oil Groove)
GRRMG
154055105584.54.5
605105584.54.5
805105584.54.5
1005105584.54.5
120*5105584.54.5
1505105584.54.5
20608 10515779.55.55.5
80515779.55.55.5
100515779.55.55.5
120515779.55.55.5
150515779.55.55.5
200515779.55.55.5
258010 12 155201010116.56.5
1005201010116.56.5
1205201010116.56.5
1505201010116.56.5
2005201010116.56.5
2505201010116.56.5
308012 15 2082510101499
10082510101499
12082510101499
15082510101499
20082510101499
30082510101499
[ ! ]* 3 screw mounting holes for 15-120-5.

Alterations

ガイドレール スチール油溝付タイプ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRRMG15-[40,​60,​80,​100,​120,​150]-5
GRRMG20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRRMG25-[80,​100,​120,​150,​200,​250]-[10,​12,​15]
GRRMG30-[80,​100,​120,​150,​200,​300]-[12,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth B
(mm)
Overall Length A
(mm)
Height S
(mm)
1 Piece(s)

16 Days or more

101540 ~ 1505
1 Piece(s)

16 Days or more

102060 ~ 2008 ~ 10
1 Piece(s)

16 Days or more

102580 ~ 25010 ~ 15
1 Piece(s)

16 Days or more

103080 ~ 30012 ~ 20

Loading...

  1. 1
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Hardened Electroless Nickel Plating Type With Oil Groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.