(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Steel, Standard, with Dowel Holes

Gibs - L Shaped, Steel, Standard, with Dowel Holes
  • Spec Change

•Material: 1045 Carbon Steel
•Type: With Dowel Holes

  • inCAD Components
L-Gibs - Steel - Standard / with Dowel Holes:Related Image
[ ! ]Hardened electroless nickel plated products may look slightly different in color from the image but the quality is the same.
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
SteelGRR
GRRN (With Dowel Holes)
1045 Carbon Steel--
GRRM
GRRMN (With Dowel Holes)
Hardened
Electroless Nickel Plating
(Plating after Grinding)
HV500~

Specifications

Part Number-A-S
GRR20-100-10
Part NumberASWTXYd1d2hd3
TypeB
(Steel Type)
GRR
GRRN (With Dowel Holes)
GRRM
GRRMN (With Dowel Holes)
12.53053.51054.584.54.538
403.51054.584.54.5312
603.51054.584.54.5324
803.51054.584.54.5330
1003.51054.584.54.5340
120*3.51054.584.54.5360
154055105584.54.5412
605105584.54.5424
805105584.54.5430
1005105584.54.5440
120*5105584.54.5460
1505105584.54.5490
20608 10515779.55.55.5524
80515779.55.55.5530
100515779.55.55.5540
120515779.55.55.5560
150515779.55.55.5590
200515779.55.55.55140
258010 12 155201010116.56.5630
1005201010116.56.5640
1205201010116.56.5660
1505201010116.56.5690
2005201010116.56.56140
2505201010116.56.56190
308012 15 2082510101499830
10082510101499840
12082510101499860
15082510101499890
200825101014998140
300825101014998240
[ ! ]* 3 screw mounting holes for 12.5-120-5 and 15-120-5.

Alterations

L-Gibs - Steel - Standard / with Dowel Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRR12.5-[30,​40,​60,​80,​100,​120]-5
GRR15-[40,​60,​80,​100,​120,​150]-5
GRR20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRR25-[80,​100,​120,​150,​200,​250]-[10,​12,​15]
GRR30-[80,​100,​120,​150,​200,​300]-[12,​15,​20]
GRRM12.5-[30,​40,​60,​80,​100,​120]-5
GRRM15-[40,​60,​80,​100,​120,​150]-5
GRRM20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRRM25-[80,​100,​120,​150,​200,​250]-[10,​12,​15]
GRRM30-[80,​100,​120,​150,​200,​300]-[12,​15,​20]
GRRMN12.5-[30,​40,​60,​80,​100,​120]-5
GRRMN15-[40,​60,​80,​100,​120,​150]-5
GRRMN20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRRMN25-[80,​100,​120,​150,​200,​250]-[10,​12,​15]
GRRMN30-[80,​100,​120,​150,​200,​300]-[12,​15,​20]
GRRN12.5-[30,​40,​60,​80,​100,​120]-5
GRRN15-[40,​60,​80,​100,​120,​150]-5
GRRN20-[60,​80,​100,​120,​150,​200]-[8,​10]
GRRN25-[80,​100,​120,​150,​200,​250]-[10,​12,​15]
GRRN30-[80,​100,​120,​150,​200,​300]-[12,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Type Width B
(mm)
Overall Length A
(mm)
Height S
(mm)
1 Piece(s)

10 Days or more

10Not Provided-12.530 ~ 1205
1 Piece(s)

10 Days or more

10Not Provided-1540 ~ 1505
1 Piece(s)

10 Days or more

10Not Provided-2060 ~ 2008 ~ 10
1 Piece(s)

10 Days or more

10Not Provided-2580 ~ 25010 ~ 15
1 Piece(s)

10 Days or more

10Not Provided-3080 ~ 30012 ~ 20
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating-12.530 ~ 1205
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating-1540 ~ 1505
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating-2060 ~ 2008 ~ 10
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating-2580 ~ 25010 ~ 15
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating-3080 ~ 30012 ~ 20
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel PlatingWith Dowel Holes12.530 ~ 1205
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel PlatingWith Dowel Holes1540 ~ 1505
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel PlatingWith Dowel Holes2060 ~ 2008 ~ 10
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel PlatingWith Dowel Holes2580 ~ 25010 ~ 15
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel PlatingWith Dowel Holes3080 ~ 30012 ~ 20
1 Piece(s)

10 Days or more

10Not ProvidedWith Dowel Holes12.530 ~ 1205
1 Piece(s)

10 Days or more

10Not ProvidedWith Dowel Holes1540 ~ 1505
1 Piece(s)

10 Days or more

10Not ProvidedWith Dowel Holes2060 ~ 2008 ~ 10
1 Piece(s)

10 Days or more

10Not ProvidedWith Dowel Holes2580 ~ 25010 ~ 15
1 Piece(s)

10 Days or more

10Not ProvidedWith Dowel Holes3080 ~ 30012 ~ 20

Loading...

  1. 1
 

Basic Information

Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.