(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Split, 2 side holes.

Shaft Collars - Split, 2 side holes.
  • Volume Discount

Utilization of Mounting Hole on side facilitates Sensor Bracket Assembly.

  • inCAD Components
Shaft Collars - Side Mount, Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompact
SCJPSCJPJ1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSCJPPSCJPJElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCJPSSCJPJ304 Stainless Steel-

Specifications

Part Number
SCJP12
SSCJP25A
Split
DBD1M
(Coarse)
dRWXYZM1
(Coarse)
Y1P1045 Carbon Steel304 Stainless Steel
Black Oxide CoatingElectroless Nickel Plating-
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
SCJP
(Standard)
SCJPJ
(Compact)
PSCJP
(Standard)
PSCJPJ
(Compact)
SSCJP
(Standard)
SSCJPJ
(Compact)
81062522M4M2.64.52.93.752.451.51.587537~99M3M38788-
101063025M4M2.64.52.93.752.451.51.598538~109M4M3108108
121063025M4M2.64.52.93.752.451.51.5109539~109M4M3109108
1310-30-M4-4.5-3.75-1.5-10-5-9~10-M4-10-10-----
151083430M4M34.53.43.7531.51.511.5116310~1211M4M31211128-
15A10-34-M4-4.5-3.75-1.5-11.5-6-10~12-M5-12-12----
161083530M5M35.53.44.531.51.51211.56311~1211M5M31211.5128-
16A10-35-M5-5.5-4.5-1.5-12-6-11~12-M4-12-12----
20A10-40-M5-5.5-4.5-1.5-14-7-13-M4-14-14-------
201084035M5M35.53.44.531.51.51413751313M5M41413.51410
2512104542M5M45.54.54.53.751.51.51716.57516~1816.5M5M41716.51612
25A12-45-M5-5.5-4.5-1.5-17-7-16~18-M4-17-12----
3015125550M6M56.65.564.51.51.5202010618~2020M6M420192020
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.253)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
8-4-36221025
10-4-56251030
12-4-56251030
15-2-48301034
16-2-58301035
20-2-58351040
25-2-310421245
30-3-512501555

Price list

Part NumberAvailable Sizes
Standard, Split
TypeDSCJPPSCJPSSCJP
Standard
Split
SCJP
PSCJ
P
SSCJP
8   
10   
12   
13   
15   
15A   
16   
16A   
20A---
20   
25   
25A   
30   
Part NumberAvailable Sizes
Compact, Split
TypeDSCJPJPSCJPJSSCJPJ
Compact
Split
SCJPJ
PSCJPJ
SSCJPJ
8-  
10   
12   
15  -
16  -
20   
25   
30   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCJP8
PSCJP10
PSCJP12
PSCJP13
PSCJP15
PSCJP15A
PSCJP16
PSCJP16A
PSCJP20
PSCJP25
PSCJP25A
PSCJP30
PSCJPJ8
PSCJPJ10
PSCJPJ12
PSCJPJ15
PSCJPJ16
PSCJPJ20
PSCJPJ25
PSCJPJ30
SCJP8
SCJP10
SCJP12
SCJP13
SCJP15
SCJP15A
SCJP16
SCJP16A
SCJP20
SCJP25
SCJP25A
SCJP30
SCJPJ10
SCJPJ12
SCJPJ15
SCJPJ16
SCJPJ20
SCJPJ25
SCJPJ30
SSCJP8
SSCJP10
SSCJP12
SSCJP13
SSCJP15
SSCJP15A
SSCJP16
SSCJP16A
SSCJP20
SSCJP25
SSCJP25A
SSCJP30
SSCJPJ8
SSCJPJ10
SSCJPJ12
SSCJPJ20
SSCJPJ25
SSCJPJ30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width Thread Size (M×Pitch)
(φ)
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

Same day

Stock

1015 mm34 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

Same day

Stock

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelStandard TypeM6
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelBlack OxideStandard TypeM6
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM6
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-

Loading...

  1. 1

Example

Shaft Collars - Side Mount, Slit:Related Image
 

Basic Information

Tightening Method Two Piece Clamp-On Features With Side Holes Side Hole Machining 2 Tapped Holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.