(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - D cut, split.

Shaft Collars - D cut, split.
  • Volume Discount
  • Spec Change

Aluminum with no surface treatment and clear anodize are added as new. [3/31/23]
Utilizing of Mounting Hole on Cut Side facilitates Sensor Bracket Assembly.. Aluminum Material recommended for Weight Saving.

  • inCAD Components
Shaft Collars - D - Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SDN1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSDNElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCDN304 Stainless Steel-
SDNA2017 Aluminum Alloy-
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SDNJ1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pcs.
PSDNJElectroless Nickel PlatingHex Socket Head Cap Screw 1 pcs.
(Stainless Steel)
SSCDNJ304 Stainless Steel-
[ ! ]Refer to Size Comparison Table below.

Specifications

Part Number-B
SDN10
SDNJ10
-
8
DBD1M
(Coarse)
dRHM1PhWXYCompliance with Standard
1045 Carbon Steel304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating--
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSDN
(Standard)
SDNJ
(Compact)
PSDN
(Standard)
PSDNJ
(Compact)
SSCDN
(Standard)
SSCDNJ
(Compact)
SDNA
(Standard)
8-1530-M5-5.5-4.5-13-M3-8-7-1.5-10-6----
10-8-30-M3-3.4-3-12-M3-8-5-1.5-9-5----
 1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6----
12-8-30-M3-3.4-3-12-M3-8-5-1.5-10-5----
 1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6----
13-1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6-----
15-8-30-M3-3.4-3-12-M3-10-5-1.5-11-3----
 1540-M6-7-6-17-M5-12-7-1.5-13-8----
16-8-30-M3-3.4-3-12-M3-10-4.8-1.5-11.5-3----
 1540-M6-7-6-17-M5-12-7-1.5-13-8----
18-1545-M6-7-6-18.5-M5-15-9-1.5-15-8-----
20-8-35-M3-3.4-3-15-M3-10-5-1.5-13-5----
 1545-M6-7-6-18.5-M5-15-9-1.5-15-8----
25-10-42-M4-4.5-3.75-18.5-M4-12-6-1.5-16.5-5----
 1550-M6-7-6-21-M5-20-10-1.5-18-10----
30-12-50-M5-5.5-4.5-22-M4-12-6-1.5-20-6----
 1555-M6-7-6-23.5-M6-21-10-1.5-20-10----
35-1560-M6-7-6-26-M6-23-10-2.0 -23-12-----
40-1870-M8-9-7-30-M6-26-12-2.0 -26-13-----
50-2285-M10-11-9-37-M8-28-13-3.0 -32-16-----
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 15 of 1018 Carbon Steel (1045 Carbon Steel equivalent). For others, tapped holes are through.
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 12 and D15 ~ 18 of 304 Stainless Steel. For others, tapped holes are through.
[ ! ]The halves must remain in the same orientation as shipped when in use.
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.251)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
10-7-58301535
12-7-58301535
15-7-108301540
16-7-108301540
20-7-108351545
25-5-810421550
30-3-512501555

Price list

Part NumberAvailable Sizes
TypeDSDNPSDNSSCDNSDNA

(Standard, Split)
SDN
PSDN

SSCDN

SDNA
2017 Aluminum Alloy is available for * marked sizes only.
* 8    
*10    
*12    
13   -
*15    
*16    
18   -
*20    
*25    
*30    
35   -
40   -
50   -
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 15 of 1018 Carbon Steel (1045 Carbon Steel equivalent). For others, tapped holes are through.
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 12 and D15 ~ 18 of 304 Stainless Steel. For others, tapped holes are through.
[ ! ]The halves must remain in the same orientation as shipped when in use.
Part NumberBAvailable Sizes
TypeDSDNJPSDNJSSCDNJ
(Compact, Split)
SDNJ
PSDNJ
SSCDNJ
108   
12   
15   
16   
20   
2510   
3012   
[ ! ]The halves must remain in the same orientation as shipped when in use.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSDN8
PSDN10
PSDN12
PSDN13
PSDN15
PSDN16
PSDN18
PSDN20
PSDN25
PSDN30
PSDN35
PSDN40
PSDN50
PSDNJ10-8
PSDNJ12-8
PSDNJ15-8
PSDNJ16-8
PSDNJ20-8
PSDNJ25-10
PSDNJ30-12
SDN8
SDN10
SDN12
SDN13
SDN15
SDN16
SDN18
SDN20
SDN25
SDN30
SDN35
SDN40
SDN50
SDNA8
SDNA10
SDNA12
SDNA15
SDNA16
SDNA20
SDNA25
SDNA30
SDNJ10-8
SDNJ12-8
SDNJ15-8
SDNJ16-8
SDNJ20-8
SDNJ25-10
SDNJ30-12
SSCDN8
SSCDN10
SSCDN12
SSCDN13
SSCDN15
SSCDN16
SSCDN18
SSCDN20
SSCDN25
SSCDN30
SSCDN35
SSCDN40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

Same day

Stock

1018 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

Same day

Stock

1025 mm50 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

Same day

Stock

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

Same day

Stock

1050 mm85 mm22 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

Same day

Stock

1025 mm42 mm10 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type

Loading...

Example

Shaft Collars - D - Shaped:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Two Piece Clamp-On Features D-Cut Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.